Product Details Portlet

XC4L DIN H-type Sockets, Straight DIP Terminals

Medium/High-Current Connectors Conform to International Standards.

  • DIN 41612 compliance ensures full interchangeability.
  • Sufficient creepage distance for medium/high-current and high-voltage circuit applications.
  • The XC4 conforms to UL standards (No. E103202).
    (Some models are not included)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts Terminal type Model
15 Straight DIP terminals XC4L-1541
Model
Item
XC4A/B XC4E/F XC4G/H XC4K/L Remarks
Rated current 6A 15A 2A
Rated voltage 380 VAC 500 VAC 300 VAC
Contact resistance 15mΩ max. 8mΩ max. At 20 mV, 100 mA max.
Insulation resistance 106MΩ min. At 100 VDC
Dielectric strength 1,550 VAC 3,100 VAC 1 min (leakage current: 1 mA max.)
Total insertion force 74 N 1.23 N per contact 39.2 N 88 N Max. value
Removal force 0.20 N 0.15 N 0.20 N Min. value with a test gauge
Insertion durability 400 times  
Ambient operating temperature -55 to 125℃ With no icing at low temperature
(unit: mm)

XC4L-1541
(With straight DIP terminals)


XC4L-1541