Product Details Portlet

V Miniature Basic Switch

Miniature Basic Switch that Offers High Reliability and Security

  • Wide variation of best-selling microswitches with switching currents of 10 to 21 A.
  • Can be used for interrupting current when doors are opened or closed.
  • Available in two types of cases: thermoplastic resin and thermosetting resin.
  • Indium contact models available for DC load
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
V-10-1A4 Download Download
V-10-1A5 Download Download
V-10-1C25 Download Download
V-10-2C24 Download Download
V-10-3A4 Download Download
V-10-3C24 Download Download
V-101-1A4 Download Download
V-101-1C24 Download Download
V-101-3C24 Download Download
V-102-1A4 Download Download
V-102-1A5 Download Download
V-102-1C24 Download Download
V-102-2A4 Download Download
V-102-3A4 Download Download
V-103-1A4 Download Download
V-103-1A5 Download Download
V-103-1C24 Download Download
V-103-3A4 Download Download
V-104-1A4 Download Download
V-104-1A5 Download Download
V-104-1C24 Download Download
V-104-2A4 Download Download
V-104-3A4 Download Download
V-105-1A4 Download Download
V-105-1A5 Download Download
V-105-1C24 Download Download
V-105-2A4 Download Download
V-106-1A4 Download Download
V-106-1A5 Download Download
V-106-1C24 Download Download
V-106-2A4 Download Download
V-11-1A4 Download Download
V-11-1C24 Download Download
V-11-1C4 Download Download
V-111-1A4 Download Download
V-111-1C24 Download Download
V-111-1C4 Download Download
V-111-3C24 Download Download
V-112-1A4 Download Download
V-112-1C24 Download Download
V-112-1C4 Download Download
V-112-3C4 Download Download
V-113-1A4 Download Download
V-113-1C24 Download Download
V-113-1C4 Download Download
V-114-1A4 Download Download
V-114-1C24 Download Download
V-114-1C4 Download Download
V-114-3A4 Download Download
V-115-1A4 Download Download
V-115-1C24 Download Download
V-115-1C4 Download Download
V-116-1A4 Download Download
V-116-1C24 Download Download
V-116-1C4 Download Download
V-15-1A5 Download Download
V-15-1C25 Download Download
V-15-1C5 Download Download
V-15-2A5 Download Download
V-15-2C25 Download Download
V-15-3A5 Download Download
V-15-3C25 Download Download
V-15-3C5 Download Download
V-151-1A5 Download Download
V-151-1C25 Download Download
V-152-1A5 Download Download
V-152-1C25 Download Download
V-152-2A5 Download Download
V-152-3A5 Download Download
V-152-3C25 Download Download
V-153-1A5 Download Download
V-153-1C25 Download Download
V-153-2C25 Download Download
V-153-3A5 Download Download
V-153-3C25 Download Download
V-154-1A5 Download Download
V-154-1C25 Download Download
V-154-2A5 Download Download
V-154-2C25 Download Download
V-154-3A5 Download Download
V-154-3C25 Download Download
V-155-1A5 Download Download
V-155-1A6 Download Download
V-155-1C25 Download Download
V-155-2A5 Download Download
V-155-3A5 Download Download
V-156-1A5 Download Download
V-156-1C25 Download Download
V-156-2A5 Download Download
V-156-3A5 Download Download
V-156-3C25 Download Download
V-16-1A5 Download Download
V-16-1C25 Download Download
V-16-1C5 Download Download
V-16-2A5 Download Download
V-16-2C25 Download Download
V-16-2C5 Download Download
V-16-3A5 Download Download
V-16-3C5 Download Download
V-161-1A5 Download Download
V-161-1C25 Download Download
V-161-1C5 Download Download
V-161-3C25 Download Download
V-162-1A5 Download Download
V-162-1C25 Download Download
V-162-1C5 Download Download
V-162-2C25 Download Download
V-162-2C5 Download Download
V-162-3A5 Download Download
V-162-3C25 Download Download
V-162-3C5 Download Download
V-163-1A5 Download Download
V-163-1C25 Download Download
V-163-1C5 Download Download
V-164-1A5 Download Download
V-164-1C25 Download Download
V-164-1C5 Download Download
V-164-3C5 Download Download
V-165-1A5 Download Download
V-165-1C25 Download Download
V-165-1C5 Download Download
V-166-1A5 Download Download
V-166-1C25 Download Download
V-166-1C5 Download Download
V-166-2C25 Download Download
V-166-3C5 Download Download
V-21-1C6 Download Download
V-21-2C6 Download Download
V-21-3C6 Download Download
V-211-1C6 Download Download
V-211-2C6 Download Download
V-211-3C6 Download Download
V-212-1C6 Download Download
V-212-2C6 Download Download
V-212-3C6 Download Download
V-213-1C6 Download Download
V-213-3C6 Download Download
V-214-1C6 Download Download
V-215-1C6 Download Download
V-215-2C6 Download Download
V-215-3C6 Download Download
V-216-1C6 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
General-purpose Models
(Only standard combinations of terminal availability are shown.)
Thermoplastic Case
Actuator Terminals Contact form Maximum operating force (OF) 21A 16A
Pin plunger

img

Solder terminals
(A)
SPDT 3.92N --- V-16-1A6
SPST-NC --- V-16-2A6
SPST-NO --- V-16-3A6
SPDT 1.96N --- V-16-1A5
SPST-NC --- V-16-2A5
SPST-NO --- V-16-3A5
SPDT 0.98N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#187)
(C2)
SPDT 3.92N --- V-16-1C26
SPST-NC --- V-16-2C26
SPST-NO --- V-16-3C26
SPDT 1.96N --- V-16-1C25
SPST-NC --- V-16-2C25
SPST-NO --- V-16-3C25
SPDT 0.98N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#250)
(C)
SPDT 3.92N V-21-1C6 V-16-1C6
SPST-NC V-21-2C6 V-16-2C6
SPST-NO V-21-3C6 V-16-3C6
SPDT 1.96N --- V-16-1C5
SPST-NC --- V-16-2C5
SPST-NO --- V-16-3C5
SPDT 0.98N --- ---
SPST-NC --- ---
SPST-NO --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 21A 16A
Short hinge lever

img

Solder terminals
(A)
SPDT 3.92N --- V-161-1A6
SPST-NC --- V-161-2A6
SPST-NO --- V-161-3A6
SPDT 1.96N --- V-161-1A5
SPST-NC --- V-161-2A5
SPST-NO --- V-161-3A5
SPDT 0.98N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#187)
(C2)
SPDT 3.92N --- V-161-1C26
SPST-NC --- V-161-2C26
SPST-NO --- V-161-3C26
SPDT 1.96N --- V-161-1C25
SPST-NC --- V-161-2C25
SPST-NO --- V-161-3C25
SPDT 0.98N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#250)
(C)
SPDT 3.92N V-211-1C6 V-161-1C6
SPST-NC V-211-2C6 V-161-2C6
SPST-NO V-211-3C6 V-161-3C6
SPDT 1.96N --- V-161-1C5
SPST-NC --- V-161-2C5
SPST-NO --- V-161-3C5
SPDT 0.98N --- ---
SPST-NC --- ---
SPST-NO --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 21A 16A
Hinge lever

img

 

Solder terminals
(A)
SPDT 2.45N --- V-162-1A6
SPST-NC --- V-162-2A6
SPST-NO --- V-162-3A6
SPDT 1.23N --- V-162-1A5
SPST-NC --- V-162-2A5
SPST-NO --- V-162-3A5
SPDT 0.59N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#187)
(C2)
SPDT 2.45N --- V-162-1C26
SPST-NC --- V-162-2C26
SPST-NO --- V-162-3C26
SPDT 1.23N --- V-162-1C25
SPST-NC --- V-162-2C25
SPST-NO --- V-162-3C25
SPDT 0.59N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#250)
(C)
SPDT 2.45N V-212-1C6 V-162-1C6
SPST-NC V-212-2C6 V-162-2C6
SPST-NO V-212-3C6 V-162-3C6
SPDT 1.23N --- V-162-1C5
SPST-NC --- V-162-2C5
SPST-NO --- V-162-3C5
SPDT 0.59N --- ---
SPST-NC --- ---
SPST-NO --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 21A 16A
Long hinge lever

img

 

 

Solder terminals
(A)
SPDT 1.27N --- V-163-1A6
SPST-NC --- V-163-2A6
SPST-NO --- V-163-3A6
SPDT 0.69N --- V-163-1A5
SPST-NC --- V-163-2A5
SPST-NO --- V-163-3A5
SPDT 0.34N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#187)
(C2)
SPDT 1.27N --- V-163-1C26
SPST-NC --- V-163-2C26
SPST-NO --- V-163-3C26
SPDT 0.69N --- V-163-1C25
SPST-NC --- V-163-2C25
SPST-NO --- V-163-3C25
SPDT 0.34N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#250)
(C)
SPDT 1.27N V-213-1C6 V-163-1C6
SPST-NC V-213-2C6 V-163-2C6
SPST-NO V-213-3C6 V-163-3C6
SPDT 0.69N --- V-163-1C5
SPST-NC --- V-163-2C5
SPST-NO --- V-163-3C5
SPDT 0.34N --- ---
SPST-NC --- ---
SPST-NO --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 21A 16A
Simulated roller lever

img

 

 

 

Solder terminals
(A)
SPDT 2.45N --- V-164-1A6
SPST-NC --- V-164-2A6
SPST-NO --- V-164-3A6
SPDT 1.23N --- V-164-1A5
SPST-NC --- V-164-2A5
SPST-NO --- V-164-3A5
SPDT 0.59N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#187)
(C2)
SPDT 2.45N --- V-164-1C26
SPST-NC --- V-164-2C26
SPST-NO --- V-164-3C26
SPDT 1.23N --- V-164-1C25
SPST-NC --- V-164-2C25
SPST-NO --- V-164-3C25
SPDT 0.59N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#250)
(C)
SPDT 2.45N V-214-1C6 V-164-1C6
SPST-NC V-214-2C6 V-164-2C6
SPST-NO V-214-3C6 V-164-3C6
SPDT 1.23N --- V-164-1C5
SPST-NC --- V-164-2C5
SPST-NO --- V-164-3C5
SPDT 0.59N --- ---
SPST-NC --- ---
SPST-NO --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 21A 16A
Short hinge roller lever

img

 

 

 

 

Solder terminals
(A)
SPDT 4.71N --- V-165-1A6
SPST-NC --- V-165-2A6
SPST-NO --- V-165-3A6
SPDT 2.35N --- V-165-1A5
SPST-NC --- V-165-2A5
SPST-NO --- V-165-3A5
SPDT 1.18N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#187)
(C2)
SPDT 4.71N --- V-165-1C26
SPST-NC --- V-165-2C26
SPST-NO --- V-165-3C26
SPDT 2.35N --- V-165-1C25
SPST-NC --- V-165-2C25
SPST-NO --- V-165-3C25
SPDT 1.18N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#250)
(C)
SPDT 4.71N V-215-1C6 V-165-1C6
SPST-NC V-215-2C6 V-165-2C6
SPST-NO V-215-3C6 V-165-3C6
SPDT 2.35N --- V-165-1C5
SPST-NC --- V-165-2C5
SPST-NO --- V-165-3C5
SPDT 1.18N --- ---
SPST-NC --- ---
SPST-NO --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 21A 16A
Hinge roller lever

img

 

 

 

 

 

Solder terminals
(A)
SPDT 2.45N --- V-166-1A6
SPST-NC --- V-166-2A6
SPST-NO --- V-166-3A6
SPDT 1.23N --- V-166-1A5
SPST-NC --- V-166-2A5
SPST-NO --- V-166-3A5
SPDT 0.59N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#187)
(C2)
SPDT 2.45N --- V-166-1C26
SPST-NC --- V-166-2C26
SPST-NO --- V-166-3C26
SPDT 1.23N --- V-166-1C25
SPST-NC --- V-166-2C25
SPST-NO --- V-166-3C25
SPDT 0.59N --- ---
SPST-NC --- ---
SPST-NO --- ---
Quick-connect
terminals (#250)
(C)
SPDT 2.45N V-216-1C6 V-166-1C6
SPST-NC V-216-2C6 V-166-2C6
SPST-NO V-216-3C6 V-166-3C6
SPDT 1.23N --- V-166-1C5
SPST-NC --- V-166-2C5
SPST-NO --- V-166-3C5
SPDT 0.59N --- ---
SPST-NC --- ---
SPST-NO --- ---

Thermosetting Case
Actuator Terminals Contact form Maximum operating force (OF) 15A 10A Heat-resistive
15A 10A
Pin plunger

img

Solder terminals
(A)
SPDT 3.92N V-15-1A6 --- V-15-1A6-T ---
SPST-NC V-15-2A6 --- --- ---
SPST-NO V-15-3A6 --- --- ---
SPDT 1.96N V-15-1A5 V-10-1A5 V-15-1A5-T V-10-1A5-T
SPST-NC V-15-2A5 V-10-2A5 --- ---
SPST-NO V-15-3A5 V-10-3A5 --- ---
SPDT 0.98N --- V-10-1A4 --- V-10-1A4-T
SPST-NC --- V-10-2A4 --- V-10-2A4-T
SPST-NO --- V-10-3A4 --- V-10-3A4-T
Quick-connect
terminals (#187)
(C2)
SPDT 3.92N V-15-1C26 --- V-15-1C26-T ---
SPST-NC V-15-2C26 --- --- ---
SPST-NO V-15-3C26 --- --- ---
SPDT 1.96N V-15-1C25 V-10-1C25 V-15-1C25-T V-10-1C25-T
SPST-NC V-15-2C25 V-10-2C25 --- ---
SPST-NO V-15-3C25 V-10-3C25 --- ---
SPDT 0.98N --- V-10-1C24 --- V-10-1C24-T
SPST-NC --- V-10-2C24 --- ---
SPST-NO --- V-10-3C24 --- ---
Quick-connect
terminals (#250)
(C)
SPDT 3.92N V-15-1C6 --- V-15-1C6-T ---
SPST-NC V-15-2C6 --- --- ---
SPST-NO V-15-3C6 --- --- ---
SPDT 1.96N V-15-1C5 V-10-1C5 V-15-1C5-T V-10-1C5-T
SPST-NC V-15-2C5 V-10-2C5 --- ---
SPST-NO V-15-3C5 V-10-3C5 --- ---
SPDT 0.98N --- V-10-1C4 --- V-10-1C4-T
SPST-NC --- V-10-2C4 --- ---
SPST-NO --- V-10-3C4 --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 15A 10A Heat-resistive
15A 10A
Short hinge lever

img

 

Solder terminals
(A)
SPDT 3.92N V-151-1A6 --- V-151-1A6-T ---
SPST-NC V-151-2A6 --- --- ---
SPST-NO V-151-3A6 --- --- ---
SPDT 1.96N V-151-1A5 V-101-1A5 V-151-1A5-T V-101-1A5-T
SPST-NC V-151-2A5 V-101-2A5 --- ---
SPST-NO V-151-3A5 V-101-3A5 --- ---
SPDT 0.98N --- V-101-1A4 --- V-101-1A4-T
SPST-NC --- V-101-2A4 --- V-101-2A4-T
SPST-NO --- V-101-3A4 --- V-101-3A4-T
Quick-connect
terminals (#187)
(C2)
SPDT 3.92N V-151-1C26 --- V-151-1C26-T ---
SPST-NC V-151-2C26 --- --- ---
SPST-NO V-151-3C26 --- --- ---
SPDT 1.96N V-151-1C25 V-101-1C25 V-151-1C25-T V-101-1C25-T
SPST-NC V-151-2C25 V-101-2C25 --- ---
SPST-NO V-151-3C25 V-101-3C25 --- ---
SPDT 0.98N --- V-101-1C24 --- V-101-1C24-T
SPST-NC --- V-101-2C24 --- ---
SPST-NO --- V-101-3C24 --- ---
Quick-connect
terminals (#250)
(C)
SPDT 3.92N V-151-1C6 --- V-151-1C6-T ---
SPST-NC V-151-2C6 --- --- ---
SPST-NO V-151-3C6 --- --- ---
SPDT 1.96N V-151-1C5 V-101-1C5 V-151-1C5-T V-101-1C5-T
SPST-NC V-151-2C5 V-101-2C5 --- ---
SPST-NO V-151-3C5 V-101-3C5 --- ---
SPDT 0.98N --- V-101-1C4 --- V-101-1C4-T
SPST-NC --- V-101-2C4 --- ---
SPST-NO --- V-101-3C4 --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 15A 10A Heat-resistive
15A 10A
Hinge lever

img

 

Solder terminals
(A)
SPDT 2.45N V-152-1A6 --- V-152-1A6-T ---
SPST-NC V-152-2A6 --- --- ---
SPST-NO V-152-3A6 --- --- ---
SPDT 1.23N V-152-1A5 V-102-1A5 V-152-1A5-T V-102-1A5-T
SPST-NC V-152-2A5 V-102-2A5 --- ---
SPST-NO V-152-3A5 V-102-3A5 --- ---
SPDT 0.59N --- V-102-1A4 --- V-102-1A4-T
SPST-NC --- V-102-2A4 --- V-102-2A4-T
SPST-NO --- V-102-3A4 --- V-102-3A4-T
Quick-connect
terminals (#187)
(C2)
SPDT 2.45N V-152-1C26 --- V-152-1C26-T ---
SPST-NC V-152-2C26 --- --- ---
SPST-NO V-152-3C26 --- --- ---
SPDT 1.23N V-152-1C25 V-102-1C25 V-152-1C25-T V-102-1C25-T
SPST-NC V-152-2C25 V-102-2C25 --- ---
SPST-NO V-152-3C25 V-102-3C25 --- ---
SPDT 0.59N --- V-102-1C24 --- V-102-1C24-T
SPST-NC --- V-102-2C24 --- ---
SPST-NO --- V-102-3C24 --- ---
Quick-connect
terminals (#250)
(C)
SPDT 2.45N V-152-1C6 --- V-152-1C6-T ---
SPST-NC V-152-2C6 --- --- ---
SPST-NO V-152-3C6 --- --- ---
SPDT 1.23N V-152-1C5 V-102-1C5 V-152-1C5-T V-102-1C5-T
SPST-NC V-152-2C5 V-102-2C5 --- ---
SPST-NO V-152-3C5 V-102-3C5 --- ---
SPDT 0.59N --- V-102-1C4 --- V-102-1C4-T
SPST-NC --- V-102-2C4 --- ---
SPST-NO --- V-102-3C4 --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 15A 10A Heat-resistive
15A 10A
Long hinge lever

img

 

 

Solder terminals
(A)
SPDT 1.27N V-153-1A6 --- V-153-1A6-T ---
SPST-NC V-153-2A6 --- --- ---
SPST-NO V-153-3A6 --- --- ---
SPDT 0.69N V-153-1A5 V-103-1A5 V-153-1A5-T V-103-1A5-T
SPST-NC V-153-2A5 V-103-2A5 --- ---
SPST-NO V-153-3A5 V-103-3A5 --- ---
SPDT 0.34N --- V-103-1A4 --- V-103-1A4-T
SPST-NC --- V-103-2A4 --- V-103-2A4-T
SPST-NO --- V-103-3A4 --- V-103-3A4-T
Quick-connect
terminals (#187)
(C2)
SPDT 1.27N V-153-1C26 --- V-153-1C26-T ---
SPST-NC V-153-2C26 --- --- ---
SPST-NO V-153-3C26 --- --- ---
SPDT 0.69N V-153-1C25 V-103-1C25 V-153-1C25-T V-103-1C25-T
SPST-NC V-153-2C25 V-103-2C25 --- ---
SPST-NO V-153-3C25 V-103-3C25 --- ---
SPDT 0.34N --- V-103-1C24 --- V-103-1C24-T
SPST-NC --- V-103-2C24 --- ---
SPST-NO --- V-103-3C24 --- ---
Quick-connect
terminals (#250)
(C)
SPDT 1.27N V-153-1C6 --- V-153-1C6-T ---
SPST-NC V-153-2C6 --- --- ---
SPST-NO V-153-3C6 --- --- ---
SPDT 0.69N V-153-1C5 V-103-1C5 V-153-1C5-T V-103-1C5-T
SPST-NC V-153-2C5 V-103-2C5 --- ---
SPST-NO V-153-3C5 V-103-3C5 --- ---
SPDT 0.34N --- V-103-1C4 --- V-103-1C4-T
SPST-NC --- V-103-2C4 --- ---
SPST-NO --- V-103-3C4 --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 15A 10A Heat-resistive
15A 10A

Simulated roller lever

img

 

Solder terminals
(A)
SPDT 2.45N V-154-1A6 --- V-154-1A6-T ---
SPST-NC V-154-2A6 --- --- ---
SPST-NO V-154-3A6 --- --- ---
SPDT 1.23N V-154-1A5 V-104-1A5 V-154-1A5-T V-104-1A5-T
SPST-NC V-154-2A5 V-104-2A5 --- ---
SPST-NO V-154-3A5 V-104-3A5 --- ---
SPDT 0.59N --- V-104-1A4 --- V-104-1A4-T
SPST-NC --- V-104-2A4 --- V-104-2A4-T
SPST-NO --- V-104-3A4 --- V-104-3A4-T
Quick-connect
terminals (#187)
(C2)
SPDT 2.45N V-154-1C26 --- V-154-1C26-T ---
SPST-NC V-154-2C26 --- --- ---
SPST-NO V-154-3C26 --- --- ---
SPDT 1.23N V-154-1C25 V-104-1C25 V-154-1C25-T V-104-1C25-T
SPST-NC V-154-2C25 V-104-2C25 --- ---
SPST-NO V-154-3C25 V-104-3C25 --- ---
SPDT 0.59N --- V-104-1C24 --- V-104-1C24-T
SPST-NC --- V-104-2C24 --- ---
SPST-NO --- V-104-3C24 --- ---
Quick-connect
terminals (#250)
(C)
SPDT 2.45N V-154-1C6 --- V-154-1C6-T ---
SPST-NC V-154-2C6 --- --- ---
SPST-NO V-154-3C6 --- --- ---
SPDT 1.23N V-154-1C5 V-104-1C5 V-154-1C5-T V-104-1C5-T
SPST-NC V-154-2C5 V-104-2C5 --- ---
SPST-NO V-154-3C5 V-104-3C5 --- ---
SPDT 0.59N --- V-104-1C4 --- V-104-1C4-T
SPST-NC --- V-104-2C4 --- ---
SPST-NO --- V-104-3C4 --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 15A 10A Heat-resistive
15A 10A

Short hinge roller lever

img

 

Solder terminals
(A)
SPDT 4.71N V-155-1A6 --- V-155-1A6-T ---
SPST-NC V-155-2A6 --- --- ---
SPST-NO V-155-3A6 --- --- ---
SPDT 2.35N V-155-1A5 V-105-1A5 V-155-1A5-T V-105-1A5-T
SPST-NC V-155-2A5 V-105-2A5 --- ---
SPST-NO V-155-3A5 V-105-3A5 --- ---
SPDT 1.18N --- V-105-1A4 --- V-105-1A4-T
SPST-NC --- V-105-2A4 --- V-105-2A4-T
SPST-NO --- V-105-3A4 --- V-105-3A4-T
Quick-connect
terminals (#187)
(C2)
SPDT 4.71N V-155-1C26 --- V-155-1C26-T ---
SPST-NC V-155-2C26 --- --- ---
SPST-NO V-155-3C26 --- --- ---
SPDT 2.35N V-155-1C25 V-105-1C25 V-155-1C25-T V-105-1C25-T
SPST-NC V-155-2C25 V-105-2C25 --- ---
SPST-NO V-155-3C25 V-105-3C25 --- ---
SPDT 1.18N --- V-105-1C24 --- V-105-1C24-T
SPST-NC --- V-105-2C24 --- ---
SPST-NO --- V-105-3C24 --- ---
Quick-connect
terminals (#250)
(C)
SPDT 4.71N V-155-1C6 --- V-155-1C6-T ---
SPST-NC V-155-2C6 --- --- ---
SPST-NO V-155-3C6 --- --- ---
SPDT 2.35N V-155-1C5 V-105-1C5 V-155-1C5-T V-105-1C5-T
SPST-NC V-155-2C5 V-105-2C5 --- ---
SPST-NO V-155-3C5 V-105-3C5 --- ---
SPDT 1.18N --- V-105-1C4 --- V-105-1C4-T
SPST-NC --- V-105-2C4 --- ---
SPST-NO --- V-105-3C4 --- ---
 
Actuator Terminals Contact form Maximum operating force (OF) 15A 10A Heat-resistive
15A 10A

Hinge roller lever

img

 

Solder terminals
(A)
SPDT 2.45N V-156-1A6 --- V-156-1A6-T ---
SPST-NC V-156-2A6 --- --- ---
SPST-NO V-156-3A6 --- --- ---
SPDT 1.23N V-156-1A5 V-106-1A5 V-156-1A5-T V-106-1A5-T
SPST-NC V-156-2A5 V-106-2A5 --- ---
SPST-NO V-156-3A5 V-106-3A5 --- ---
SPDT 0.59N --- V-106-1A4 --- V-106-1A4-T
SPST-NC --- V-106-2A4 --- V-106-2A4-T
SPST-NO --- V-106-3A4 --- V-106-3A4-T
Quick-connect
terminals (#187)
(C2)
SPDT 2.45N V-156-1C26 --- V-156-1C26-T ---
SPST-NC V-156-2C26 --- --- ---
SPST-NO V-156-3C26 --- --- ---
SPDT 1.23N V-156-1C25 V-106-1C25 V-156-1C25-T V-106-1C25-T
SPST-NC V-156-2C25 V-106-2C25 --- ---
SPST-NO V-156-3C25 V-106-3C25 --- ---
SPDT 0.59N --- V-106-1C24 --- V-106-1C24-T
SPST-NC --- V-106-2C24 --- ---
SPST-NO --- V-106-3C24 --- ---
Quick-connect
terminals (#250)
(C)
SPDT 2.45N V-156-1C6 --- V-156-1C6-T ---
SPST-NC V-156-2C6 --- --- ---
SPST-NO V-156-3C6 --- --- ---
SPDT 1.23N V-156-1C5 V-106-1C5 V-156-1C5-T V-106-1C5-T
SPST-NC V-156-2C5 V-106-2C5 --- ---
SPST-NO V-156-3C5 V-106-3C5 --- ---
SPDT 0.59N --- V-106-1C4 --- V-106-1C4-T
SPST-NC --- V-106-2C4 --- ---
SPST-NO --- V-106-3C4 --- ---


Thermosetting Case
Actuator Terminals Contact form Ratings
Maximum operating force (OF)
30VDC 12A

Hinge roller lever

 

img

 

 

Quick-connect
terminals (#250)
(C)
SPDT 3.92N V-21-1C6(IN)
 
Contact Form  
SPDT SPST-NC SPST-NO
Ratings
 
Item
Model
Rated voltage
Resistive load
V-21 250VAC 21A
125VDC
250VDC
0.6A
0.3A
V-16 250VAC 16A
125VDC
250VDC
0.6A
0.3A
V-15 250VAC 15A
125VDC
250VDC
0.6A
0.3A
V-10 250VAC 10A
125VDC
250VDC
0.6A
0.3A
V-21(IN) DC30V 12 A
Note:

The ratings values apply under the following test conditions:
Ambient temperature:20±2°C
Ambient humidity:65±5%
Operating frequency:30operations/min


Characteristics
  V-10 V-15 V-16 V-21 V-21(IN)
Permissible operating speed 0.1mm to 1 m/s max. (pin plunger models)
Permissible
operating
frequency
Mechanical 600 operations/min max. (pin plunger models)
Electrical 60 operations/min
Insulation resistance 100MΩ min. (at 500 VDC with insulation tester)
Contact resistance (initial value) 15mΩ max.
Dielectric
strength *1
Between terminals of
the same polarity
AC1,000V 50/60Hz 1min
Between currentcarrying
metal parts
and ground
AC1,500V 50/60Hz
1min
AC1,500V 50/60Hz
1min
AC2,000V 50/60Hz 1min
Between each terminals
and non-currentcarrying
metal parts
AC1,500V 50/60Hz
1min
AC1,500V 50/60Hz
1min
AC2,000V 50/60Hz 1min
Vibration
resistance *2
Malfunction 10 to 55 Hz, 1.5-mm double amplitude
Shock
resistance *2
Durability 1,000 m/s2 {approx. 100 G} max.
Malfunction 200 m/s2{approx. 20G} max. 300 m/s2 {approx. 30 G} max.
Durability *3 Mechanical 50,000,000 operations min. (60 operations/min)
Electrical 300,000 operations min.
(30 operations/min)
Heat resistive: 50,000
operations min
(30 operations/min)
100,000 operations min.
(30 operations/min)
Heat resistive: 20,000
operations min
(30 operations/min)
100,000 operations min.
(30 operations/min)
Degree of protection IEC IP40
Degree of protection against electric shock Class I
Proof tracking index (PTI) 175
Ambient operating temperature -25 to 105°C
(Heat resistive: -25 to 150°C)
-25 to 105°C -25 to 80°C
-25 to 105°C (V-21 series: -25 to 80°C) (Heat resistive: -25 to 150°C) at ambient humidity of 60% max.
(with no icing or condensation)
Ambient operating humidity 85% max. (for 5 to 35°C)
Weight Approx. 6.2g (pin plunger models)
Note: The data given above are initial values.
*1. The dielectric strength shown in the table indicates a value for models with a Separator.
*2. For the pin plunger models, the above values apply for use at the free position and total travel position. For the lever models, they apply at the total travel position.
Close or open circuit of the contact is shorter than 1 ms.
*3. For testing conditions, consult your OMRON sales representative.
Dimensions
(Unit: mm)
   Thermoplastic Case (V-21/-16 Models)
  The following illustrations and drawings are for quick-connect terminals #250 (C). V models with a switching current of 16 A incorporates solder terminals (A) and quick-connect terminals #187 (C2). These models are different from #250 models in terminal size only. Solder terminals (A) and quickconnect terminal #187 (C2) are omitted from the following drawings.
Pin Plunger img
V-21-16
V-16-16
V-16-15
V:dimensions1
Model
V-21-1 6
V-16-1 6
V-16-1 5
OF max.
RF min.
3.92 N {400 gf}
0.78 N {80 gf}
1.96 N {200 gf}
0.49 N {50 gf}
PT max.
OT min.
MD max.
1.2 mm
1.0 mm
0.4 mm
OP
14.7±0.4 mm
 
 

Short Hinge Lever
V-211-16
V-161-16
V-161-15
V:dimensions4
Model
V-211-1 6
V-161-1 6
V-161-1 5
OF max.
RF min.
3.92 N {400 gf}
0.49 N {50 gf}
1.96 N {200 gf}
0.49 N {50 gf}
PT max.
OT min.
MD max.
1.6 mm
0.8 mm
0.6 mm
OP
15.2±0.5 mm
 
 
Hinge Lever img
V-212-16
V-162-16
V-162-15
V:dimensions5
Model
V-212-1 6
V-162-1 6
V-162-1 5
OF max.
RF min.
2.45 N{250 gf}
0.25 N {25 gf}
1.23 N{125 gf}
0.14 N {14 gf}
PT max.
OT min.
MD max.
4.0 mm
1.6 mm
1.5 mm
OP
15.2±1.2 mm
 
 
Long Hinge Lever img
V-213-16
V-163-16
V-163-15
V:dimensions6
Model
V-213-1 6
V-163-1 6
V-163-1 5
OF max.
RF min.
1.27 N {130 gf}
0.12 N {12 gf}
0.69 N {70 gf}
0.06 N {6 gf}
PT max.
OT min.
MD max.
9.0 mm
2.0 mm
2.8 mm
OP
15.2± +2.6 mm
-3.2
 
 

Simulated Roller Lever
V-214-16
V-164-16
V-164-15
V:dimensions7
Model
V-214-1 6
V-164-1 6
V-164-1 5
OF max.
RF min.
2.45 N{250 gf}
0.25 N{25 gf}
1.23 N {125 gf}
0.14 N{14 gf}
PT max.
OT min.
MD max.
4.0 mm
1.6 mm
1.5 mm
OP
18.7±1.2 mm
 
 

Short Hinge Roller Lever
img
V-215-16
V-165-16
V-165-15
V:dimensions8
Model
V-215-1 6
V-165-1 6
V-165-1 5
OF max.
RF min.
4.71 N{480 gf}
0.49 N{50 gf}
2.35 N {240 gf}
0.49 N{50 gf}
PT max.
OT min.
MD max.
1.6 mm
0.8 mm
0.6 mm
OP
20.7±0.6 mm
 
 
Hinge Roller Lever
V-216-16
V-166-16
V-166-15
Model
V-216-1 6
V-166-1 6
V-166-1 5
OF max.
RF min.
2.45 N{250 gf}
0.25 N{25 gf}
1.23 N {125 gf}
0.14 N{14 gf}
PT max.
OT min.
MD max.
4.0 mm
1.6 mm
1.5 mm
OP
20.7±1.2 mm

Thermosetting Case (V-15/V-10 Models)

The following illustrations are for solder terminals (A). V models with a switching current 15A and 10A have quick-connect terminals #187 (C2). These models are different from solder terminal models in terminal size only. Illustrations for quick-connect terminals #187 (C2) are ommited from the following drawings.

 
 
Pin Plunger
V-15-16
V-15-15
V-10-15
V-10-14
V:dimensions10
Model
V-15-1 6
V-15-1 5
V-10-1 5
V-10-1 4
OF max.
RF min.
3.92 N
0.78 N
1.96 N
0.49 N
0.98 N
0.20 N
PT max.
OT min.
MD max.
1.2 mm
1.0 mm
0.4 mm
OP
14.7±0.4 mm
 
 
Short Hinge Lever img
V-151-16
V-151-15
V-101-15
V-101-14
V:dimensions11
Model
V-151-1 6
V-151-1 5
V-101-1 5
V-101-1 4
OF max.
RF min.
3.92 N
0.49 N
1.96 N
0.49 N
0.98 N
0.15 N
PT max.
OT min.
MD max.
1.6 mm
0.8 mm
0.6 mm
OP
15.2±0.5 mm
 
Hinge Lever img
V-152-16
V-152-15
V-102-15
V-102-14
V:dimensions12
Model
V-152-1 6
V-152-1 5
V-102-1 5
V-102-1 4
OF max.
RF min.
2.45 N
0.25 N
1.23 N
0.14 N
0.59 N
0.06 N
PT max.
OT min.
MD max.
4.0 mm
1.6 mm
1.5 mm
OP
15.2±1.2 mm
 
Long Hinge Lever img
V-153-16
V-153-15
V-103-15
V-103-14
V:dimensions12
Model
V-153-1 6
V-153-1 5
V-103-1 5
V-103-1 4
OF max.
RF min.
1.27 N
0.12 N
0.69 N
0.06 N
0.34 N
---
PT max.
OT min.
MD max.
9.0 mm
2.0 mm
2.8 mm
9.0 mm
3.2 mm
2.8 mm
OP
15.2± +2.6 mm
-3.2
15.2±2.6 mm
 
 
Simulated Roller Lever img
V-154-16
V-154-15
V-104-15
V-104-14
V:dimensions13
Model V-154-16
V-154-1 5
V-104-1 5
V-104-1 4
OF max.
RF min.
2.45N
0.25N
1.23N
0.14N
0.59N
0.06N
PT max.
OT min.
MD max.
4.0 mm
1.6 mm
1.5 mm
OP
18.7±1.2 mm
 
 
Short Hinge Roller Lever img
V-155-16
V-155-15
V-105-15
V-105-14
V:dimensions14
Model V-155-16
V-155-1 5
V-105-1 5
V-105-1 4
OF max.
RF min.
4.71N
0.49N
2.35N
0.49N
1.18N
0.15N
PT max.
OT min.
MD max.
1.6 mm
0.8 mm
0.6 mm
OP
20.7±0.6 mm
 
Hinge Roller Lever img
V-156-16
V-156-15
V-106-15
V-106-14
V:dimensions15
Model V-156-16
V-156-1 5
V-106-1 5
V-106-1 4
OF max.
RF min.
2.45N
0.25N
1.23N
0.14N
0.59N
0.06N
PT max.
OT min.
MD max.
4.0 mm
1.6 mm
1.5 mm
OP
20.7±1.2 mm

Safe Use

●Soldering

·Connecting to Solder Terminals
Complete the soldering at the iron tip temperature of 250°C to 350°C (60W) within 5 seconds, and do not apply any external force for 1 minute after soldering.
Be sure to apply only the minimum required amount of flux. It may result in contact failure once the flux penetrates into the internal part of the Switch.

Connecting to Quick-connect Terminals #187
Insert the receptacle of quick-connect terminal #187 straighttoward the terminal.
Applying excessive external force horizontally or vertically may cause deformation of terminals and may damage the housings.

Connecting to Quick-connect Terminals #250
Insert the receptacle of quick-connect terminal #250 straight toward the terminal.
Applying excessive external force horizontally or vertically may cause deformation of terminals and may damage the housings.

Correct Use

●Mounting

·Use M3 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.39 to 0.59 Nm {4 to 6 kgfcm}.