V Miniature Basic Switch
Miniature Basic Switch that Offers High Reliability and Security
- Wide variation of best-selling microswitches with switching currents of 10 to 21 A.
- Can be used for interrupting current when doors are opened or closed.
- Available in two types of cases: thermoplastic resin and thermosetting resin.
- Indium contact models available for DC load
Model | 2D/3D CAD | |
---|---|---|
V-10-1A4 | Download | |
V-10-1A5 | Download | |
V-10-1C25 | Download | |
V-10-2C24 | Download | |
V-10-3A4 | Download | |
V-10-3C24 | Download | |
V-101-1A4 | Download | |
V-101-1C24 | Download | |
V-101-3C24 | Download | |
V-102-1A4 | Download | |
V-102-1A5 | Download | |
V-102-1C24 | Download | |
V-102-2A4 | Download | |
V-102-3A4 | Download | |
V-103-1A4 | Download | |
V-103-1A5 | Download | |
V-103-1C24 | Download | |
V-103-3A4 | Download | |
V-104-1A4 | Download | |
V-104-1A5 | Download | |
V-104-1C24 | Download | |
V-104-2A4 | Download | |
V-104-3A4 | Download | |
V-105-1A4 | Download | |
V-105-1A5 | Download | |
V-105-1C24 | Download | |
V-105-2A4 | Download | |
V-106-1A4 | Download | |
V-106-1A5 | Download | |
V-106-1C24 | Download | |
V-106-2A4 | Download | |
V-11-1A4 | Download | |
V-11-1C24 | Download | |
V-11-1C4 | Download | |
V-111-1A4 | Download | |
V-111-1C24 | Download | |
V-111-1C4 | Download | |
V-111-3C24 | Download | |
V-112-1A4 | Download | |
V-112-1C24 | Download | |
V-112-1C4 | Download | |
V-112-3C4 | Download | |
V-113-1A4 | Download | |
V-113-1C24 | Download | |
V-113-1C4 | Download | |
V-114-1A4 | Download | |
V-114-1C24 | Download | |
V-114-1C4 | Download | |
V-114-3A4 | Download | |
V-115-1A4 | Download | |
V-115-1C24 | Download | |
V-115-1C4 | Download | |
V-116-1A4 | Download | |
V-116-1C24 | Download | |
V-116-1C4 | Download | |
V-15-1A5 | Download | |
V-15-1C25 | Download | |
V-15-1C5 | Download | |
V-15-2A5 | Download | |
V-15-2C25 | Download | |
V-15-3A5 | Download | |
V-15-3C25 | Download | |
V-15-3C5 | Download | |
V-151-1A5 | Download | |
V-151-1C25 | Download | |
V-152-1A5 | Download | |
V-152-1C25 | Download | |
V-152-2A5 | Download | |
V-152-3A5 | Download | |
V-152-3C25 | Download | |
V-153-1A5 | Download | |
V-153-1C25 | Download | |
V-153-2C25 | Download | |
V-153-3A5 | Download | |
V-153-3C25 | Download | |
V-154-1A5 | Download | |
V-154-1C25 | Download | |
V-154-2A5 | Download | |
V-154-2C25 | Download | |
V-154-3A5 | Download | |
V-154-3C25 | Download | |
V-155-1A5 | Download | |
V-155-1A6 | Download | |
V-155-1C25 | Download | |
V-155-2A5 | Download | |
V-155-3A5 | Download | |
V-156-1A5 | Download | |
V-156-1C25 | Download | |
V-156-2A5 | Download | |
V-156-3A5 | Download | |
V-156-3C25 | Download | |
V-16-1A5 | Download | |
V-16-1C25 | Download | |
V-16-1C5 | Download | |
V-16-2A5 | Download | |
V-16-2C25 | Download | |
V-16-2C5 | Download | |
V-16-3A5 | Download | |
V-16-3C5 | Download | |
V-161-1A5 | Download | |
V-161-1C25 | Download | |
V-161-1C5 | Download | |
V-161-3C25 | Download | |
V-162-1A5 | Download | |
V-162-1C25 | Download | |
V-162-1C5 | Download | |
V-162-2C25 | Download | |
V-162-2C5 | Download | |
V-162-3A5 | Download | |
V-162-3C25 | Download | |
V-162-3C5 | Download | |
V-163-1A5 | Download | |
V-163-1C25 | Download | |
V-163-1C5 | Download | |
V-164-1A5 | Download | |
V-164-1C25 | Download | |
V-164-1C5 | Download | |
V-164-3C5 | Download | |
V-165-1A5 | Download | |
V-165-1C25 | Download | |
V-165-1C5 | Download | |
V-166-1A5 | Download | |
V-166-1C25 | Download | |
V-166-1C5 | Download | |
V-166-2C25 | Download | |
V-166-3C5 | Download | |
V-21-1C6 | Download | |
V-21-2C6 | Download | |
V-21-3C6 | Download | |
V-211-1C6 | Download | |
V-211-2C6 | Download | |
V-211-3C6 | Download | |
V-212-1C6 | Download | |
V-212-2C6 | Download | |
V-212-3C6 | Download | |
V-213-1C6 | Download | |
V-213-3C6 | Download | |
V-214-1C6 | Download | |
V-215-1C6 | Download | |
V-215-2C6 | Download | |
V-215-3C6 | Download | |
V-216-1C6 | Download |

General-purpose Models
(Only standard combinations of terminal availability are shown.)
Thermoplastic Case
Actuator | Terminals | Contact form | Maximum operating force (OF) | 21A | 16A |
---|---|---|---|---|---|
Pin plunger
|
Solder terminals (A) |
SPDT | 3.92N | --- | V-16-1A6 |
SPST-NC | --- | V-16-2A6 | |||
SPST-NO | --- | V-16-3A6 | |||
SPDT | 1.96N | --- | V-16-1A5 | ||
SPST-NC | --- | V-16-2A5 | |||
SPST-NO | --- | V-16-3A5 | |||
SPDT | 0.98N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#187) (C2) |
SPDT | 3.92N | --- | V-16-1C26 | |
SPST-NC | --- | V-16-2C26 | |||
SPST-NO | --- | V-16-3C26 | |||
SPDT | 1.96N | --- | V-16-1C25 | ||
SPST-NC | --- | V-16-2C25 | |||
SPST-NO | --- | V-16-3C25 | |||
SPDT | 0.98N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 3.92N | V-21-1C6 | V-16-1C6 | |
SPST-NC | V-21-2C6 | V-16-2C6 | |||
SPST-NO | V-21-3C6 | V-16-3C6 | |||
SPDT | 1.96N | --- | V-16-1C5 | ||
SPST-NC | --- | V-16-2C5 | |||
SPST-NO | --- | V-16-3C5 | |||
SPDT | 0.98N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 21A | 16A |
---|---|---|---|---|---|
Short hinge lever
|
Solder terminals (A) |
SPDT | 3.92N | --- | V-161-1A6 |
SPST-NC | --- | V-161-2A6 | |||
SPST-NO | --- | V-161-3A6 | |||
SPDT | 1.96N | --- | V-161-1A5 | ||
SPST-NC | --- | V-161-2A5 | |||
SPST-NO | --- | V-161-3A5 | |||
SPDT | 0.98N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#187) (C2) |
SPDT | 3.92N | --- | V-161-1C26 | |
SPST-NC | --- | V-161-2C26 | |||
SPST-NO | --- | V-161-3C26 | |||
SPDT | 1.96N | --- | V-161-1C25 | ||
SPST-NC | --- | V-161-2C25 | |||
SPST-NO | --- | V-161-3C25 | |||
SPDT | 0.98N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 3.92N | V-211-1C6 | V-161-1C6 | |
SPST-NC | V-211-2C6 | V-161-2C6 | |||
SPST-NO | V-211-3C6 | V-161-3C6 | |||
SPDT | 1.96N | --- | V-161-1C5 | ||
SPST-NC | --- | V-161-2C5 | |||
SPST-NO | --- | V-161-3C5 | |||
SPDT | 0.98N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 21A | 16A |
---|---|---|---|---|---|
Hinge lever
|
Solder terminals (A) |
SPDT | 2.45N | --- | V-162-1A6 |
SPST-NC | --- | V-162-2A6 | |||
SPST-NO | --- | V-162-3A6 | |||
SPDT | 1.23N | --- | V-162-1A5 | ||
SPST-NC | --- | V-162-2A5 | |||
SPST-NO | --- | V-162-3A5 | |||
SPDT | 0.59N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#187) (C2) |
SPDT | 2.45N | --- | V-162-1C26 | |
SPST-NC | --- | V-162-2C26 | |||
SPST-NO | --- | V-162-3C26 | |||
SPDT | 1.23N | --- | V-162-1C25 | ||
SPST-NC | --- | V-162-2C25 | |||
SPST-NO | --- | V-162-3C25 | |||
SPDT | 0.59N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 2.45N | V-212-1C6 | V-162-1C6 | |
SPST-NC | V-212-2C6 | V-162-2C6 | |||
SPST-NO | V-212-3C6 | V-162-3C6 | |||
SPDT | 1.23N | --- | V-162-1C5 | ||
SPST-NC | --- | V-162-2C5 | |||
SPST-NO | --- | V-162-3C5 | |||
SPDT | 0.59N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 21A | 16A |
---|---|---|---|---|---|
Long hinge lever
|
Solder terminals (A) |
SPDT | 1.27N | --- | V-163-1A6 |
SPST-NC | --- | V-163-2A6 | |||
SPST-NO | --- | V-163-3A6 | |||
SPDT | 0.69N | --- | V-163-1A5 | ||
SPST-NC | --- | V-163-2A5 | |||
SPST-NO | --- | V-163-3A5 | |||
SPDT | 0.34N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#187) (C2) |
SPDT | 1.27N | --- | V-163-1C26 | |
SPST-NC | --- | V-163-2C26 | |||
SPST-NO | --- | V-163-3C26 | |||
SPDT | 0.69N | --- | V-163-1C25 | ||
SPST-NC | --- | V-163-2C25 | |||
SPST-NO | --- | V-163-3C25 | |||
SPDT | 0.34N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 1.27N | V-213-1C6 | V-163-1C6 | |
SPST-NC | V-213-2C6 | V-163-2C6 | |||
SPST-NO | V-213-3C6 | V-163-3C6 | |||
SPDT | 0.69N | --- | V-163-1C5 | ||
SPST-NC | --- | V-163-2C5 | |||
SPST-NO | --- | V-163-3C5 | |||
SPDT | 0.34N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 21A | 16A |
---|---|---|---|---|---|
Simulated roller lever
|
Solder terminals (A) |
SPDT | 2.45N | --- | V-164-1A6 |
SPST-NC | --- | V-164-2A6 | |||
SPST-NO | --- | V-164-3A6 | |||
SPDT | 1.23N | --- | V-164-1A5 | ||
SPST-NC | --- | V-164-2A5 | |||
SPST-NO | --- | V-164-3A5 | |||
SPDT | 0.59N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#187) (C2) |
SPDT | 2.45N | --- | V-164-1C26 | |
SPST-NC | --- | V-164-2C26 | |||
SPST-NO | --- | V-164-3C26 | |||
SPDT | 1.23N | --- | V-164-1C25 | ||
SPST-NC | --- | V-164-2C25 | |||
SPST-NO | --- | V-164-3C25 | |||
SPDT | 0.59N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 2.45N | V-214-1C6 | V-164-1C6 | |
SPST-NC | V-214-2C6 | V-164-2C6 | |||
SPST-NO | V-214-3C6 | V-164-3C6 | |||
SPDT | 1.23N | --- | V-164-1C5 | ||
SPST-NC | --- | V-164-2C5 | |||
SPST-NO | --- | V-164-3C5 | |||
SPDT | 0.59N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 21A | 16A |
---|---|---|---|---|---|
Short hinge roller lever
|
Solder terminals (A) |
SPDT | 4.71N | --- | V-165-1A6 |
SPST-NC | --- | V-165-2A6 | |||
SPST-NO | --- | V-165-3A6 | |||
SPDT | 2.35N | --- | V-165-1A5 | ||
SPST-NC | --- | V-165-2A5 | |||
SPST-NO | --- | V-165-3A5 | |||
SPDT | 1.18N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#187) (C2) |
SPDT | 4.71N | --- | V-165-1C26 | |
SPST-NC | --- | V-165-2C26 | |||
SPST-NO | --- | V-165-3C26 | |||
SPDT | 2.35N | --- | V-165-1C25 | ||
SPST-NC | --- | V-165-2C25 | |||
SPST-NO | --- | V-165-3C25 | |||
SPDT | 1.18N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 4.71N | V-215-1C6 | V-165-1C6 | |
SPST-NC | V-215-2C6 | V-165-2C6 | |||
SPST-NO | V-215-3C6 | V-165-3C6 | |||
SPDT | 2.35N | --- | V-165-1C5 | ||
SPST-NC | --- | V-165-2C5 | |||
SPST-NO | --- | V-165-3C5 | |||
SPDT | 1.18N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 21A | 16A |
---|---|---|---|---|---|
Hinge roller lever
|
Solder terminals (A) |
SPDT | 2.45N | --- | V-166-1A6 |
SPST-NC | --- | V-166-2A6 | |||
SPST-NO | --- | V-166-3A6 | |||
SPDT | 1.23N | --- | V-166-1A5 | ||
SPST-NC | --- | V-166-2A5 | |||
SPST-NO | --- | V-166-3A5 | |||
SPDT | 0.59N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#187) (C2) |
SPDT | 2.45N | --- | V-166-1C26 | |
SPST-NC | --- | V-166-2C26 | |||
SPST-NO | --- | V-166-3C26 | |||
SPDT | 1.23N | --- | V-166-1C25 | ||
SPST-NC | --- | V-166-2C25 | |||
SPST-NO | --- | V-166-3C25 | |||
SPDT | 0.59N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 2.45N | V-216-1C6 | V-166-1C6 | |
SPST-NC | V-216-2C6 | V-166-2C6 | |||
SPST-NO | V-216-3C6 | V-166-3C6 | |||
SPDT | 1.23N | --- | V-166-1C5 | ||
SPST-NC | --- | V-166-2C5 | |||
SPST-NO | --- | V-166-3C5 | |||
SPDT | 0.59N | --- | --- | ||
SPST-NC | --- | --- | |||
SPST-NO | --- | --- |
Thermosetting Case
Actuator | Terminals | Contact form | Maximum operating force (OF) | 15A | 10A | Heat-resistive | |
---|---|---|---|---|---|---|---|
15A | 10A | ||||||
Pin plunger
|
Solder terminals (A) |
SPDT | 3.92N | V-15-1A6 | --- | V-15-1A6-T | --- |
SPST-NC | V-15-2A6 | --- | --- | --- | |||
SPST-NO | V-15-3A6 | --- | --- | --- | |||
SPDT | 1.96N | V-15-1A5 | V-10-1A5 | V-15-1A5-T | V-10-1A5-T | ||
SPST-NC | V-15-2A5 | V-10-2A5 | --- | --- | |||
SPST-NO | V-15-3A5 | V-10-3A5 | --- | --- | |||
SPDT | 0.98N | --- | V-10-1A4 | --- | V-10-1A4-T | ||
SPST-NC | --- | V-10-2A4 | --- | V-10-2A4-T | |||
SPST-NO | --- | V-10-3A4 | --- | V-10-3A4-T | |||
Quick-connect terminals (#187) (C2) |
SPDT | 3.92N | V-15-1C26 | --- | V-15-1C26-T | --- | |
SPST-NC | V-15-2C26 | --- | --- | --- | |||
SPST-NO | V-15-3C26 | --- | --- | --- | |||
SPDT | 1.96N | V-15-1C25 | V-10-1C25 | V-15-1C25-T | V-10-1C25-T | ||
SPST-NC | V-15-2C25 | V-10-2C25 | --- | --- | |||
SPST-NO | V-15-3C25 | V-10-3C25 | --- | --- | |||
SPDT | 0.98N | --- | V-10-1C24 | --- | V-10-1C24-T | ||
SPST-NC | --- | V-10-2C24 | --- | --- | |||
SPST-NO | --- | V-10-3C24 | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 3.92N | V-15-1C6 | --- | V-15-1C6-T | --- | |
SPST-NC | V-15-2C6 | --- | --- | --- | |||
SPST-NO | V-15-3C6 | --- | --- | --- | |||
SPDT | 1.96N | V-15-1C5 | V-10-1C5 | V-15-1C5-T | V-10-1C5-T | ||
SPST-NC | V-15-2C5 | V-10-2C5 | --- | --- | |||
SPST-NO | V-15-3C5 | V-10-3C5 | --- | --- | |||
SPDT | 0.98N | --- | V-10-1C4 | --- | V-10-1C4-T | ||
SPST-NC | --- | V-10-2C4 | --- | --- | |||
SPST-NO | --- | V-10-3C4 | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 15A | 10A | Heat-resistive | |
---|---|---|---|---|---|---|---|
15A | 10A | ||||||
Short hinge lever
|
Solder terminals (A) |
SPDT | 3.92N | V-151-1A6 | --- | V-151-1A6-T | --- |
SPST-NC | V-151-2A6 | --- | --- | --- | |||
SPST-NO | V-151-3A6 | --- | --- | --- | |||
SPDT | 1.96N | V-151-1A5 | V-101-1A5 | V-151-1A5-T | V-101-1A5-T | ||
SPST-NC | V-151-2A5 | V-101-2A5 | --- | --- | |||
SPST-NO | V-151-3A5 | V-101-3A5 | --- | --- | |||
SPDT | 0.98N | --- | V-101-1A4 | --- | V-101-1A4-T | ||
SPST-NC | --- | V-101-2A4 | --- | V-101-2A4-T | |||
SPST-NO | --- | V-101-3A4 | --- | V-101-3A4-T | |||
Quick-connect terminals (#187) (C2) |
SPDT | 3.92N | V-151-1C26 | --- | V-151-1C26-T | --- | |
SPST-NC | V-151-2C26 | --- | --- | --- | |||
SPST-NO | V-151-3C26 | --- | --- | --- | |||
SPDT | 1.96N | V-151-1C25 | V-101-1C25 | V-151-1C25-T | V-101-1C25-T | ||
SPST-NC | V-151-2C25 | V-101-2C25 | --- | --- | |||
SPST-NO | V-151-3C25 | V-101-3C25 | --- | --- | |||
SPDT | 0.98N | --- | V-101-1C24 | --- | V-101-1C24-T | ||
SPST-NC | --- | V-101-2C24 | --- | --- | |||
SPST-NO | --- | V-101-3C24 | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 3.92N | V-151-1C6 | --- | V-151-1C6-T | --- | |
SPST-NC | V-151-2C6 | --- | --- | --- | |||
SPST-NO | V-151-3C6 | --- | --- | --- | |||
SPDT | 1.96N | V-151-1C5 | V-101-1C5 | V-151-1C5-T | V-101-1C5-T | ||
SPST-NC | V-151-2C5 | V-101-2C5 | --- | --- | |||
SPST-NO | V-151-3C5 | V-101-3C5 | --- | --- | |||
SPDT | 0.98N | --- | V-101-1C4 | --- | V-101-1C4-T | ||
SPST-NC | --- | V-101-2C4 | --- | --- | |||
SPST-NO | --- | V-101-3C4 | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 15A | 10A | Heat-resistive | |
---|---|---|---|---|---|---|---|
15A | 10A | ||||||
Hinge lever
|
Solder terminals (A) |
SPDT | 2.45N | V-152-1A6 | --- | V-152-1A6-T | --- |
SPST-NC | V-152-2A6 | --- | --- | --- | |||
SPST-NO | V-152-3A6 | --- | --- | --- | |||
SPDT | 1.23N | V-152-1A5 | V-102-1A5 | V-152-1A5-T | V-102-1A5-T | ||
SPST-NC | V-152-2A5 | V-102-2A5 | --- | --- | |||
SPST-NO | V-152-3A5 | V-102-3A5 | --- | --- | |||
SPDT | 0.59N | --- | V-102-1A4 | --- | V-102-1A4-T | ||
SPST-NC | --- | V-102-2A4 | --- | V-102-2A4-T | |||
SPST-NO | --- | V-102-3A4 | --- | V-102-3A4-T | |||
Quick-connect terminals (#187) (C2) |
SPDT | 2.45N | V-152-1C26 | --- | V-152-1C26-T | --- | |
SPST-NC | V-152-2C26 | --- | --- | --- | |||
SPST-NO | V-152-3C26 | --- | --- | --- | |||
SPDT | 1.23N | V-152-1C25 | V-102-1C25 | V-152-1C25-T | V-102-1C25-T | ||
SPST-NC | V-152-2C25 | V-102-2C25 | --- | --- | |||
SPST-NO | V-152-3C25 | V-102-3C25 | --- | --- | |||
SPDT | 0.59N | --- | V-102-1C24 | --- | V-102-1C24-T | ||
SPST-NC | --- | V-102-2C24 | --- | --- | |||
SPST-NO | --- | V-102-3C24 | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 2.45N | V-152-1C6 | --- | V-152-1C6-T | --- | |
SPST-NC | V-152-2C6 | --- | --- | --- | |||
SPST-NO | V-152-3C6 | --- | --- | --- | |||
SPDT | 1.23N | V-152-1C5 | V-102-1C5 | V-152-1C5-T | V-102-1C5-T | ||
SPST-NC | V-152-2C5 | V-102-2C5 | --- | --- | |||
SPST-NO | V-152-3C5 | V-102-3C5 | --- | --- | |||
SPDT | 0.59N | --- | V-102-1C4 | --- | V-102-1C4-T | ||
SPST-NC | --- | V-102-2C4 | --- | --- | |||
SPST-NO | --- | V-102-3C4 | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 15A | 10A | Heat-resistive | |
---|---|---|---|---|---|---|---|
15A | 10A | ||||||
Long hinge lever
|
Solder terminals (A) |
SPDT | 1.27N | V-153-1A6 | --- | V-153-1A6-T | --- |
SPST-NC | V-153-2A6 | --- | --- | --- | |||
SPST-NO | V-153-3A6 | --- | --- | --- | |||
SPDT | 0.69N | V-153-1A5 | V-103-1A5 | V-153-1A5-T | V-103-1A5-T | ||
SPST-NC | V-153-2A5 | V-103-2A5 | --- | --- | |||
SPST-NO | V-153-3A5 | V-103-3A5 | --- | --- | |||
SPDT | 0.34N | --- | V-103-1A4 | --- | V-103-1A4-T | ||
SPST-NC | --- | V-103-2A4 | --- | V-103-2A4-T | |||
SPST-NO | --- | V-103-3A4 | --- | V-103-3A4-T | |||
Quick-connect terminals (#187) (C2) |
SPDT | 1.27N | V-153-1C26 | --- | V-153-1C26-T | --- | |
SPST-NC | V-153-2C26 | --- | --- | --- | |||
SPST-NO | V-153-3C26 | --- | --- | --- | |||
SPDT | 0.69N | V-153-1C25 | V-103-1C25 | V-153-1C25-T | V-103-1C25-T | ||
SPST-NC | V-153-2C25 | V-103-2C25 | --- | --- | |||
SPST-NO | V-153-3C25 | V-103-3C25 | --- | --- | |||
SPDT | 0.34N | --- | V-103-1C24 | --- | V-103-1C24-T | ||
SPST-NC | --- | V-103-2C24 | --- | --- | |||
SPST-NO | --- | V-103-3C24 | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 1.27N | V-153-1C6 | --- | V-153-1C6-T | --- | |
SPST-NC | V-153-2C6 | --- | --- | --- | |||
SPST-NO | V-153-3C6 | --- | --- | --- | |||
SPDT | 0.69N | V-153-1C5 | V-103-1C5 | V-153-1C5-T | V-103-1C5-T | ||
SPST-NC | V-153-2C5 | V-103-2C5 | --- | --- | |||
SPST-NO | V-153-3C5 | V-103-3C5 | --- | --- | |||
SPDT | 0.34N | --- | V-103-1C4 | --- | V-103-1C4-T | ||
SPST-NC | --- | V-103-2C4 | --- | --- | |||
SPST-NO | --- | V-103-3C4 | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 15A | 10A | Heat-resistive | |
---|---|---|---|---|---|---|---|
15A | 10A | ||||||
Simulated roller lever
|
Solder terminals (A) |
SPDT | 2.45N | V-154-1A6 | --- | V-154-1A6-T | --- |
SPST-NC | V-154-2A6 | --- | --- | --- | |||
SPST-NO | V-154-3A6 | --- | --- | --- | |||
SPDT | 1.23N | V-154-1A5 | V-104-1A5 | V-154-1A5-T | V-104-1A5-T | ||
SPST-NC | V-154-2A5 | V-104-2A5 | --- | --- | |||
SPST-NO | V-154-3A5 | V-104-3A5 | --- | --- | |||
SPDT | 0.59N | --- | V-104-1A4 | --- | V-104-1A4-T | ||
SPST-NC | --- | V-104-2A4 | --- | V-104-2A4-T | |||
SPST-NO | --- | V-104-3A4 | --- | V-104-3A4-T | |||
Quick-connect terminals (#187) (C2) |
SPDT | 2.45N | V-154-1C26 | --- | V-154-1C26-T | --- | |
SPST-NC | V-154-2C26 | --- | --- | --- | |||
SPST-NO | V-154-3C26 | --- | --- | --- | |||
SPDT | 1.23N | V-154-1C25 | V-104-1C25 | V-154-1C25-T | V-104-1C25-T | ||
SPST-NC | V-154-2C25 | V-104-2C25 | --- | --- | |||
SPST-NO | V-154-3C25 | V-104-3C25 | --- | --- | |||
SPDT | 0.59N | --- | V-104-1C24 | --- | V-104-1C24-T | ||
SPST-NC | --- | V-104-2C24 | --- | --- | |||
SPST-NO | --- | V-104-3C24 | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 2.45N | V-154-1C6 | --- | V-154-1C6-T | --- | |
SPST-NC | V-154-2C6 | --- | --- | --- | |||
SPST-NO | V-154-3C6 | --- | --- | --- | |||
SPDT | 1.23N | V-154-1C5 | V-104-1C5 | V-154-1C5-T | V-104-1C5-T | ||
SPST-NC | V-154-2C5 | V-104-2C5 | --- | --- | |||
SPST-NO | V-154-3C5 | V-104-3C5 | --- | --- | |||
SPDT | 0.59N | --- | V-104-1C4 | --- | V-104-1C4-T | ||
SPST-NC | --- | V-104-2C4 | --- | --- | |||
SPST-NO | --- | V-104-3C4 | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 15A | 10A | Heat-resistive | |
---|---|---|---|---|---|---|---|
15A | 10A | ||||||
Short hinge roller lever
|
Solder terminals (A) |
SPDT | 4.71N | V-155-1A6 | --- | V-155-1A6-T | --- |
SPST-NC | V-155-2A6 | --- | --- | --- | |||
SPST-NO | V-155-3A6 | --- | --- | --- | |||
SPDT | 2.35N | V-155-1A5 | V-105-1A5 | V-155-1A5-T | V-105-1A5-T | ||
SPST-NC | V-155-2A5 | V-105-2A5 | --- | --- | |||
SPST-NO | V-155-3A5 | V-105-3A5 | --- | --- | |||
SPDT | 1.18N | --- | V-105-1A4 | --- | V-105-1A4-T | ||
SPST-NC | --- | V-105-2A4 | --- | V-105-2A4-T | |||
SPST-NO | --- | V-105-3A4 | --- | V-105-3A4-T | |||
Quick-connect terminals (#187) (C2) |
SPDT | 4.71N | V-155-1C26 | --- | V-155-1C26-T | --- | |
SPST-NC | V-155-2C26 | --- | --- | --- | |||
SPST-NO | V-155-3C26 | --- | --- | --- | |||
SPDT | 2.35N | V-155-1C25 | V-105-1C25 | V-155-1C25-T | V-105-1C25-T | ||
SPST-NC | V-155-2C25 | V-105-2C25 | --- | --- | |||
SPST-NO | V-155-3C25 | V-105-3C25 | --- | --- | |||
SPDT | 1.18N | --- | V-105-1C24 | --- | V-105-1C24-T | ||
SPST-NC | --- | V-105-2C24 | --- | --- | |||
SPST-NO | --- | V-105-3C24 | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 4.71N | V-155-1C6 | --- | V-155-1C6-T | --- | |
SPST-NC | V-155-2C6 | --- | --- | --- | |||
SPST-NO | V-155-3C6 | --- | --- | --- | |||
SPDT | 2.35N | V-155-1C5 | V-105-1C5 | V-155-1C5-T | V-105-1C5-T | ||
SPST-NC | V-155-2C5 | V-105-2C5 | --- | --- | |||
SPST-NO | V-155-3C5 | V-105-3C5 | --- | --- | |||
SPDT | 1.18N | --- | V-105-1C4 | --- | V-105-1C4-T | ||
SPST-NC | --- | V-105-2C4 | --- | --- | |||
SPST-NO | --- | V-105-3C4 | --- | --- |
Actuator | Terminals | Contact form | Maximum operating force (OF) | 15A | 10A | Heat-resistive | |
---|---|---|---|---|---|---|---|
15A | 10A | ||||||
Hinge roller lever
|
Solder terminals (A) |
SPDT | 2.45N | V-156-1A6 | --- | V-156-1A6-T | --- |
SPST-NC | V-156-2A6 | --- | --- | --- | |||
SPST-NO | V-156-3A6 | --- | --- | --- | |||
SPDT | 1.23N | V-156-1A5 | V-106-1A5 | V-156-1A5-T | V-106-1A5-T | ||
SPST-NC | V-156-2A5 | V-106-2A5 | --- | --- | |||
SPST-NO | V-156-3A5 | V-106-3A5 | --- | --- | |||
SPDT | 0.59N | --- | V-106-1A4 | --- | V-106-1A4-T | ||
SPST-NC | --- | V-106-2A4 | --- | V-106-2A4-T | |||
SPST-NO | --- | V-106-3A4 | --- | V-106-3A4-T | |||
Quick-connect terminals (#187) (C2) |
SPDT | 2.45N | V-156-1C26 | --- | V-156-1C26-T | --- | |
SPST-NC | V-156-2C26 | --- | --- | --- | |||
SPST-NO | V-156-3C26 | --- | --- | --- | |||
SPDT | 1.23N | V-156-1C25 | V-106-1C25 | V-156-1C25-T | V-106-1C25-T | ||
SPST-NC | V-156-2C25 | V-106-2C25 | --- | --- | |||
SPST-NO | V-156-3C25 | V-106-3C25 | --- | --- | |||
SPDT | 0.59N | --- | V-106-1C24 | --- | V-106-1C24-T | ||
SPST-NC | --- | V-106-2C24 | --- | --- | |||
SPST-NO | --- | V-106-3C24 | --- | --- | |||
Quick-connect terminals (#250) (C) |
SPDT | 2.45N | V-156-1C6 | --- | V-156-1C6-T | --- | |
SPST-NC | V-156-2C6 | --- | --- | --- | |||
SPST-NO | V-156-3C6 | --- | --- | --- | |||
SPDT | 1.23N | V-156-1C5 | V-106-1C5 | V-156-1C5-T | V-106-1C5-T | ||
SPST-NC | V-156-2C5 | V-106-2C5 | --- | --- | |||
SPST-NO | V-156-3C5 | V-106-3C5 | --- | --- | |||
SPDT | 0.59N | --- | V-106-1C4 | --- | V-106-1C4-T | ||
SPST-NC | --- | V-106-2C4 | --- | --- | |||
SPST-NO | --- | V-106-3C4 | --- | --- |
Thermosetting Case
Actuator | Terminals | Contact form | Ratings Maximum operating force (OF) |
30VDC 12A |
---|---|---|---|---|
Hinge roller lever
|
Quick-connect terminals (#250) (C) |
SPDT | 3.92N | V-21-1C6(IN) |
Contact Form | ||
SPDT | SPST-NC | SPST-NO |
|
Resistive load
|
|||||
---|---|---|---|---|---|---|
V-21 | 250VAC | 21A | ||||
125VDC 250VDC |
0.6A 0.3A |
|||||
V-16 | 250VAC | 16A | ||||
125VDC 250VDC |
0.6A 0.3A |
|||||
V-15 | 250VAC | 15A | ||||
125VDC 250VDC |
0.6A 0.3A |
|||||
V-10 | 250VAC | 10A | ||||
125VDC 250VDC |
0.6A 0.3A |
|||||
V-21(IN) | DC30V | 12 A |
Note: |
The ratings values apply under the following test conditions: |
Characteristics
V-10 | V-15 | V-16 | V-21 | V-21(IN) | ||
---|---|---|---|---|---|---|
Permissible operating speed | 0.1mm to 1 m/s max. (pin plunger models) | |||||
Permissible operating frequency |
Mechanical | 600 operations/min max. (pin plunger models) | ||||
Electrical | 60 operations/min | |||||
Insulation resistance | 100MΩ min. (at 500 VDC with insulation tester) | |||||
Contact resistance (initial value) | 15mΩ max. | |||||
Dielectric strength *1 |
Between terminals of the same polarity |
AC1,000V 50/60Hz 1min | ||||
Between currentcarrying metal parts and ground |
AC1,500V 50/60Hz 1min |
AC1,500V 50/60Hz 1min |
AC2,000V 50/60Hz 1min | |||
Between each terminals and non-currentcarrying metal parts |
AC1,500V 50/60Hz 1min |
AC1,500V 50/60Hz 1min |
AC2,000V 50/60Hz 1min | |||
Vibration resistance *2 |
Malfunction | 10 to 55 Hz, 1.5-mm double amplitude | ||||
Shock resistance *2 |
Durability | 1,000 m/s2 {approx. 100 G} max. | ||||
Malfunction | 200 m/s2{approx. 20G} max. | 300 m/s2 {approx. 30 G} max. | ||||
Durability *3 | Mechanical | 50,000,000 operations min. (60 operations/min) | ||||
Electrical | 300,000 operations min. (30 operations/min) Heat resistive: 50,000 operations min (30 operations/min) |
100,000 operations min. (30 operations/min) Heat resistive: 20,000 operations min (30 operations/min) |
100,000 operations min. (30 operations/min) |
|||
Degree of protection | IEC IP40 | |||||
Degree of protection against electric shock | Class I | |||||
Proof tracking index (PTI) | 175 | |||||
Ambient operating temperature | -25 to 105°C (Heat resistive: -25 to 150°C) |
-25 to 105°C | -25 to 80°C | |||
(at ambient humidity of 60% max.) (with no icing or condensation) | ||||||
Ambient operating humidity | 85% max. (for 5 to 35°C) | |||||
Weight | Approx. 6.2g (pin plunger models) |
Note: | The data given above are initial values. |
*1. | The dielectric strength shown in the table indicates a value for models with a Separator. |
*2. | For the pin plunger models, the above values apply for use at the free position and total travel position. For the lever models, they apply at the total travel position. Close or open circuit of the contact is shorter than 1 ms. |
*3. | For testing conditions, consult your OMRON sales representative. |
Dimensions (Unit: mm)
|
||||
Pin Plunger | ||||
V-21-1 V-16-1 V-16-1 |
||||
|
Short Hinge Lever |
|||||||||||||
V-211-1 V-161-1 V-161-1 |
|||||||||||||
|
Hinge Lever | |||||||||||||
V-212-1 V-162-1 V-162-1 |
|||||||||||||
|
Long Hinge Lever | |||||||||||||||||
V-213-1 V-163-1 V-163-1 |
|||||||||||||||||
|
Simulated Roller Lever |
|||||||||||||
V-214-1 V-164-1 V-164-1 |
|||||||||||||
|
Short Hinge Roller Lever |
|||||||||||||
V-215-1 V-165-1 V-165-1 |
|||||||||||||
|
Hinge Roller Lever | |||||||||||||
V-216-1 V-166-1 V-166-1 |
|||||||||||||
|
Thermosetting Case (V-15/V-10 Models)
The following illustrations are for solder terminals (A). V models with a switching current 15A and 10A have quick-connect terminals #187 (C2). These models are different from solder terminal models in terminal size only. Illustrations for quick-connect terminals #187 (C2) are ommited from the following drawings.
Pin Plunger | |||||||||||||||||
V-15-1 V-15-1 V-10-1 V-10-1 |
|||||||||||||||||
|
Short Hinge Lever | |||||||||||||||||
V-151-1 V-151-1 V-101-1 V-101-1 |
|||||||||||||||||
|
Hinge Lever | |||||||||||||||||
V-152-1 V-152-1 V-102-1 V-102-1 |
|||||||||||||||||
|
Long Hinge Lever | |||||||||||||||||||||
V-153-1 V-153-1 V-103-1 V-103-1 |
|||||||||||||||||||||
|
Simulated Roller Lever | |||||||||||||||||
V-154-1 V-154-1 V-104-1 V-104-1 |
|||||||||||||||||
|
Short Hinge Roller Lever | |||||||||||||||||
V-155-1 V-155-1 V-105-1 V-105-1 |
|||||||||||||||||
|
Hinge Roller Lever | |||||||||||||||||
V-156-1 V-156-1 V-106-1 V-106-1 |
|||||||||||||||||
|
Safe Use
●Soldering
·Connecting to Solder Terminals
Complete the soldering at the iron tip temperature of 250°C to 350°C (60W) within 5 seconds, and do not apply any external force for 1 minute after soldering.
Be sure to apply only the minimum required amount of flux. It may result in contact failure once the flux penetrates into the internal part of the Switch.
Connecting to Quick-connect Terminals #187
Insert the receptacle of quick-connect terminal #187 straighttoward the terminal.
Applying excessive external force horizontally or vertically may cause deformation of terminals and may damage the housings.
Connecting to Quick-connect Terminals #250
Insert the receptacle of quick-connect terminal #250 straight toward the terminal.
Applying excessive external force horizontally or vertically may cause deformation of terminals and may damage the housings.
Correct Use
●Mounting
·Use M3 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.39 to 0.59 Nm {4 to 6 kgfcm}.