Product Details Portlet

D3V Miniature Basic Switch

Reliable Basic Switch with External Lever

  • Available by 21 A, 16 A, 11 A, 6 A and 0.1 A models, all with self-cleaning contacts.
  • Available with internally or externally fitted levers.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
D3V-01-1A3 Download Download
D3V-01-1C23 Download Download
D3V-011-1A3 Download Download
D3V-011-1C23 Download Download
D3V-012-1A3 Download Download
D3V-012-1C23 Download Download
D3V-013-1A3 Download Download
D3V-013-1C23 Download Download
D3V-014-1A3 Download Download
D3V-014-1C23 Download Download
D3V-015-1A3 Download Download
D3V-015-1C23 Download Download
D3V-016-1A3 Download Download
D3V-016-1C23 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
21 A (OF: 1.23 N {125 gf})
Ratings Contact gap Actuators Contact form Terminals
Maximum operating
Proof tracking index (PTI) force (OF)
Quick-connect
terminals (#250)
(C)
21 A 0.5 mm
(G gap)
Pin plunger
SPDT 1.23 N {125 gf} D3V-21G-1C4A
SPDT-NC -
SPDT-NO -
Short hinge lever
SPDT 1.23 N {125 gf} D3V-21G1-1C4A
SPDT-NC -
SPDT-NO -
Hinge lever 
SPDT 0.78 N {80 gf} D3V-21G2-1C4A
SPDT-NC -
SPDT-NO -
Long hinge lever 
SPDT 0.44 N {45 gf} D3V-21G3-1C4A
SPDT-NC -
SPDT-NO -
Simulated roller lever
SPDT 0.83 N {85 gf} D3V-21G4-1C4A
SPDT-NC -
SPDT-NO -
Short hinge roller lever
SPDT 1.42 N {145 gf} D3V-21G5-1C4A
SPDT-NC -
SPDT-NO -
Hinge roller lever
SPDT 0.79 N {80 gf} D3V-21G6-1C4A
SPDT-NC -
SPDT-NO -

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

16 A (OF: 1.96 N {200 gf})
Ratings Contact gap Actuators Contact form Terminals
Maximum operating
force (OF)
Solder terminals (A) Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
16 A 1 mm
(F gap)
Pin plunger
SPDT 1.96 N
{200 gf}
D3V-16-1A5 D3V-16-1C25 D3V-16-1C5
SPDT-NC D3V-16-2A5 D3V-16-2C25 D3V-16-2C5
SPDT-NO D3V-16-3A5 D3V-16-3C25 D3V-16-3C5
Short hinge lever
SPDT 1.96 N
{200 gf}
D3V-161-1A5 D3V-161-1C25 D3V-161-1C5
SPDT-NC D3V-161-2A5 D3V-161-2C25 D3V-161-2C5
SPDT-NO D3V-161-3A5 D3V-161-3C25 D3V-161-3C5
Hinge lever 
SPDT 1.23 N
{125 gf}
D3V-162-1A5 D3V-162-1C25 D3V-162-1C5
SPDT-NC D3V-162-2A5 D3V-162-2C25 D3V-162-2C5
SPDT-NO D3V-162-3A5 D3V-162-3C25 D3V-162-3C5
Long hinge lever 
SPDT 0.69 N
{70 gf}
D3V-163-1A5 D3V-163-1C25 D3V-163-1C5
SPDT-NC D3V-163-2A5 D3V-163-2C25 D3V-163-2C5
SPDT-NO D3V-163-3A5 D3V-163-3C25 D3V-163-3C5
Simulated roller lever
SPDT 1.23 N
{125 gf}
D3V-164-1A5 D3V-164-1C25 D3V-164-1C5
SPDT-NC D3V-164-2A5 D3V-164-2C25 D3V-164-2C5
SPDT-NO D3V-164-3A5 D3V-164-3C25 D3V-164-3C5
Short hinge roller lever
SPDT 2.35 N
{240 gf}
D3V-165-1A5 D3V-165-1C25 D3V-165-1C5
SPDT-NC D3V-165-2A5 D3V-165-2C25 D3V-165-2C5
SPDT-NO D3V-165-3A5 D3V-165-3C25 D3V-165-3C5
Hinge roller lever
SPDT 1.23 N
{125 gf}
D3V-166-1A5 D3V-166-1C25 D3V-166-1C5
SPDT-NC D3V-166-2A5 D3V-166-2C25 D3V-166-2C5
SPDT-NO D3V-166-3A5 D3V-166-3C25 D3V-166-3C5

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

11 A (OF: 1.96 N {200 gf})
Ratings Contact gap Actuators Contact form Terminals
Maximum operating
force (OF)
Solder terminals (A) Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
11 A 1 mm
(F gap)
Pin plunger
SPDT 1.96N
{200 gf}
D3V-11-1A5 D3V-11-1C25 D3V-11-1C5
SPDT-NC - - -
SPDT-NO - - -
Short hinge lever
SPDT 1.96N
{200 gf}
D3V-111-1A5 D3V-111-1C25 D3V-111-1C5
SPDT-NC - - -
SPDT-NO - - -
Hinge lever 
SPDT 1.23N
{125 gf}
D3V-112-1A5 D3V-112-1C25 D3V-112-1C5
SPDT-NC - - -
SPDT-NO - - -
Long hinge lever 
SPDT 0.69N
{70 gf}
D3V-113-1A5 D3V-113-1C25 D3V-113-1C5
SPDT-NC - - -
SPDT-NO - - -
Simulated roller lever
SPDT 1.23N
{125 gf}
D3V-114-1A5 D3V-114-1C25 D3V-114-1C5
SPDT-NC - - -
SPDT-NO - - -
Short hinge roller lever
SPDT 2.35N
{240 gf}
D3V-115-1A5 D3V-115-1C25 D3V-115-1C5
SPDT-NC - - -
SPDT-NO - - -
Hinge roller lever
SPDT 1.23N
{125 gf}
D3V-116-1A5 D3V-116-1C25 D3V-116-1C5
SPDT-NC - - -
SPDT-NO - - -

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

11 A (OF: 0.98 N {100 gf})
Ratings Contact gap Actuators Contact form Terminals
Maximum operating
force (OF)
Solder terminals (A) Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
11 A 1 mm
(F gap)
Pin plunger
SPDT 0.98N
{100 gf}
D3V-11-1A4 D3V-11-1C24 D3V-11-1C4
SPDT-NC - - -
SPDT-NO - - -
Short hinge lever
SPDT 0.98N
{100 gf}
D3V-111-1A4 D3V-111-1C24 D3V-111-1C4
SPDT-NC - - -
SPDT-NO - - -
Hinge lever 
SPDT 0.59N
{60 gf}
D3V-112-1A4 D3V-112-1C24 D3V-112-1C4
SPDT-NC - - -
SPDT-NO - - -
Long hinge lever 
SPDT 0.34N
{35 gf}
D3V-113-1A4 D3V-113-1C24 D3V-113-1C4
SPDT-NC - - -
SPDT-NO - - -
Simulated roller lever
SPDT 0.59N
{60 gf}
D3V-114-1A4 D3V-114-1C24 D3V-114-1C4
SPDT-NC - - -
SPDT-NO - - -
Short hinge roller lever
SPDT 1.18N
{120 gf}
D3V-115-1A4 D3V-115-1C24 D3V-115-1C4
SPDT-NC - - -
SPDT-NO - - -
Hinge roller lever
SPDT 0.59N
{60 gf}
D3V-116-1A4 D3V-116-1C24 D3V-116-1C4
SPDT-NC - - -
SPDT-NO - - -

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

6 A (OF: 0.98 N {100 gf})
Ratings Contact gap Actuators Contact form Terminals
Maximum operating
force (OF)
Solder terminals (A) Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
6 A 1 mm
(F gap)
Pin plunger
SPDT 0.98 N
{100 gf}
D3V-6-1A4 D3V-6-1C24 D3V-6-1C4
SPDT-NC - - -
SPDT-NO - - -
Short hinge lever
SPDT 0.98 N
{100 gf}
D3V-61-1A4 D3V-61-1C24 D3V-61-1C4
SPDT-NC - - -
SPDT-NO - - -
Hinge lever 
SPDT 0.59 N
{60 gf}
D3V-62-1A4 D3V-62-1C24 D3V-62-1C4
SPDT-NC - - -
SPDT-NO - - -
Long hinge lever 
SPDT 0.34 N
{35 gf}
D3V-63-1A4 D3V-63-1C24 D3V-63-1C4
SPDT-NC - - -
SPDT-NO - - -
Simulated roller lever
SPDT 0.59 N
{60 gf}
D3V-64-1A4 D3V-64-1C24 D3V-64-1C4
SPDT-NC - - -
SPDT-NO - - -
Short hinge roller lever
SPDT 1.18 N
{120 gf}
D3V-65-1A4 D3V-65-1C24 D3V-65-1C4
SPDT-NC - - -
SPDT-NO - - -
Hinge roller lever
SPDT 0.59 N
{60 gf}
D3V-66-1A4 D3V-66-1C24 D3V-66-1C4
SPDT-NC - - -
SPDT-NO - - -

6 A (OF: 0.49 N {50 gf})
Ratings Contact gap Actuators Contact form Terminals
Maximum operating
force (OF)
Solder terminals (A) Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
6 A 0.5 mm
(Ggap)
Pin plunger
SPDT 0.49 N
{50 gf}
D3V-6G-1A3 D3V-6G-1C23 D3V-6G-1C3
SPDT-NC - - -
SPDT-NO - - -
Short hinge lever
SPDT 0.49 N
{50 gf}
D3V-6G1-1A3 D3V-6G1-1C23 D3V-6G1-1C3
SPDT-NC - - -
SPDT-NO - - -
Hinge lever 
SPDT 0.59 N
{60 gf}
D3V-6G2-1A3 D3V-6G2-1C23 D3V-6G2-1C3
SPDT-NC - - -
SPDT-NO - - -
Long hinge lever 
SPDT 0.20 N
{20 gf}
D3V-6G3-1A3 D3V-6G3-1C23 D3V-6G3-1C3
SPDT-NC - - -
SPDT-NO - - -
Simulated roller lever
SPDT 0.29 N
{30 gf}
D3V-6G4-1A3 D3V-6G4-1C23 D3V-6G4-1C3
SPDT-NC - - -
SPDT-NO - - -
Short hinge roller lever
SPDT 0.59 N
{60 gf}
D3V-6G5-1A3 D3V-6G5-1C23 D3V-6G5-1C3
SPDT-NC - - -
SPDT-NO - - -
Hinge roller lever
SPDT 0.29 N
{30 gf}
D3V-6G6-1A3 D3V-6G6-1C23 D3V-6G6-1C3
SPDT-NC - - -
SPDT-NO - - -

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

0.1 A (OF: 0.49 N {50 gf})
Ratings Contact gap Actuators Contact form Terminals
Maximum operating
force (OF)
Solder terminals (A) Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
0.1 A 1 mm
(F gap)
Pin plunger
SPDT 0.49 N
{50 gf}
D3V-01-1A3 D3V-01-1C23 D3V-01-1C3
SPDT-NC D3V-01-2A3 D3V-01-2C23 D3V-01-2C3
SPDT-NO D3V-01-3A3 D3V-01-3C23 D3V-01-3C3
Short hinge lever
SPDT 0.49 N
{50 gf}
D3V-011-1A3 D3V-011-1C23 D3V-011-1C3
SPDT-NC D3V-011-2A3 D3V-011-2C23 D3V-011-2C3
SPDT-NO D3V-011-3A3 D3V-011-3C23 D3V-011-3C3
Hinge lever 
SPDT 0.59 N
{60 gf}
D3V-012-1A3 D3V-012-1C23 D3V-012-1C3
SPDT-NC D3V-012-2A3 D3V-012-2C23 D3V-012-2C3
SPDT-NO D3V-012-3A3 D3V-012-3C23 D3V-012-3C3
Long hinge lever 
SPDT 0.20 N
{20 gf}
D3V-013-1A3 D3V-013-1C23 D3V-013-1C3
SPDT-NC D3V-013-2A3 D3V-013-2C23 D3V-013-2C3
SPDT-NO D3V-013-3A3 D3V-013-3C23 D3V-013-3C3
Simulated roller lever
SPDT 0.29 N
{30 gf}
D3V-014-1A3 D3V-014-1C23 D3V-014-1C3
SPDT-NC D3V-014-2A3 D3V-014-2C23 D3V-014-2C3
SPDT-NO D3V-014-3A3 D3V-014-3C23 D3V-014-3C3
Short hinge roller lever
SPDT 0.59 N
{60 gf}
D3V-015-1A3 D3V-015-1C23 D3V-015-1C3
SPDT-NC D3V-015-2A3 D3V-015-2C23 D3V-015-2C3
SPDT-NO D3V-015-3A3 D3V-015-3C23 D3V-015-3C3
Hinge roller lever
SPDT 0.29 N
{30 gf}
D3V-016-1A3 D3V-016-1C23 D3V-016-1C3
SPDT-NC D3V-016-2A3 D3V-016-2C23 D3V-016-2C3
SPDT-NO D3V-016-3A3 D3V-016-3C23 D3V-016-3C3

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

Contact Form
Ratings
  Item Resistive load
Model Rated voltage
D3V-21 250 VAC 21 A
125 VDC 0.6 A
250 VDC 0.3 A
D3V-16 250 VAC 16 A
125 VDC 0.6 A
250 VDC 0.3 A
D3V-11 250 VAC 11 A
125 VDC 0.6 A
250 VDC 0.3 A
D3V-6 250 VAC 6 A
125 VDC 0.4 A
250 VDC 0.3 A
D3V-01 125 VDC 0.1 A
30 VDC 0.1 A
 
Note: 1. The above current values are the normal current values of models with a contact gap of 1 mm (gap F), which vary with the normal current values of models with a contact gap of 0.5 mm (gap G).
Note 2. The ratings values apply under the following test conditions:
Ambient temperature: 20±2°C
Ambient humidity:65±5%
Operating frequency: 30 operations/min


Characteristics
Item Model D3V-21 D3V-16 D3V-11 D3V-6 D3V-01
Permissible operating speed 0.1 mm to 1 m/s (pin plunger models)
Permissible operating frequency Mechanical: 600 operations/min max.
Electrical: 30 operations/min max.
Insulation resistance 100 MΩ min. (at 500 VDC with insulation tester)
Contact resistance
(initial values)
50 mΩ max. 30 mΩ max. 0.49N {50 gf}: 50 mΩ max.
0.25N {25 gf}: 100 mΩ max.
Dielectric strength
(see note 2)
1,000 VAC, 50/60 Hz for 1 min between terminals of the same polarity
2,000 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and noncurrent- carrying metal parts
Vibration resistance
(see note 3)
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
(see note 3)
Destruction: 400 m/s2 {approx. 40 G} max.
Malfunction: 100 m/s2 {approx. 10 G} max.
Durability
(see note 4)
Mechanical 10,000,000 operations min.
Electrical 50,000 operations min. 100,000 operations min. 200,000 operations min. 500,000 operations min.
Degree of protection IEC IP40
Degree of protection against electric shock Class I
Ambient operating temperature –25 to +85°C (at ambient humidity of 60% max.) (with no icing or condensation) –25 to +105°C (at ambient humidity of 60% max.) (with no icing or condensation) –25 to +85°C (at ambient humidity of 60% max.) (with no icing or condensation)
Ambient operating humidity 85% max. (for +5 to +35°C)
Weight Approx. 6.2 g (pin plunger models)
Note 1. The data given above are initial values.
Note 2. The dielectric strength values shown in the table are for models with a Separator.
Note 3. For the pin plunger models, the above values apply for use at both the free position and total travel position. For the lever models, they apply at the total travel position.
Note 4. For testing conditions, contact your OMRON sales representative.

 
Dimensions
(Unit: mm)
The following illustrations and drawings are for quick-connect terminals (#187) (terminals C2). D3V models incorporate terminals A and C. These models are different from #187 models in terminal size only. Terminals A and C are omitted from the following drawings. The □ in the model number is for the terminal code.

Pin Plunger
D3V-21G-1C4A
D3V-16-1□5
D3V-11-1□5
D3V-11-1□4
D3V-6-1□4
D3V-6G-1□3
D3V-01-1□3

Model D3V-21G-1C4A D3V-16-1□5
D3V-11-1□5
D3V-11-1□4
D3V-6-1□4
D3V-6G-1□3 D3V-01-1□3
OF Max.
RF Min.
1.23 N {125 gf}
0.20 N {20 gf}
1.96 N {200 gf}
0.49 N {50 gf}
0.98 N {100 gf}
0.15 N {15 gf}
0.49 N {50 gf}
0.05 N {5 gf}
PT Max.
OT Min.
MD Max.
1.2 mm
1.0 mm
0.3 mm
1.2 mm
1.0 mm
0.4 mm
1.2 mm
1.0 mm
0.3 mm
1.2 mm
1.0 mm
0.4 mm
OP 14.7±0.4 mm
 
 
Short Hinge Lever
D3V-21G1-1C4A
D3V-161-1□5
D3V-111-1□5
D3V-111-1□4
D3V-61-1□4
D3V-6G1-1□3
D3V-011-1□3

Model D3V-21G1-1C4A D3V-161-1□5
D3V-111-1□5
D3V-111-1□4
D3V-61-1□4
D3V-6G1-1□3 D3V-011-1□3
OF Max.
RF Min.
1.23 N {125 gf}
0.20 N {20 gf}
1.96 N {200 gf}
0.49 N {50 gf}
0.98 N {100 gf}
0.15 N {15 gf}
0.49 N {50 gf}
0.05 N {5 gf}
PT Max.
OT Min.
MD Max.
1.6 mm
0.8 mm
0.5 mm
1.6 mm
0.8 mm
0.6 mm
1.6 mm
0.8 mm
0.5 mm
1.6 mm
0.8 mm
0.6 mm
OP 15.2±0.5 mm

 
Hinge Lever
D3V-21G2-1C4A
D3V-162-1□5
D3V-112-1□5
D3V-112-1□4
D3V-62-1□4
D3V-6G2-1□3
D3V-012-1□3

Model D3V-21G2-1C4A D3V-162-1□5
D3V-112-1□5
D3V-112-1□4
D3V-62-1□4
D3V-6G2-1□3 D3V-012-1□3
OF Max.
RF Min.
0.78 N {80 gf}
0.06 N {6 gf}
1.23 N {125 gf}
0.14 N {14 gf}
0.59 N {60 gf}
0.06 N {6 gf}
0.29 N {30 gf}
---
PT Max.
OT Min.
MD Max.
4.0 mm
1.6 mm
0.8 mm
4.0 mm
1.6 mm
1.5 mm
4.0 mm
1.6 mm
0.8 mm
4.0 mm
1.6 mm
1.5 mm
OP 15.2±1.2 mm
 
 
Long Hinge Lever
D3V-21G3-1C4A
D3V-163-1□5
D3V-113-1□5
D3V-113-1□4
D3V-63-1□4
D3V-6G3-1□3
D3V-013-1□3

Model D3V-21G3-1C4A D3V-163-1□5
D3V-113-1□5
D3V-113-1□4
D3V-63-1□4
D3V-6G3-1□3 D3V-013-1□3
OF Max.
RF Min.
0.44 N {45 gf}
0.03 N {3 gf}
0.69 N {70 gf}
0.06 N {6 gf}
0.34 N {35 gf}
---
0.20 N {20 gf}
---
PT Max.
OT Min.
MD Max.
9.0 mm
2.0 mm
2.0 mm
9.0 mm
2.0 mm
2.8 mm
9.0 mm
3.2 mm
2.0 mm
9.0 mm
3.2 mm
2.8 mm
OP
15.2 +2.6
-3.2
mm
15.2±2.6 mm
 
Simulated Roller Lever
D3V-21G4-1C4A
D3V-164-1□5
D3V-114-1□5
D3V-114-1□4
D3V-64-1□4
D3V-6G4-1□3
D3V-014-1□3

Model D3V-21G4-1C4A D3V-164-1□5
D3V-114-1□5
D3V-114-1□4
D3V-64-1□4
D3V-6G4-1□3 D3V-014-1□3
OF Max.
RF Min.
0.83 N {85 gf}
0.07 N {7 gf}
1.23 N {125 gf}
0.14 N {14 gf}
0.59 N {60 gf}
0.06 N {6 gf}
0.29 N {30 gf}
---
PT Max.
OT Min.
MD Max.
4.0 mm
1.6 mm
1.4 mm
4.0 mm
1.6 mm
1.5 mm
4.0 mm
1.6 mm
1.4 mm
4.0 mm
1.6 mm
1.5 mm
OP 18.7±1.2 mm
 
 
Short Hinge Roller Lever
D3V-21G5-1C4A
D3V-165-1□5
D3V-115-1□5
D3V-115-1□4
D3V-65-1□4
D3V-6G5-1□3
D3V-015-1□3

Model D3V-21G5-1C4A D3V-165-1□5
D3V-115-1□5
D3V-115-1□4
D3V-65-1□4
D3V-6G5-1□3 D3V-015-1□3
OF Max.
RF Min.
1.42 N {145 gf}
0.2 N {20 gf}
2.35 N {240 gf}
0.49 N {50 gf}
1.18 N {120 gf}
0.15 N {15 gf}
0.59 N {60 gf}
0.06 N {6 gf}
PT Max.
OT Min.
MD Max.
1.6 mm
0.8 mm
0.5 mm
1.6 mm
0.8 mm
0.6 mm
1.6 mm
0.8 mm
0.5 mm
1.6 mm
0.8 mm
0.6 mm
OP 20.7±0.6 mm
 
 
Hinge Roller Lever
D3V-21G6-1C4A
D3V-166-1□5
D3V-116-1□5
D3V-116-1□4
D3V-66-1□4
D3V-6G6-1□3
D3V-016-1□3

Model D3V-21G6-1C4A D3V-166-1□5
D3V-116-1□5
D3V-116-1□4
D3V-66-1□4
D3V-6G6-1□3 D3V-016-1□3
OF Max.
RF Min.
0.79 N {80 gf}
0.05 N {5 gf}
1.23 N {125 gf}
0.14 N {14 gf}
0.59 N {60 gf}
0.06 N {6 gf}
0.29 N {30 gf}
---
PT Max.
OT Min.
MD Max.
4.0 mm
1.6 mm
0.8 mm
4.0 mm
1.6 mm
1.5 mm
4.0 mm
1.6 mm
0.8 mm
4.0 mm
1.6 mm
1.5 mm
OP 20.7±1.2 mm

Note 1. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note 2. The operating characteristics are for operation in the A direction (↓).
 
 

Cautions

Handling

Be careful not to drop the switch. Doing so may cause damage to the switch’s internal components because it is designed for a small load.

Correct Use

Mounting

Use two M3 mounting screws with an appropriate screwdriver to mount the switch. Tighten the screws to a torque of 0.39 to
0.59 N m{4 to 6 kgf cm}.

Mounting Direction

Mount lever-operated switches with a maximum operating force of
0.49 N in a direction where the actuator weight will not be applied
to the switch. Since the switch is designed for a small load, its
resetting force is small. Therefore, resetting failure may occur if
unnecessary load is applied to the switch.

Insulation Distance

According to EN61058-1, the minimum insulation thickness for this switch should be 1.1 mm and minimum clearance distance between the terminal and mounting plate should be 1.9 mm. If the insulation distance cannot be provided in the product incorporating the switch, either use a switch with insulation barrier or use a Separator to ensure sufficient insulation distance.

Using Micro Loads

Using a model for ordinary loads to open or close the contact of a micro load circuit may result faulty contact. Use models that operate in the following range. However, even when using micro load models within the operating range shown below, if inrush current occurs when the contact is opened or closed, it may increase contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary. The minimum applicable load is the N-level reference value. This value indicates the malfunction reference level for the reliability level of 60% (λ 60). The equation, λ 60 = 0.5 × 10-6/operations indicates that the estimated malfunction rate is less than 1/2,000,000 operations with a reliability level of 60%.

Solder Terminal Approval Conditions

Soldering iron can be used.
Soldering hook hole available.
Soldering terminal types 1 and 2 are met.
 

Actuator (Sold Separately)

Various Actuators are available as shown on D3V/V/VX/D2MV/D2RV Common Accessories.

Connector (Sold Separately)

Refer to Terminal Connectors.