Product Details Portlet
Highly Reliable Rotary-action Switch for Low Torque Operation (0.5 mN·m )
Contact Form (SPDT)
D2MC Low-torque Basic Switch
Highly Reliable Rotary-action Switch for Low Torque Operation (0.5 mN·m )
- 0.5-A rated model employs crossbar gold-alloy contacts for excellent contact reliability in the micro load range.
- Long durability (10,000,000 mechanical operations min.) through use of a movable coil spring.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Direction of actuation | Operating Torque (OTq) | 5A | 0.5A |
---|---|---|---|
Clockwise
|
0.5mN·m{5.1 gf·cm}
|
D2MC-5E | D2MC-01E |
0.75mN·m {7.6 gf·cm}
|
D2MC-5F | D2MC-01F | |
1.00mN·m {10.2 gf·cm}
|
D2MC-5H | D2MC-01H | |
Counterclockwise
|
0.5mN·m {5.1 gf·cm}
|
D2MC-5EL | D2MC-01EL |
0.75mN·m {7.6 gf·cm}
|
D2MC-5FL | D2MC-01FL | |
1.00mN·m {10.2 gf·cm}
|
D2MC-5HL | D2MC-01HL |
Note: | All the models listed here are supplied without actuator lever. If an actuator lever is required, please order separately by indicating the model number of the actuator lever (CAA1M). |
Ratings
Characteristics
Ratings
Characteristics
|
Resistive load
|
|||||
---|---|---|---|---|---|---|
D2MC-5 | 125VAC 250VAC |
5A 5A |
||||
D2MC-01 | 125VAC | 0.5A | ||||
30VDC | 0.5A |
Note: | The ratings values apply under the following test conditions: Ambient temperature: 20±2ºC Ambient humidity: 65±5% Operating frequency: 30 operations/min. |
Characteristics
Item |
D2MC-5
|
D2MC-01
|
||||||||
---|---|---|---|---|---|---|---|---|---|---|
Permissible operating speed
|
1ºC to 360ºC/sec | |||||||||
Permissible operating frequency
|
|
|||||||||
Insulation resistance
|
100 MΩ min. (at 500 VDC) | |||||||||
Contact resistance
(initial value) |
20 mΩ max. | 100 mΩ max. | ||||||||
Dielectric strength
|
600 VAC, 50/60 Hz for 1 min between terminals of same polarity 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal part |
|||||||||
Vibration
resistance * 1 |
Malfunction:10 to 55 Hz, 1.5-mm double amplitude | |||||||||
Shock resistance
|
|
|||||||||
Durability * 2
|
|
|
||||||||
Degree of protection
|
IEC IP40 | |||||||||
Degree of protection against electric shock
|
Class I | |||||||||
Proof tracking index (PTI)
|
175 | |||||||||
Ambient operating temperature
|
-25ºC to +80ºC (at ambient humidity of 60% max.) (with no icing or condensation) |
|||||||||
Ambient operating humidity
|
35% to 85% max. (for +5 ºC to +35ºC) | |||||||||
Weight
|
Approx. 10 g |
Note: | The data given above are initial values. | |
*1 | Close or open circuit of the contact is 1ms max. | |
*2 | For testing conditions, consult your OMRON sales representative. |
|
Resistive load
|
|||||
---|---|---|---|---|---|---|
D2MC-5 | 125VAC 250VAC |
5A 5A |
||||
D2MC-01 | 125VAC | 0.5A | ||||
30VDC | 0.5A |
Note: | The above rating values apply under the following test conditions. (1) Ambient temperature: 20±2ºC (2) Ambient humidity: 65±5% (3) Operating frequency: 30 operations/min |
Characteristics
Item |
D2MC-5
|
D2MC-01
|
||||||||
---|---|---|---|---|---|---|---|---|---|---|
Permissible operating speed
|
1ºC to 360ºC/sec | |||||||||
Permissible operating frequency
|
|
|||||||||
Insulation resistance
|
100 MΩ min. (at 500 VDC) | |||||||||
Contact resistance
(initial value) |
20 mΩ max. | 100 mΩ max. | ||||||||
Dielectric strength
|
600 VAC, 50/60 Hz for 1 min between terminals of same polarity 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal part |
|||||||||
Vibration resistance
(see note 2) |
Malfunction:10 to 55 Hz, 1.5-mm double amplitude | |||||||||
Shock resistance
(see note 2) |
|
|||||||||
Durability
(see note 3) |
|
|
||||||||
Degree of protection
|
IEC IP40 | |||||||||
Degree of protection against electric shock
|
Class I | |||||||||
Proof tracking index (PTI)
|
175 | |||||||||
Ambient operating temperature
|
-25ºC to 80ºC (at ambient humidity of 60% max.) (with no icing or condensation) |
|||||||||
Ambient operating humidity
|
35% to 85% max. (for 5 ºC to 35ºC) | |||||||||
Weight
|
Approx. 10 g |
Note: | 1. | The data given above are initial values. |
2. | Malfunction:1ms max. | |
3. | For testing conditions,contact your OMRON sales representative. |
Note: | 1. | The |
2. | Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions. | |
3. | The operating characteristics are for operation in the A direction ( |
Clockwise (CW) D2MC- |
|
Model |
D2MC-5E
D2MC-01E |
D2MC-5F
D2MC-01F |
D2MC-5H
D2MC-01H |
---|---|---|---|
OTq
max. RTq min. |
0.5 mN·m {5.1gf·cm} 0.06mN·m {0.6gf·cm} |
0.75 mN·m {7.6gf·cm} 0.09mN·m {0.9gf·cm} |
1.0mN·m {10.2gf·cm} 0.13mN·m {1.3gf·cm} |
PT max.
OT min. MD min. RT min. |
21º 17º 3º 5º |
21º 17º 3º 5º |
21º 17º 3º 5º |
TT min.
FP |
38º | ||
15±3º (See note 3) |
|
Cautions
Connecting to the tab terminal #205 Insert the receptacle for #205 straight toward the terminal. Applying excessive external force horizontally or vertically may cause deformation of terminals and may damage the housings.
Correct Use
●Mounting/Soldering
Use M3 mounting screw with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.2 to 0.29 Nm {2 to 3 kgfcm}.