Product Details Portlet
G3S/G3SD Solid State Relays
Ultra-small Relay Breaks up to 1A
- Ultra-small, dual in-line package(DIP) SSR.
- Terminals are compatible with G6B Electromagnetic Relay's. Be capable mix with G6Bs as the application requires.
- Close mounting possible. In addition, heat sink dedicated to this mounting style also available.
- Both AC-and DC-load versions available.
- High isolation of 2,500 VAC between input and output.
- Built-in varistor effectively absorbs external surges (for AC switching).
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Isolation | Zero cross function |
Indicator | Rated output load (applicable output load) |
Rated input voltage |
Model |
---|---|---|---|---|---|
Phototriac | No | No | 1A at 100 to 240 VAC (1A at 75 to 264 VAC) (see note 1) |
5 VDC | G3S-201PL-US |
12 VDC | |||||
24 VDC | |||||
1.2A at 100 to 240 VAC (1.2A at 75 to 264 VAC) (see note 1) |
5 VDC | G3S-201PL-PD-US |
|||
12 VDC | |||||
24 VDC | |||||
Photocoupler | 1A at 4 to 24 VDC (1A at 3 to 26 VAC) (see note 2) |
5 VDC | G3SD-Z01P-US | ||
12 VDC | |||||
24 VDCs | |||||
1.1A at 4 to 24 VDC (1.1A at 3 to 26 VDC) (see note 2) |
5 VDC | G3SD-Z01P-PD-US | |||
12 VDC | |||||
24 VDCs |
Note: 1. | Product is labelled"250VAC". | ||||
2. | Product is labelled"24VDC". |
Ratings
Input(Each models has 5-VDC, 12-VDC, and 24-VDC input versions.)
Characteristics
Input(Each models has 5-VDC, 12-VDC, and 24-VDC input versions.)
Rated voltage | Operating voltage | Impedance | Voltage levels | ||
---|---|---|---|---|---|
G3S-201PL/201PL-PD | G3S-Z01PL/Z01P-PD | Must operate voltage | Must release Voltage | ||
5VDC | 4 to 6 VDC | 450Ω±20% | 630Ω±20% | 4 VDC max. | 1 VDC min. |
12VDC | 9.6 to 14.4 VDC | 1.1KΩ±20% | 1.5KΩ±20% | 9.6 VDC max. | |
24VDC | 19.2 to 28.8 VDC | 2.2kΩ±20% | 2.8KΩ±20% | 19.2 VDC max. |
Output
|
Characteristics
Item | G3S-201PL/201PL-PD | G3SD-Z01P/Z01P-PD |
---|---|---|
Operate time | 1 ms max. | |
Release time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. |
Output ON voltage drop |
1.6V (RMS) max. | 1.5V max. |
Leakage current | 2 mA (at 200 VAC) | 0.1mA max.(at 26VDC) |
Insulation resistance |
100 MΩ min. (at 500 VDC) | |
Dlelectric strength | 2,500 VAC, 50/60 Hz for 1 min between input and output | |
Vibration resistance | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
Shock resistance | 1,000m/s2 | |
Storage temperature | -30ºC to 100ºC (with no icing or condensation) | |
Ambient operating temperature | -30ºC to 80ºC (with no icing or condensation) | |
Ambient operating humidity | 45% to 85%RH | |
Weight | Approx.13g |
Characteristics |
|
Model | P6B-04P |
---|---|
Minimum order quantity (pcs) | 20 |
Note: | Order the models below in increments of the minimum quantity packaged. |
Model | Y92B-S08N |
---|
Note: | The Y92B-S08N Relay is composed of heat sink with two mounting tools. |
Precautions
●Close Mounting
GG3S-201PL-PD and G3SD-Z01-PD SSRs can be closely mounted side by side. Attach the Y92B-S08N Heat Sink to the SSRs mounted closely side by side. When these SSRs are mounted side by side, the load current vs. ambient temperature characteristic declines as shown below.
Apply a thin layer of Momentive Performance Materials's YG6260 or Shin-Etsu Chemical's G747, or similar product to the heat sink before mounting. When these SSRs are mounted side by side (with heat sink), the load current vs. ambient temperature characteristic declines as shown on the right.