G3MC Solid State Relays
Reinforced Insulation Models Added to Compact, Thin-profile Series of SSRs for PCBs
- 4.5-mm thin design for high-density PCB applications.
- DC input and AC output for applicable load of 1A (at 40°C) and 2A (at 25°C).
- Compact, thin-profile SSR of monoblock construction with an all-in-one lead frame incorporates a PCB, terminals and heat sink
Model | 2D/3D CAD | |
---|---|---|
G3MC-101P | Download | |
G3MC-101P-VD | Download | |
G3MC-101PL | Download | |
G3MC-101PL-VD | Download | |
G3MC-201P | Download | |
G3MC-201P-VD | Download | |
G3MC-201P-VD-1 | Download | |
G3MC-201PL | Download | |
G3MC-201PL-VD | Download | |
G3MC-201PL-VD-1 | Download | |
G3MC-202P | Download | |
G3MC-202P-VD | Download | |
G3MC-202P-VD-1 | Download | |
G3MC-202PL | Download | |
G3MC-202PL-VD | Download | |
G3MC-202PL-VD-1 | Download |

Isolation | Zero-cross function |
Indicator | Snubber circuit |
Applicable output load |
Rated input voltage |
Model |
---|---|---|---|---|---|---|
Phototriac | Yes | No | Yes | 1A at 100 to 120 VAC | 5 VDC | G3MC-101P G3MC-101P-VD |
12 VDC | ||||||
24 VDC | ||||||
No | 5 VDC | G3MC-101PL G3MC-101PL-VD |
||||
12 VDC | ||||||
24 VDC | ||||||
Yes | 1A at 100 to 240 VAC | 5 VDC | G3MC-201P G3MC-201P-VD G3MC-201P-VD-1 |
|||
12 VDC | ||||||
24 VDCs | ||||||
No | 5 VDC | G3MC-201PL G3MC-201PL-VD G3MC-201PL-VD-1 |
||||
12 VDC | ||||||
24 VDCs | ||||||
Yes | 2A at 100 to 240 VAC | 5 VDC | G3MC-202P G3MC-202P-VD G3MC-202P-VD-1 |
|||
12 VDC | ||||||
24 VDCs | ||||||
No | 5 VDC | G3MC-202PL G3MC-202PL-VD G3MC-202PL-VD-1 |
||||
12 VDC | ||||||
24 VDC |
Note: | When ordering models conforming to VDE(basic insulation), add"-VD" to the model number Reinforced insulation models are also availble For details.contact your OMRON representative. |
Ratings(Ambient Temperature25ºC)
Input
Rated voltage | Operating voltage | Impedance | Voltage levels | |
---|---|---|---|---|
Must operate voltage | Must dropout Voltage | |||
5VDC | 4 to 6 VDC | 300Ω±20% | 4 VDC max. | 1 VDC min. |
12VDC | 9.6 to 14.4 VDC | 800Ω±20% | 9.6 VDC max. | |
24VDC | 19.2 to 28.8 VDC | 1.6kΩ±20% | 19.2 VDC max. |
Note: 1. | Each model has 5-VDC, 12-VDC input versions. |
Output
|
Characteristics
Model
Item
|
G3MC-101P(-VD) | G3MC-101PL(-VD) | G3MC-201P(-VD) (-1) G3MC-202P(-VD) (-1) |
G3MC-201PL(-VD) (-1) G3MC-202PL(-VD) (-1) |
---|---|---|---|---|
Operate time | 1/2 of load power source cycle + 1 ms max. |
1 ms max. | 1/2 of load power source cycle + 1 ms max. |
1 ms max. |
Release time | 1/2 of load power source cycle + 1 ms max. | |||
Output ON voltage drop | 1.6 V (RMS) max. | |||
Leakage current | 1 mA max. (at 100 VAC) | 1.5 mA max. (at 200 VAC) | ||
Insulation resistance | 1,000 MΩ min. (at 500 VDC) | |||
Dlelectric strength | 2,500 VAC, 50/60 Hz for 1 min between input and output (3,000 VAC, 50/60 Hz for 1 min for G3MC-□□□-VD-1) |
|||
Vibration resistance | 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) | |||
Shock resistance | 1,000m/s2 | |||
Ambient temperature | −30 to +100°C(with no icing or condensation) | |||
Approved standards | −30 to +80°C(with no icing or condensation) | |||
Ambient humidity | 45 to 85%RH | |||
Weight | Approx. 2.5 g (Approx. 3.8 g for G3MC-202P(L)(-VD)(-1) |
(Unit: mm) G3MC-101P(-VD) G3MC-101PL(-VD) G3MC-201P(-VD)(-1) G3MC-201PL(-VD)(-1) |
|
PCB Dimensions (BOTTOM VIEW) |
Terminal Arrangement / Internal Connections (BOTTOM VIEW) |
G3MC-202P(-VD)(-1) G3MC-202PL(-VD)(-1) |
|
PCB Dimensions (BOTTOM VIEW) |
Terminal Arrangement / Internal Connections (BOTTOM VIEW) |
Precautions
·The terminals are made of highly heat-conductive materials. Each terminal must be soldered within 10 s at 260°C or within 5 s at 350°C.
·The SSR is of a thin-profile construction. To maintain the vibration resistance of the SSR, make sure that the space between the SSR and PCB is 0.1 mm maximum. Lifting of the PCB can be prevented by setting the hole diameter of the PCBs on both sides slightly smaller than the actual terminal dimension.
·Select the model without the zero-cross function when using the Unit for phase control output.
·The casing works as a heat sink. When mounting two or more Units closely, make sure that the Units are properly ventilated by taking ambient temperature rises into consideration. If Units are closely mounted and used in places with no ventilation, the load current of each Unit must be 1/2 of the rated load current.
·Although LOAD is incorporated with snubber circuit, do not wiring high voltage line and power line together with or in the same duct as the SSR. Doing so may result in malfunction or damage due to induction.
·The input circuit is not incorporated with reverse connection protection circuit. Make sure to check the polarity when wiring.
·Connect the surge absorbers (varistors) in parallel at both ends of the LOAD terminal when applying a surge voltage over 250 V peak for G3MC-10□P(L)(-VD), and over 450V peak for G3MC-20□P(L)(-VD)(-1).