Product Details Portlet

D7E-1/-2/-5 Micro Sensor - Shock/Vibration

Quickly Detect Vibration or Tilting to Help Prevent Secondary Disasters. Affordable Vibration/Title Sensors with Sealed Structure.

  • Sealing performance to IP67 degree of protection (switch section).
  • Applicable to stoves, oil heaters, and other applications that require resistance to harsh environments.
  • A Tilt Sensor is also provide in the lineup.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
D7E-5 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Shock/Vibration
D7E-1 D7E-2 D7E-5
 
D7E-1
D7E-2
Features · Compact seismic detector
· Self-resetting
· Quick-connect terminals
· Compact seismic detector
· Self-resetting
· Quick-connect terminals
Acceleration range Varies by model
(100-200cm/s2)
Varies by model
(100-200cm/s2)
Operating angle --- 50-80 degrees
Return angle (reset) 2.5 degrees minimum from horizontal 2.5 degrees or more
Contact capacity 0.1 mA at 5 VDC to 100 mA
at 30 VDC resistive load
0.1 mA at 5 VDC to 100 mA
at 30 VDC resistive load
Contact form SPST-NC SPST-NC
Temperature range -25º to + 60ºC -25º to + 60ºC
Service life 5000 operations min. 5000 operations min.
Unit: mm (inch)
D7E- D7E-_:Dimensions1