Product Details Portlet
D7E-3 Micro Sensor - Shock/Vibration
Quickly Detect Vibration or Tilting to Help Prevent Secondary Disasters. Affordable Vibration/Title Sensors with Sealed Structure.
- Sealing performance to IP67 degree of protection (switch section).
- Applicable to stoves, oil heaters, and other applications that require resistance to harsh environments.
- A Tilt Sensor is also provide in the lineup.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
|
---|
D7E-3 |
|
|
---|---|
Features | · Compact tilt sensor · Responds to gradual tilting of 1 degree/sec · Self-resetting · Quick-connect terminals |
Acceleration range | --- |
Operating angle | 50 - 80 degrees |
Return angle (reset) | 25 degrees or more |
Contact capacity | 0.1 mA at 5 VDC to 100 mA at 30 VDC resistive load |
Contact form | SPST-NC |
Temperature range | -25º to + 60ºC |
Service life | 5000 operations min. |
Unit:mm (inch)
D7E-![]() |
![]() |