Product Details Portlet
PCB Mounting Holes
Terminal Arrangement /
PCB Mounting Holes
Terminal Arrangement /
G6DN PCB Power Relays
SPST Slim Power Relay for 5 A switching
- Slim 5-mm width and miniature size. (20 × 5.08 × 12.5 mm)
- High switching capability 5 A (250 VAC and 30 VDC), and high contact reliability by crossbar-twin contact.
- Low power consumption 110 mW.
- Meets application standards EN61010-1 and EN61010-2-201 for reinforced insulation (CTI 600 V min. and Rated insulation voltage 300 V).
- Actualize electrical durability 100 Kops (-L type)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Ordering Information
Classification | Contact form | Enclosure rating | Terminal shape | Model | Minimum packing unit |
---|---|---|---|---|---|
Standard | SPST-NO (1a) | Fully sealed | PCB terminal | G6DN-1A | 25 pcs/ tube |
High durability | G6DN-1A-L | ||||
General purpose | G6DN-1A-SL | 100pcs/tray |
- Note:
- When ordering, add the rated coil voltage to the model number.
[Example] G6DN-1A DC5 ... Rated coil voltage - However, the notation of the coil voltage on the product case as well as on the packaging will be marked as □□ VDC.
[Example] G6DN-1A 5VDC
Coil Ratings
Classification | Rated voltage | Rated current (mA) |
Coil resistance (Ω) |
Must operate voltage (V) | Must release voltage (V) | Max. voltage (V) | Power consumption (mW) |
---|---|---|---|---|---|---|---|
% of rated voltage | |||||||
Standard | 4.5 VDC | 24.4 | 184 | 70% max. * | 5% min. | 160% | Approx. 110 |
5 VDC | 22.0 | 227 | |||||
12 VDC | 9.2 | 1,309 | |||||
24 VDC | 4.6 | 5,236 | |||||
High durability | 5 VDC | 36.0 | 139 | Approx. 180 | |||
12 VDC | 15.0 | 800 | |||||
24 VDC | 7.5 | 3,200 | |||||
General purpose | 5 VDC | 22.0 | 227 | Approx. 110 | |||
12 VDC | 9.2 | 1,309 | |||||
24 VDC | 4.6 | 5,236 |
- Note:
- The rated current and resistance are measured at a coil temperature of 23°C with a tolerance of ±10%.
- Operating voltage is less than 72% when the relay is sideways and the marking is right way.
Contact Ratings
Resistive load | Inductive load (cos φ = 0.4, L/R = 7 ms) | |
---|---|---|
Contact Type | Cross bar twin | |
Contact material | Ag-Alloy and Au plating * | |
Rated load | 5 A at 250 VAC 5 A at 30 VDC |
2 A at 250 VAC 2 A at 30 VDC |
Rated carry current | 5 A | |
Max. switching voltage | 277 VAC, 125 VDC | |
Max. switching current | 5 A |
- Note:
- Au plating is applied to stationary contact.
Characteristics
Standard | High durability | General purpose | ||
---|---|---|---|---|
Contact resistance | 100 mΩ max. | |||
Operate time | 10 ms max. | |||
Release time | 5 ms max. | |||
Insulation resistance | 1,000 MΩ min. (at 500 VDC) | |||
Dielectric strength | Between coil and contacts | 3,000 VAC, 50/60 Hz for 1 min | ||
Between contacts of the same polarity | 750 VAC, 50/60 Hz for 1 min | |||
Surge withstand voltage | Between coil and contacts | 6 kV (1.2 x 50 μs) | ||
Vibration resistance | Destruction | 10 to 55 to 10 Hz, 2.5 mm single amplitude (5.0 mm double amplitude) | ||
Malfunction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | |||
Shock resistance | Destruction | 1,000 m/s2 | ||
Malfunction | 100 m/s2 | |||
Durability | Mechanical | 20,000,000 operations min. (at 18,000 operations/hr) | ||
Electrical | 100,000 operations min. (3 A at 250 VAC, 3 A at 30 VDC Resistive load) 80,000 operations min. (5 A at 250 VAC, 5 A at 30 VDC Resistive load) 100,000 operations min. (2 A at 250 VAC, 2 A at 30 VDC Inductive load) |
100,000 operations min. (5 A at 250 VAC, Resistive load) 100,000 operations min. (5 A at 30 VDC, Resistive load) 200,000 operations min. (2 A at 250 VAC, Inductive load) 200,000 operations min. (2 A at 30 VDC, Inductive load) |
50,000 operations min. (5 A at 250 VAC, Resistive load) 50,000 operations min. (5 A at 30 VDC, Resistive load) 100,000 operations min. (2 A at 250 VAC, Inductive load) 100,000 operations min. (2 A at 30 VDC, Inductive load) |
|
Failure rate (P level) (reference value) * | 0.1 mA at 0.1 VDC | |||
Ambient temperature | Operating | -40ºC to +90ºC (with no icing or condensation) | ||
Humidity | 5% RH to 95% RH | |||
Weight | Approx. 3 g |
- Note:
- 1. Values in the above table are initial values.
- 2. The contact resistance is measured with 1 A applied at 5 VDC using a fall-of-potential method.
- 3. The insulation resistance is measured between coil and contacts and between contacts of the same polarity at 500 VDC.
- * This value was measured at a switching frequency of 120 operations/min.
Dimensions
- Note:
- (mm)
Fully Sealed Model
G6DN-1A(-L)

- Note:
- Average value
PCB Mounting Holes
(Bottom View)
Terminal Arrangement /
Internal Connections
(Bottom View)
Note: * No coil polarity

G6DN-1A-SL

- Note:
- Average value
PCB Mounting Holes
(Bottom View)
Terminal Arrangement /
Internal Connections
(Bottom View)
Note: * No coil polarity