Product Details Portlet

G6DN PCB Power Relays

SPST Slim Power Relay for 5 A switching

  • Slim 5-mm width and miniature size. (20 × 5.08 × 12.5 mm)
  • High switching capability 5 A (250 VAC and 30 VDC), and high contact reliability by crossbar-twin contact.
  • Low power consumption 110 mW.
  • Meets application standards EN61010-1 and EN61010-2-201 for reinforced insulation (CTI 600 V min. and Rated insulation voltage 300 V).
  • Actualize electrical durability 100 Kops (-L type)
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G6DN Download Download
G6DN-1A-L Download Download
G6DN-1A-SL Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.

Ordering Information

Classification Contact form Enclosure rating Terminal shape Model Minimum packing unit
Standard SPST-NO (1a) Fully sealed PCB terminal G6DN-1A 25 pcs/ tube
High durability G6DN-1A-L
General purpose G6DN-1A-SL 100pcs/tray
Note:
When ordering, add the rated coil voltage to the model number.
[Example] G6DN-1A DC5 ... Rated coil voltage
However, the notation of the coil voltage on the product case as well as on the packaging will be marked as □□ VDC.
[Example] G6DN-1A 5VDC

Coil Ratings

Classification Rated voltage Rated current
(mA)
Coil resistance
(Ω)
Must operate voltage (V) Must release voltage (V) Max. voltage (V) Power consumption
(mW)
% of rated voltage
Standard 4.5 VDC 24.4 184 70% max. * 5% min. 160% Approx. 110
5 VDC 22.0 227
12 VDC 9.2 1,309
24 VDC 4.6 5,236
High durability 5 VDC 36.0 139 Approx. 180
12 VDC 15.0 800
24 VDC 7.5 3,200
General purpose 5 VDC 22.0 227 Approx. 110
12 VDC 9.2 1,309
24 VDC 4.6 5,236
Note:
The rated current and resistance are measured at a coil temperature of 23°C with a tolerance of ±10%.
Operating voltage is less than 72% when the relay is sideways and the marking is right way.

Contact Ratings

  Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms)
Contact Type Cross bar twin
Contact material Ag-Alloy and Au plating *
Rated load 5 A at 250 VAC
5 A at 30 VDC
2 A at 250 VAC
2 A at 30 VDC
Rated carry current 5 A
Max. switching voltage 277 VAC, 125 VDC
Max. switching current 5 A
Note:
Au plating is applied to stationary contact.

Characteristics

  Standard High durability General purpose
Contact resistance 100 mΩ max.
Operate time 10 ms max.
Release time 5 ms max.
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength Between coil and contacts 3,000 VAC, 50/60 Hz for 1 min
Between contacts of the same polarity 750 VAC, 50/60 Hz for 1 min
Surge withstand voltage Between coil and contacts 6 kV (1.2 x 50 μs)
Vibration resistance Destruction 10 to 55 to 10 Hz, 2.5 mm single amplitude (5.0 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance Destruction 1,000 m/s2
Malfunction 100 m/s2
Durability Mechanical 20,000,000 operations min. (at 18,000 operations/hr)
Electrical 100,000 operations min.
(3 A at 250 VAC, 3 A at 30 VDC Resistive load)
80,000 operations min.
(5 A at 250 VAC, 5 A at 30 VDC Resistive load)
100,000 operations min.
(2 A at 250 VAC, 2 A at 30 VDC Inductive load)
100,000 operations min.
(5 A at 250 VAC, Resistive load)
100,000 operations min.
(5 A at 30 VDC, Resistive load)
200,000 operations min.
(2 A at 250 VAC, Inductive load)
200,000 operations min.
(2 A at 30 VDC, Inductive load)
50,000 operations min.
(5 A at 250 VAC, Resistive load)
50,000 operations min.
(5 A at 30 VDC, Resistive load)
100,000 operations min.
(2 A at 250 VAC, Inductive load)
100,000 operations min.
(2 A at 30 VDC, Inductive load)
Failure rate (P level) (reference value) * 0.1 mA at 0.1 VDC
Ambient temperature Operating -40ºC to +90ºC (with no icing or condensation)
Humidity 5% RH to 95% RH
Weight Approx. 3 g
Note:
1. Values in the above table are initial values.
2. The contact resistance is measured with 1 A applied at 5 VDC using a fall-of-potential method.
3. The insulation resistance is measured between coil and contacts and between contacts of the same polarity at 500 VDC.
* This value was measured at a switching frequency of 120 operations/min.

Dimensions

Note:
(mm)

Fully Sealed Model

G6DN-1A(-L)
G6DN-1A(-L)  
Note:
Average value
PCB Mounting Holes
(Bottom View)
Terminal Arrangement /
Internal Connections
(Bottom View)

Note: * No coil polarity

G6DN-1A(-L)
G6DN-1A-SL
          
Note:
Average value
PCB Mounting Holes
(Bottom View)
Terminal Arrangement /
Internal Connections
(Bottom View)

Note: * No coil polarity