Product Details Portlet
Connecting Socket
G6D PCB Power Relays
Slim, Miniature Relay, Capable of Relaying Programmable Controller and Temperature Controller Outputs
- Reduced board space, ideal for high-density mounting (45%.
(6.5 mm (W) × 17.5 mm (L) × 12.5 mm (H))
Small, yet switches 5 A at 250 VAC/30 VDC. - Small, yet switches 5 A at 250 VAC/30 VDC.
- Allows 300,000 operations with a 2A load at 250 VAC or 30 VDC.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Enclosure rating | Contact form | Terminal shape | Model | Rated coil voltage |
Minimun p acking unit |
---|---|---|---|---|---|
Fully sealed | SPST-NO (1a) | PCB terminals | G6D-1A-ASI | 5 VDC | 25 pcs/tube |
12 VDC | |||||
24 VDC | |||||
G6D-1A-ASI-AP | 12 VDC | ||||
24 VDC |
Note: | When ordering, add the rated coil voltage to the model number. |
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC. |
Connecting Socket
Applicable relay | Model | Minimun packing unit |
---|---|---|
G6D-1A-ASI | P6D-04P | 25 pcs |
Coil Ratings
Contact Ratings
* The content indicated in parentheses ( ) are for the G6D-1A-ASI-AP.
Characteristics
Rated voltage | 5 VDC | 12 VDC | 24 VDC |
---|---|---|---|
Rated current | 40 mA | 16.7 mA | 8.3 mA |
Coil resistance | 125 Ω | 720 Ω | 2,880 Ω |
Must operate voltage | 70% max. of rated voltage | ||
Must release voltage | 10% min. of rated voltage | ||
Max. voltage | 160% of rated voltage (at 23 C)) | ||
Power consumption | Approx. 200 mW |
Note: | 1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of±10%. *2. The operating characteristics are measured at a coil temperature of 23°C. *3. The “Max. voltage” is the maximum voltage that can be applied to the relay coil. * The must operate voltage is 75% or less of the rated voltage if the relay is mounted upside down. |
Contact Ratings
Contact Type | Single |
---|---|
Contact material | Ag-Alloy (Cd free) (Ag-alloy (Cd free) and Au plated) |
Rated load | 5 A at 250 VAC 5 A at 30 VDC |
Rated carry current | 5 A |
Max. switching voltage | 250 VAC, 30 VDC |
Max. switching current | 5 A |
Characteristics
Contact resistance *1 | 100 mΩ max. | |
---|---|---|
Operate time | 10 ms max. | |
Release time | 5 ms max. | |
Insulation resistance *2 | 1,000 MΩ min. (at 500 VDC) | |
Dielectric strength | Between coil and contacts |
3,000 VAC, 50/60 Hz for 1 min |
Between contacts of the same polarity |
750 VAC, 50/60 Hz for 1 min | |
Impulse withstand voltage (between coil and contacts) |
6 kV (1.2 x 50 νs) | |
Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
Malfunction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | |
Shock resistance | Destruction | 1,000 m/s2 |
Malfunction | 100 m/s2 | |
Durability | Mechanical | 20,000,000 operations min. (at 18,000 operations/hr) |
Electrical | 70,000 operations min. (5 A at 250 VAC, resistive load) 70,000 operations min. (5 A at 30 VDC, resistive load) 300,000 operations min. (2 A at 250 VAC, resistive load) 30,000 operations min. (2 A at 30 VDC, resistive load) (at 18,000 operations/hr) |
|
Failure rate (P level) (reference value *3) |
10 mA at 5 VDC (1 mA at 5 VDC) *4 |
|
Ambient operating temperature |
-25ºC to 70ºC (with no icing or condensation) |
|
Ambient operating humidity | 5% to 85% | |
Weight | Approx. 3 g |
Note: | The data given above are initial values. | |
1. | Measurement conditions: 5 VDC, 1 A, voltage drop method. | |
2. | Measurement conditions: The insulation resistance was measured with a 500 VDC megohmmeter at the same locations as the dielectric strength was measured. | |
3. | This value was measured at a switching frequency of 120 operations/min. | |
4. | The values indicated in parentheses ( ) are for the G6D-1A-ASI-AP. |
G6D-1A-ASI |
|||
PCB Mounting Holes (BOTTOM VIEW) Tolerance: ±0.1 |
Terminal Arrangement / Internal Connections (BOTTOM VIEW) |
||
P6D-04P Socket |
|||
PCB Mounting Holes (BOTTOM VIEW) Tolerance: ±0.1 |
Correct Use
●Mounting
More than two relays can be closely mounted right side up as shown in the following illustration.
Note. The space between each relay required for heat radiation may vary with operating conditions. Contact your OMRON representative for details.
Use Surge Killer Diode when switching a DC inductive load in micro load (about 10 to 100 mA). (Carbon deposition may decrease the contact reliability.)
●Socket Mounting Height
●Mounting to a P6D
The P6D is flux-resistive. Do not wash the P6D with water. Dismount the relay from the socket before soldering the socket to a PCB.