Product Details Portlet
Miniature High Capacity Relays with SPST-NO 10A and SPST-NO + SPST-NC 8A
Straight PCB
Self-clinching PCB
PCB Mounting Holes
Terminal Arrangement /
Straight PCB
Self-clinching PCB
PCB Mounting Holes
Terminal Arrangement /
Straight PCB
Self-clinching PCB
PCB Mounting Holes
Terminal Arrangement /
Straight PCB
Self-clinching PCB
PCB Mounting Holes
Terminal Arrangement /
Straight PCB
Self-clinching PCB
PCB Mounting Holes
Terminal Arrangement /
Straight PCB
Self-clinching PCB
PCB Mounting Holes
Terminal Arrangement /
Socket for single-winding latching / single-side a table Models
Socket for double-winding latching Models
G6C-2 PCB Power Relays
Miniature High Capacity Relays with SPST-NO 10A and SPST-NO + SPST-NC 8A
- SPST-NO 10A and SPST-NO + SPST-NC 8A for power switching and
output that satisfy the needs for space-saving. - Small High-capacity Relays Compact: 20 × 15 × 10 mm (L × W × H).
- Low power consumption: 200 mW.
- Ultrasonically cleanable models is available.
- Exclusive P6C model for sockets is now available.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Standard Models (UL, CSA certified)
Enclosure rating | Contact form | Terminals | Relay Function | Minimun packing unit | |||||
---|---|---|---|---|---|---|---|---|---|
Single-side stable | Single-winding latching | Double-winding latching | |||||||
Model | Rated coil voltage | Model | Rated coil voltage | Model | Rated coil voltage | ||||
Flux protection | SPST-NO (1a) + SPST-NC (1b) | Straight PCB | G6C-2117P-US | 3 VDC | G6CU-2117P-US | 3 VDC | G6CK-2117P-US | 3 VDC | 100 pcs/tray |
5 VDC | 5 VDC | 5 VDC | |||||||
6 VDC | 6 VDC | 6 VDC | |||||||
12 VDC | 12 VDC | 12 VDC | |||||||
24 VDC | 24 VDC | 24 VDC | |||||||
G6C-2117P-FD-US | 5 VDC | G6CU-2117P-FD-US | 5 VDC | G6CK-2117P-FD-US | 5 VDC | ||||
12 VDC | 12 VDC | -- | |||||||
24 VDC | 24 VDC | 24 VDC | |||||||
Self-clinching PCB | G6C-2117C-US | 3 VDC | G6CU-2117C-US | -- | G6CK-2117C-US | 3 VDC | |||
5 VDC | 5 VDC | 5 VDC | |||||||
6 VDC | -- | -- | |||||||
12 VDC | 12 VDC | 12 VDC | |||||||
24 VDC | -- | 24 VDC | |||||||
Fully sealed | Straight PCB | G6C-2114P-US | 3 VDC | G6CU-2114P-US | 3 VDC | G6CK-2114P-US | 3 VDC | ||
5 VDC | 5 VDC | 5 VDC | |||||||
6 VDC | 6 VDC | 6 VDC | |||||||
12 VDC | 12 VDC | 12 VDC | |||||||
24 VDC | 24 VDC | 24 VDC | |||||||
G6C-2114P-FD-US | 5 VDC | G6CU-2114P-FD-US | 5 VDC | G6CK-2114P-FD-US | -- | ||||
12 VDC | 12 VDC | -- | |||||||
24 VDC | 24 VDC | 24 VDC | |||||||
Self-clinching PCB | G6C-2114C-US | 3 VDC | G6CU-2114C-US | -- | G6CK-2114C-US | -- | |||
5 VDC | 5 VDC | 5 VDC | |||||||
6 VDC | -- | 6 VDC | |||||||
12 VDC | -- | 12 VDC | |||||||
24 VDC | -- | 24 VDC |
- Note:
- When ordering, add the rated coil voltage to the model number.
[Example] G6C-2117P-US DC3 ... Rated coil voltage - However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC.
Ultrasonically Cleanable Models (UL, CSA certified)
Enclosure rating | Contact form | Terminals | Relay Function | Minimun packing unit | |||||
---|---|---|---|---|---|---|---|---|---|
Single-side stable | Single-winding latching | Double-winding latching | |||||||
Model | Rated coil voltage | Model | Rated coil voltage | Model | Rated coil voltage | ||||
Fully sealed | SPST-NO (1a) + SPST-NC (1b) | Straight PCB | G6C-2114P-US-U | 5 VDC | -- | -- | G6CK-2114P-US-U | 5 VDC | 100 pcs/tray |
12 VDC | -- | 12 VDC | |||||||
24 VDC | -- | -- | |||||||
Self-clinching PCB | G6C-2114C-US-U | 5 VDC | -- | -- | -- | -- | |||
12 VDC | -- | -- | |||||||
24 VDC | -- | -- |
- Note:
- When ordering, add the rated coil voltage to the model number.
[Example] G6C-2114P-US-U DC3 ... Rated coil voltage - However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC.
Connecting Sockets (Sold Separately)
Applicable relays | Model | Minimun packing unit |
---|---|---|
G6C-2114P-US-P6C G6C-2117P-US-P6C G6CU-2114P-US-P6C G6CU-2117P-US-P6C | P6C-06P | 20 pcs/tube |
G6CK-2114P-US-P6C G6CK-2117P-US-P6C | P6C-08P | |
Removal Tool | P6B-Y1 | 1 |
Hold-down Clips | P6B-C2 |
- Note:
- Use the G6C-□□□□P-US-P6C to mount to a P6C Socket
- When using by combining sockets, the rated current will be 5A due to its rated switching current.
Coil Ratings
1-Pole, Single-side Stable Type (Including models for ultrasonically cleanable)
Rated voltage | Rated current (mA) | Coil resistance (Ω) | Must operate voltage (V) | Must release voltage (V) | Max. voltage (V) | Power consumption (mW) |
---|---|---|---|---|---|---|
% of rated voltage | ||||||
3 VDC | 67 | 45 | 70% max. | 10% min. | 160% (at 23°C) | Approx. 200 |
5 VDC | 40 | 125 | ||||
6 VDC | 33.3 | 180 | ||||
12 VDC | 16.7 | 720 | ||||
24 VDC | 8.3 | 2,880 |
Single-winding Latching Type (Including models for ultrasonically cleanable)
Rated voltage | Rated current (mA) | Coil resistance (Ω) | Must set voltage (V) | Must reset voltage (V) | Max. voltage (V) | Power consumption (mW) | |
---|---|---|---|---|---|---|---|
% of rated voltage | Set coil | Reset coil | |||||
3 VDC | 67 | 45 | 70% max. | 70% max. | 160% (at 23°C) | 200 | 200 |
5 VDC | 40 | 125 | |||||
6 VDC | 33.3 | 180 | |||||
12 VDC | 16.7 | 720 | |||||
24 VDC | 8.3 | 2,880 |
Double-winding Latching Type (Including models for ultrasonically cleanable)
Rated voltage | Rated current (mA) | Coil resistance (Ω) | Must set voltage | Must reset voltage (V) | Max. voltage (V) | Power consumption (mW) | |||
---|---|---|---|---|---|---|---|---|---|
Set coil | Reset coil | Set coil | Reset coil | % of rated voltage | Set coil | Reset coil | |||
3 VDC | 93.5 | 93.5 | 32.1 | 32.1 | 70% max. | 70% max. | 130% (at 23°C) | 280 | 280 |
5 VDC | 56.0 | 56.0 | 89.3 | 89.3 | |||||
6 VDC | 46.7 | 46.7 | 129 | 129 | |||||
12 VDC | 23.3 | 23.3 | 514 | 514 | |||||
24 VDC | 11.7 | 11.7 | 2,056 | 2,056 |
- Note:
- 1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±10%.
- 2. The operating characteristics are measured at a coil temperature of 23°C.
- 3. The “Max. voltage” is the maximum voltage that can be applied to the relay coil.
Contact
Rated load Item | Contact Form | |||
---|---|---|---|---|
SPST-NO (1a) | SPST-NO (1a) + SPST-NC (1b) | |||
Resistive load | Inductive load (cosφ= 0.4; L/R = 7 ms) | Resistive load | Inductive load (cosφ = 0.4; L/R = 7 ms) | |
10 A (8 A) at 250 VAC 10 A (10 A) at 30 VDC | 5 A (5 A) at 250 VAC 5 A (5 A) at 30 VDC | 8 A (8 A) at 250 VAC 8 A (8 A) at 30 VDC | 3.5 A (3.5 A) at 250 VAC 3.5 A (3.5 A) at 30 VDC | |
Contact type | Single | |||
Contact material | Ag-Alloy (Cd free) | |||
Rated carry current | 10 A (10 A) | 8 A (8 A) | ||
Max. switching voltage | 380 VAC, 125 VDC | |||
Max. switching current | 10 A (10 A) | 8 A (8 A) |
- Note:
- The values shown in parentheses ( ) are for -FD models only.
Characteristics
Item | Classification | Single-side Stable | Single-winding Latching | Double-winding Latching |
---|---|---|---|---|
Contact resistance *1 | 30 MΩ max. | |||
Operate (set) time | 10 ms max. | |||
Release (reset) time | 10 ms max. | |||
Min. set pulse width | - | 20 ms (at 23ºC) | ||
Min. reset pulse width | - | 20 ms (at 23ºC) | ||
Insulation resistance *2 | Between coil and contacts | 1,000 MΩ max. | ||
Between contacts of the same polarity | 1,000 MΩ max. | |||
Between contacts of different polarity | 1,000 MΩ max.(SPST-NO, SPST-NC) | |||
Between set and reset coils | - | - | 1,000 MΩ max. | |
Dielectric strength | Between coil and contacts | 2,000 VAC 50/60Hz for 1min | ||
Between contacts of the same polarity | 1,000 VAC 50/60Hz for 1min | |||
Between contacts of different polarity | 2,000 VAC 50/60Hz for 1min (SPST-NO, SPST-NC) | |||
Between set and reset coils | - | - | 250 VAC 50/60Hz for 1min | |
Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | ||
Malfunction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | |||
Shock resistance | Destruction | 1,000 m/s2 | ||
Malfunction | 100 m/s2 | |||
Shock resistance | Mechanical | 50,000,000 operations min. (at 18,000 operations/hr) | ||
Electrical | 100,000 operation min. (at 1,800 operations/hr under rated load) | |||
Failure rate (P level) (reference value) *3 | 10 mA at 5 VDC | |||
Ambient operating temperature | -25ºC to 70ºC (with no icing or condensation) | |||
Ambient operating humidity | 5% to 85% | |||
Weight | Approx. 5.6 g |
- Note:
- The given values are initial values.
- 1. Measurement conditions: 5 VDC, 1 A, voltage drop method.
- 2. Testing conditions: measured with a 500 VDC megohmmeter (at 250 VDC between set/reset coil).
- 3. This value was measured at a switching frequency of 120 operations/min.
Dimensions
- Note:
- (mm)
- Orientation marks are indicated as follows :
Flux Protection Model
Straight PCB
G6C-□117P (-FD) -US
- Note:
- Average value
- Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6C-□117C-US
- Note:
- Average value
PCB Mounting Holes
(BOTTOM VIEW)
Note: * Tolerance: ±0.1
Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)
Note: * Check carefully
the coilpolarity of the Relay.
1-pole
2-pole
Fully Sealed Model
Straight PCB
G6C-□114P (-FD) -US
- Note:
- Average value
- Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6C-□114C-US
- Note:
- Average value
PCB Mounting Holes
(BOTTOM VIEW)
Note: * Tolerance: ±0.1
Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)
Note: * Check carefully
the coilpolarity of the Relay.
1-pole
2-pole
Flux Protective - Single-winding Latching Model
Straight PCB
G6CU-□117P (-FD) -US
- Note:
- Average value
- Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6CU-□117C-US
- Note:
- Average value
PCB Mounting Holes
(BOTTOM VIEW)
Note: * Tolerance: ±0.1
Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)
Note: * Check carefully
the coilpolarity of the Relay.
1-pole
2-pole
Fully Sealed - Single Latching Models
Straight PCB
G6CU-□114P (-FD) -US
- Note:
- Average value
- Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6CU-□114C-US
- Note:
- Average value
PCB Mounting Holes
(BOTTOM VIEW)
Note: * Tolerance: ±0.1
Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)
Note: * Check carefully
the coilpolarity of the Relay.
1-pole
2-pole
Flux Protective - Double-winding Latching Model
Straight PCB
G6CK-□117P (-FD) -US
- Note:
- Average value
- Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6CK-□117C-US
- Note:
- Average value
PCB Mounting Holes
(BOTTOM VIEW)
Note: * Tolerance: ±0.1
Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)
Note: * Check carefully
the coilpolarity of the Relay.
1-pole
2-pole
Fully Sealed - Double-winding Latching Model
Straight PCB
G6CK-□114P (-FD) -US
- Note:
- Average value
- Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6CK-□114C-US
- Note:
- Average value
PCB Mounting Holes
(BOTTOM VIEW)
Note: * Tolerance: ±0.1
Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)
Note: * Check carefully
the coilpolarity of the Relay.
1-pole
2-pole
Connecting Sockets Dimensions
Socket for single-winding latching / single-side a table Models
P6C-06P
- Note:
- Average value
PCB Mounting Holes (BOTTOM VIEW)
Note: * Tolerance: ±0.1
Socket for double-winding latching Models
P6C-08P
- Note:
- Average value
PCB Mounting Holes (BOTTOM VIEW)
Note: * Tolerance: ±0.1
Removal Tool
P6B-Y1
Hold-down Clips
P6B-C2
Correct Use
Mounting
- Do not reverse the polarity of the coil (+, -).
- When mounting more than two relays side by side, keep the gap between Relays as shown below to ensure a good heat dissipation. It may result in malfunction if heat is not dissipated smoothly from the Relay.
Sockets
- When mounting the Relay, make sure to insert the Relay terminals perpendicularly and correctly into the socket contact pin.
- Hold-down clips (for mounting and removal) are also available.
- The P6C model has a flux-resistant construction. Do not wash it down with water.
- The max. carry current of sockets is 5A.
Double-winding Latching Circuit
- It is recommended to perform wiring of No.1 and No.2 of the negative (-) terminal as COM wiring, in order to improve the operation stability for Double-winding Latching.
Using SPDT contact of the SPST-NO+SPST-NC Relay
- Do not construct a circuit so that overcurrent and burning occur if the NO, NC and SPDT contacts are shortcircuited with the SPST-NO+SPST-NC Relay. Arcing may generate shortcircuiting between contacts if there is short-circuiting because of conversion to the MBB contact caused by asynchronous operation of the NO and NC contacts, the interval between the NO and NC contacts is small, or a large current is left open.
Other precautions
- This Relay is a Power Relay which is suitable for power load switching. Do not use the G6C for signal purposes such as micro load switching under 10 mA.