Product Details Portlet

G6C-1 PCB Power Relays

Miniature High Capacity Relays with SPST-NO 10A and SPST-NO + SPST-NC 8A

  • SPST-NO 10A and SPST-NO + SPST-NC 8A for power switching and
    output that satisfy the needs for space-saving.
  • Small High-capacity Relays Compact: 20 × 15 × 10 mm (L × W × H).
  • Low power consumption: 200 mW.
  • Ultrasonically cleanable models is available.
  • Exclusive P6C model for sockets is now available.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G6C-1114P-US Download Download
G6C-1117P-US Download Download
G6CK-1114P-US Download Download
G6CK-1117P-US Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.

Standard Models (UL, CSA certified)

Enclosure
rating
Contact
form
TerminalsRelay FunctionMinimun
packing unit
Single-side
stable
Single-winding
latching
Double-winding
latching
ModelRated coil
voltage
ModelRated coil
voltage
ModelRated coil
voltage
Flux protectionSPST-NO
(1a)
Straight PCBG6C-1117P-US3 VDCG6CU-1117P-US3 VDCG6CK-1117P-US3 VDC100 pcs/tray
5 VDC5 VDC5 VDC
6 VDC--6 VDC
12 VDC12 VDC12 VDC
24 VDC24 VDC24 VDC
G6C-1117P-FD-US5 VDCG6CU-1117P-FD-US5 VDCG6CK-1117P-FD-US--
12 VDC12 VDC12 VDC
24 VDC24 VDC--
Self-clinching PCBG6C-1117C-US3 VDC----G6CK-1117C-US--
5 VDC----
12 VDC--12 VDC
24 VDC--24 VDC
Fully sealedStraight PCBG6C-1114P-US3 VDCG6CU-1114P-US3 VDCG6CK-1114P-US3 VDC100 pcs/tray
5 VDC5 VDC5 VDC
6 VDC6 VDC6 VDC
12 VDC12 VDC12 VDC
24 VDC24 VDC24 VDC
G6C-1114P-FD-US5 VDCG6CU-1114P-FD-US5 VDCG6CK-1114P-FD-US5 VDC
12 VDC12 VDC12 VDC
24 VDC24 VDC24 VDC
Self-clinching PCBG6C-1114C-US3 VDCG6CU-1114C-US--G6CK-1114C-US3 VDC
5 VDC----
12 VDC12 VDC12 VDC
24 VDC--24 VDC
Note:
When ordering, add the rated coil voltage to the model number.
[Example] G6C-1117P-US DC3 ... Rated coil voltage
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC.

Ultrasonically Cleanable Models (UL, CSA certified)

Enclosure
rating
Contact
form
TerminalsRelay FunctionMinimun
packing unit
Single-side
stable
Single-winding
latching
Double-winding
latching
ModelRated coil
voltage
ModelRated coil
voltage
ModelRated coil
voltage
Fully sealedSPST-NO
(1a)
Straight PCBG6C-1114P-US-U3 VDCG6CU-1114P-US-U--G6CK-1114P-US-U--100 pcs/tray
5 VDC5 VDC5 VDC
6 VDC----
12 VDC12 VDC12 VDC
24 VDC--24 VDC
Self-clinching PCBG6C-1114C-US-U12 VDC--------
24 VDC----
Note:
When ordering, add the rated coil voltage to the model number.
[Example] G6C-1114P-US-U DC3 ... Rated coil voltage
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC.

Connecting Sockets (Sold Separately)

Applicable relaysModelMinimun packing unit
G6C-1114P-US-P6C
G6C-1117P-US-P6C
G6CU-1114P-US-P6C
G6CU-1117P-US-P6C
P6C-06P20 pcs/tube
G6CK-1114P-US-P6C
G6CK-1117P-US-P6C
P6C-08P
Removal ToolP6B-Y11
Hold-down ClipsP6B-C2
Note:
Use the G6C-□□□□P-US-P6C to mount to a P6C Socket
When using by combining sockets, the rated current will be 5A due to its rated switching current.

Coil Ratings

1-Pole, Single-side Stable Type (Including models for ultrasonically cleanable)

Rated voltageRated current
(mA)
Coil resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max.
voltage (V)
Power consumption
(mW)
% of rated voltage
3 VDC674570% max.10% min.160% (at 23°C)Approx. 200
5 VDC40125
6 VDC33.3180
12 VDC16.7720
24 VDC8.32,880

Single-winding Latching Type (Including models for ultrasonically cleanable)

Rated voltageRated current
(mA)
Coil resistance
(Ω)
Must set
voltage (V)
Must reset
voltage (V)
Max.
voltage (V)
Power consumption
(mW)
% of rated voltageSet coilReset coil
3 VDC674570% max.70% max.160% (at 23°C)200200
5 VDC40125
6 VDC33.3180
12 VDC16.7720
24 VDC8.32,880

Double-winding Latching Type (Including models for ultrasonically cleanable)

Rated voltageRated current
(mA)
Coil resistance
(Ω)
Must set
voltage
Must reset
voltage (V)
Max.
voltage (V)
Power consumption
(mW)
Set coilReset coilSet coilReset coil% of rated voltageSet coilReset coil
3 VDC93.593.532.132.170% max.70% max.130% (at 23°C)280280
5 VDC56.056.089.389.3
6 VDC46.746.7129129
12 VDC23.323.3514514
24 VDC11.711.72,0562,056
Note:
1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±10%.
2. The operating characteristics are measured at a coil temperature of 23°C.
3. The “Max. voltage” is the maximum voltage that can be applied to the relay coil.

Contact

Rated load ItemContact Form
SPST-NO (1a)SPST-NO (1a) + SPST-NC (1b)
Resistive loadInductive load
(cosφ= 0.4; L/R = 7 ms)
Resistive loadInductive load
(cosφ = 0.4; L/R = 7 ms)
10 A (8 A) at 250 VAC
10 A (10 A) at 30 VDC
5 A (5 A) at 250 VAC
5 A (5 A) at 30 VDC
8 A (8 A) at 250 VAC
8 A (8 A) at 30 VDC
3.5 A (3.5 A) at 250 VAC
3.5 A (3.5 A) at 30 VDC
Contact typeSingle
Contact materialAg-Alloy (Cd free)
Rated carry current10 A (10 A)8 A (8 A)
Max. switching voltage380 VAC, 125 VDC
Max. switching current10 A (10 A)8 A (8 A)
Note:
The values shown in parentheses ( ) are for -FD models only.

Characteristics

ItemClassificationSingle-side StableSingle-winding LatchingDouble-winding Latching
Contact resistance *130 MΩ max.
Operate (set) time10 ms max.
Release (reset) time10 ms max.
Min. set pulse width-20 ms (at 23ºC)
Min. reset pulse width-20 ms (at 23ºC)
Insulation resistance *2Between coil and contacts1,000 MΩ max.
Between contacts of the same polarity1,000 MΩ max.
Between contacts of different polarity1,000 MΩ max.(SPST-NO, SPST-NC)
Between set and reset coils--1,000 MΩ max.
Dielectric strengthBetween coil and contacts2,000 VAC 50/60Hz for 1min
Between contacts of the same polarity1,000 VAC 50/60Hz for 1min
Between contacts of different polarity2,000 VAC 50/60Hz for 1min (SPST-NO, SPST-NC)
Between set and reset coils--250 VAC 50/60Hz for 1min
Vibration resistanceDestruction10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistanceDestruction1,000 m/s2
Malfunction100 m/s2
Shock resistanceMechanical50,000,000 operations min. (at 18,000 operations/hr)
Electrical100,000 operation min. (at 1,800 operations/hr under rated load)
Failure rate (P level) (reference value) *310 mA at 5 VDC
Ambient operating temperature-25ºC to 70ºC (with no icing or condensation)
Ambient operating humidity5% to 85%
WeightApprox. 5.6 g
Note:
The given values are initial values.
1. Measurement conditions: 5 VDC, 1 A, voltage drop method.
2. Testing conditions: measured with a 500 VDC megohmmeter (at 250 VDC between set/reset coil).
3. This value was measured at a switching frequency of 120 operations/min.

Dimensions

Note:
(mm)
Orientation marks are indicated as follows :

Flux Protection Model

Straight PCB
G6C-□117P (-FD) -US
Flux Protection Model
Note:
Average value
Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6C-□117C-US
Flux Protection Model
Note:
Average value
PCB Mounting Holes
(BOTTOM VIEW)

Note: * Tolerance: ±0.1

Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)

Note: * Check carefully
the coilpolarity of the Relay.

1-pole

Flux Protection Model

2-pole

Flux Protection Model

Fully Sealed Model

Straight PCB
G6C-□114P (-FD) -US
Fully Sealed Model
Note:
Average value
Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6C-□114C-US
Fully Sealed Model
Note:
Average value
PCB Mounting Holes
(BOTTOM VIEW)

Note: * Tolerance: ±0.1

Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)

Note: * Check carefully
the coilpolarity of the Relay.

1-pole

Fully Sealed Model

2-pole

Fully Sealed Model

Flux Protective - Single-winding Latching Model

Straight PCB
G6CU-□117P (-FD) -US
Flux Protective - Single-winding Latching Model
Note:
Average value
Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6CU-□117C-US
Flux Protective - Single-winding Latching Model
Note:
Average value
PCB Mounting Holes
(BOTTOM VIEW)

Note: * Tolerance: ±0.1

Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)

Note: * Check carefully
the coilpolarity of the Relay.

1-pole

Flux Protective - Single-winding Latching Model

2-pole

Flux Protective - Single-winding Latching Model

Fully Sealed - Single Latching Models

Straight PCB
G6CU-□114P (-FD) -US
Fully Sealed - Single Latching Models
Note:
Average value
Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6CU-□114C-US
Fully Sealed - Single Latching Models
Note:
Average value
PCB Mounting Holes
(BOTTOM VIEW)

Note: * Tolerance: ±0.1

Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)

Note: * Check carefully
the coilpolarity of the Relay.

1-pole

Fully Sealed - Single Latching Models

2-pole

Fully Sealed - Single Latching Models

Flux Protective - Double-winding Latching Model

Straight PCB
G6CK-□117P (-FD) -US
Flux Protective - Double-winding Latching Model
Note:
Average value
Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6CK-□117C-US
Flux Protective - Double-winding Latching Model
Note:
Average value
PCB Mounting Holes
(BOTTOM VIEW)

Note: * Tolerance: ±0.1

Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)

Note: * Check carefully
the coilpolarity of the Relay.

1-pole

Flux Protective - Double-winding Latching Model

2-pole

Flux Protective - Double-winding Latching Model

Fully Sealed - Double-winding Latching Model

Straight PCB
G6CK-□114P (-FD) -US
Fully Sealed - Double-winding Latching Model
Note:
Average value
Dimensions in pointed brackets < > are for the Relay mounted to Socket (-P6C).
Self-clinching PCB
G6CK-□114C-US
Fully Sealed - Double-winding Latching Model
Note:
Average value
PCB Mounting Holes
(BOTTOM VIEW)

Note: * Tolerance: ±0.1

Terminal Arrangement /
Internal Connections
(BOTTOM VIEW)

Note: * Check carefully
the coilpolarity of the Relay.

1-pole

Fully Sealed - Double-winding Latching Model

2-pole

Fully Sealed - Double-winding Latching Model

Connecting Sockets Dimensions

Socket for single-winding latching / single-side a table Models
P6C-06P
Connecting Sockets Dimensions
Note:
Average value
PCB Mounting Holes (BOTTOM VIEW)

Note: * Tolerance: ±0.1

Connecting Sockets Dimensions
Socket for double-winding latching Models
P6C-08P
Connecting Sockets Dimensions
Note:
Average value
PCB Mounting Holes (BOTTOM VIEW)

Note: * Tolerance: ±0.1

Connecting Sockets Dimensions

Removal Tool

P6B-Y1
Removal Tool

Hold-down Clips

P6B-C2
Hold-down Clips

Correct Use

Mounting

  • Do not reverse the polarity of the coil (+, -).
  • When mounting more than two relays side by side, keep the gap between Relays as shown below to ensure a good heat dissipation. It may result in malfunction if heat is not dissipated smoothly from the Relay.
Mounting

Sockets

Sockets
  • When mounting the Relay, make sure to insert the Relay terminals perpendicularly and correctly into the socket contact pin.
  • Hold-down clips (for mounting and removal) are also available.
  • The P6C model has a flux-resistant construction. Do not wash it down with water.
  • The max. carry current of sockets is 5A.

Double-winding Latching Circuit

  • It is recommended to perform wiring of No.1 and No.2 of the negative (-) terminal as COM wiring, in order to improve the operation stability for Double-winding Latching.
Double-winding Latching Circuit

Using SPDT contact of the SPST-NO+SPST-NC Relay

  • Do not construct a circuit so that overcurrent and burning occur if the NO, NC and SPDT contacts are shortcircuited with the SPST-NO+SPST-NC Relay. Arcing may generate shortcircuiting between contacts if there is short-circuiting because of conversion to the MBB contact caused by asynchronous operation of the NO and NC contacts, the interval between the NO and NC contacts is small, or a large current is left open.

Other precautions

  • This Relay is a Power Relay which is suitable for power load switching. Do not use the G6C for signal purposes such as micro load switching under 10 mA.