G6B-2□14 PCB Power Relay
High Capacity and High Dielectric Strength Miniature Relay with Fully Sealed Construction in 5 A (8 A)
- High sensitive with operating power of 98 mW.
(G6B-1114P-US and G6B-1174P-US models) - High insulation with dielectric strength of 3,000VAC between coil and contacts (impulse withstand voltage of 6 kV).
- Stick packing models are provided in consideration of compatibility to the automatic production line.
- Standard model conforms to UL/CSA standards. Other SEV approved models are also available.
- AgSnIn contacts suitable for loads that generate surge voltage (inductive load, capacity load, etc.) available. (-FD type)
- Ultrasonic cleanable models available. (-U type)
- Operation indicator & built-in surge absorption diode available. (-ND type)
- 2-Pole type available.
Number of poles |
Relay Function | Contact form | Standard (Ag-alloy (Cd free)) | AgSnIn contact | Minimum packing unit |
||
---|---|---|---|---|---|---|---|
Model | Rated coil voltage | Model | Rated coil voltage | ||||
2-pole | Single-side stable | SPST-NO (1a)+ SPST-NC (1b) (Standard) |
G6B-2114P-US | 5, 6, 12, 24 VDC | G6B-2114P-FD-US | 5, 6, 12, 24 VDC | 100 pcs/tray |
DPST-NO (2a) (Standard) |
G6B-2214P-US | G6B-2214P-FD-US | |||||
DPST-NC (2b) (Standard) |
G6B-2014P-US | G6B-2014P-FD-U |
Note: | AgSnIn contact models are highly welding-resistant, and roughening of contacts due to inrush current and inductive load is lessened. |
Models for Ultrasonically Cleanable
Number of poles |
Relay Function | Contact form | Standard (Ag-alloy (Cd free)) | AgSnIn contact | Minimum packing unit |
||
---|---|---|---|---|---|---|---|
Model | Rated coil voltage | Model | Rated coil voltage | ||||
2-pole | Single-side stable | SPST-NO (1a)+ SPST-NC (1b) (Standard) |
G6B-2114P-US | 5, 6, 12, 24 VDC | G6B-2114P-FD-US | 5, 6, 12, 24 VDC | 100 pcs/tray |
DPST-NO (2a) (Standard) |
G6B-2214P-US | G6B-2214P-FD-US | |||||
DPST-NC (2b) (Standard) |
G6B-2014P-US | G6B-2014P-FD-U |
Note: | When ordering, add the rated coil voltage to the model number. | ||
Example: G6B-1114P-US |
|||
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC. |
Connecting Sockets (Sold Separately)
Applicable relay |
Model
|
Minimum ordering unit |
---|---|---|
G6B-2114P-US-P6B G6B-2214P-US-P6B G6B-2014P-US-P6B |
P6B-26P | 20 pcs |
Removal Tool | P6B-Y1 | 1 pcs |
Hold-down Clips | P6B-C2 |
NOTE: | 1. | When using by combining sockets of the G6B-1174P-US and P6B-04P models, the rated current will be 5A due to its rated switching current. |
2. | Use the G6B-□□□□P(-FD)-US P6B to mount to a P6B Socket. | |
3. | The hold-down clips of the P6B-C2 model are not suitable for the G6B-1174P and G6B-1177P models since they have different heights. | |
4. | Products with UL/CSA certification marks will be supplied for orders of standard models. |
Coil Ratings
1-Pole, Single-side Stable Type
Item
Rated voltage
|
Rated current (mA) |
Coil resistance (Ω) |
Must operate voltage (V) |
Must release voltage (V) |
Max. voltage (V) |
Power consumption (mW) |
---|---|---|---|---|---|---|
% of rated voltage | ||||||
5 VDC | 40 | 125 | 70% max. | 10% min. | 160% (at 23°C) |
Approx. 200 |
6 VDC | 33.3 | 180 | ||||
12 VDC | 16.7 | 720 | ||||
24 VDC | 8.3 | 2,880 |
2-Pole, Single-side Stable Type
Item
Rated voltage
|
Rated current (mA) |
Coil resistance (Ω) |
Must operate voltage (V) |
Must release voltage (V) |
Max. voltage (V) |
Power consumption (mW) |
---|---|---|---|---|---|---|
% of rated voltage | ||||||
5 VDC | 60 | 83.3 | 80% max. | 10% min. | 140% (at 23°C) |
Approx. 300 |
6 VDC | 50 | 120 | ||||
12 VDC | 25 | 480 | ||||
24 VDC | 12.5 | 1,920 |
Single-winding Latching Type (Including models for ultrasonically cleanable)
Item
Rated voltage
|
Rated current (mA) |
Coil resistance (Ω) |
Must operate voltage (V) |
Must release voltage (V) |
Max. voltage (V) |
Power consumption (mW) |
|
---|---|---|---|---|---|---|---|
% of rated voltage | Set coil (mW) |
Reset coil (mW) |
|||||
5 VDC | 40 | 125 | 70% max. | 70% min. | 160% (at 23°C) |
200 | 200 |
6 VDC | 33.3 | 180 | |||||
12 VDC | 16.7 | 720 | |||||
24 VDC | 8.3 | 2,880 |
Double-winding Latching Type (Including models for ultrasonically cleanable)
Item
Rated voltage
|
Rated current (mA) |
Coil resistance (Ω) |
Must operate voltage (V) |
Must release voltage (V) |
Max. voltage (V) |
Power consumption (mW) |
|||
---|---|---|---|---|---|---|---|---|---|
Set coil | Reset coil | Set coil | Reset coil | % of rated voltage | Set coil (mW) |
Reset coil (mW) |
|||
5 VDC | 56 | 56 | 89.2 | 89.2 | 70% max. | 70% min. | 160% (at 23°C) |
200 | 200 |
6 VDC | 46.8 | 46.8 | 128.5 | 128.5 | |||||
12 VDC | 23.3 | 23.3 | 515 | 515 | |||||
24 VDC | 11.7 | 11.7 | 2,060 | 2,060 |
Operation Indicator Model (Flux-resistant type. Do not wash down with water.)
Item
Rated voltage
|
Rated current (mA) |
Coil resistance (Ω) |
Must operate voltage (V) |
Must release voltage (V) |
Max. voltage (V) |
Power consumption (mW) |
---|---|---|---|---|---|---|
% of rated voltage | ||||||
5 VDC | 43 | 116 | 70% max. | 10% min. | 130% (at 23°C) |
Approx. 200 |
12 VDC | 19.7 | 610 | Approx. 240 | |||
24 VDC | 11.3 | 2,120 | Approx. 275 |
Contact Ratings
Model
Load
Item
|
G6B-1114P-US G6BU-1114P-US G6BK-1114P-US G6B-1114P-FD-US G6BU-1114P-FD-US G6BK-1114P-FD-US |
G6B-1174P-US G6B-1177P-ND-US G6B-1174P-FD-US G6B-1177P-FD-ND-US |
G6B-2114P-US G6B-2214P-US G6B-2014P-US G6B-2114P-FD-US G6B-2214P-FD-US G6B-2014P-FD-US |
|||
---|---|---|---|---|---|---|
Resistive load | cosφ = 0.4; L/R = 7 ms) | Resistive load | Inductive load (cosφ = 0.4; L/R = 7 ms |
Resistive load | Inductive load (cosφ = 0.4; L/R = 7 ms) |
|
Contact type | Single | |||||
Contact material | Ag-Alloy (Cd free) | |||||
Rated load | 5 A (3 A) at 250 VAC 5 A (3 A) at 30 VDC |
2 A (2 A) at 250 VAC 2 A (2 A) at 30 VDC |
8 A (5 A) at 250 VAC 8 A (5 A) at 30 VDC |
2 A (2 A) at 250 VAC 2 A (2 A) at 30 VDC |
5 A (3 A) at 250 VAC 5 A (3 A) at 30 VDC |
1.5 A (1.5 A) at 250 VAC 1.5 A (1.5 A) at 30 VDC |
Rated carry current | 5 A (5 A) | 8 A (5 A) | 5 A (5 A) | |||
Max. switching voltage | 380 VAC, 125 VDC | |||||
Max. switching current | 5 A (5 A) | 8 A (5 A) | 5 A (5 A) |
NOTE: | 1. | The values in the parentheses ( ) are for -FD models only. |
2. | Use the -FD type for inductive load and switching load which contact roughening is small. |
Characteristics
|
G6B-1114P-US G6B-1114P-FD-US G6B-1174P-US G6B-1174P-FD-US |
G6BU-1114P-US | G6BK-1114P-US | G6B -1177P(-FD)-ND-US |
G6B-2114P-US G6B-2114P-FD-US G6B-2214P-US G6B-2214P-FD-US G6B-2014P-US G6B-2014P-FD-US |
|||||
---|---|---|---|---|---|---|---|---|---|---|
Single-side stable | Single-winding latching |
Double-winding latching |
Built-in operation indicator & surge absorption diode |
Single-side stable | ||||||
Contact resistance *1 | 30 mΩ max. | |||||||||
Operate (set) time | 10 ms max. | |||||||||
Release (reset) time | 10 ms max. | |||||||||
Min. set pulse width | - | 15 ms (at 23°C) | - | |||||||
Min. reset pulse width | - | 15 ms (at 23°C) | - | |||||||
Insulation resistance *2 | 1,000 MΩ min. | |||||||||
Dielectric strength | Between coil and contacts | 3,000 VAC, 50/60 Hz for 1 min |
2,000 VAC, 50/60 Hz for 1 min |
3,000 VAC, 50/60 Hz for 1 min |
||||||
Between contacts of the same polarity |
1,000 VAC, 50/60 Hz for 1 min | |||||||||
Between contacts of different polarity |
- | 2,000 VAC, 50/60 Hz for 1 min |
||||||||
Between set and reset coils | - | 250 VAC, 50/60 Hz for 1 min |
- | |||||||
Impulse withstand voltage (between coil and contacts) | 6 kV 1.2 × 50 µs | 4.5 kV 1.2 × 50 µs | 6 kV 1.2 × 50 µs | |||||||
Vibration resistance |
Destruction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | ||||||||
Malfunction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | |||||||||
Shock resistance | Destruction | 1,000 m/s2 | ||||||||
Malfunction | 100 m/s2 | 300 m/s2 | 100 m/s2 | |||||||
Durability | Mechanical | 50,000,000 operations min. (at 18,000 operations/hr) | ||||||||
Electrical | 100,000 operation min. (at 1,800 operations/hr under rated load) | |||||||||
Failure rate (P level) (reference value) *3 | 10 mA at 5 VDC | |||||||||
Ambient operating temperature | -25°C to 70°C (with no icing or condensation) | |||||||||
Ambient operating humidity | 5% to 85% | |||||||||
Weight | Approx. 3.5 to 4.6 g |
Approx. 3.5 g |
Approx. 3.7 g |
Approx. 5.4 g |
Approx. 4.5 g |
NOTE: | 1. | The values here are initial values. |
2. | The G6B-1177P(-FD)-ND model is flux-resistant. Do not wash it down with water. | |
*1. | The contact resistance was measured with 1 A at 5 VDC using a voltage-drop method. | |
*2. | Measurement conditions: The insulation resistance was measured with a 500 VDC megohmmeter at the same locations as the dielectric strength was measured.(Except the location between set/reset coil) | |
*3. | This value was measured at a switching frequency of 120 operations/min. |
2-poles Single-side stable Models (SPST-NO (1a) + SPST-NC (1b) DPST-NC (2c), SPST-NO(1a)) G6B-2114P-US,G6B-2214P-US,G6B-2014P-US |
||
|
||
|
||
Socket for 1-pole Single-winding Latching Model and Single-side Stable Model P6B-04P |
||
PCB Mounting Holes (Bottom View) Tolerance: ±0.1mm |
||
Socket for 1-pole Double-winding Latching Model P6B-06P |
||
PCB Mounting Holes (Bottom View) Tolerance: ±0.1mm |
||
Socket for Double-pole Single-side Stable P6B-26P |
||
PCB Mounting Holes (Bottom View) Tolerance: ±0.1mm |
||
|
Correct Use
●Mounting
·When installing more than two Relays side by side on a PCB, keep the gaps as shown below.
It may cause a malfunction if heat is not dissipated smoothly from the Relay.
·No specified mounting direction.
●Mounting Height of Sockets and Precautions
·Hold-down clips (for mounting and removal) are also available.(For P6BC2 model)
However, it is not suitable for G6B-1174P and G6B-1177P models.
·Removal tool is also available.
(For P6B-Y1 model) However, it is not suitable for G6B-1177P model.
●Inhibit Circuit of the G6B-1177P(-FD)-ND-US Model
·Do not use under conditions in which a surge is included in the power supply, such as when an inductive load is connected in parallel to the coil. Doing so will cause damage to the installed (or built-in) coil surge absorbing diode.
·Using SPDT contact of the SPST-NO+SPST-NC Relay
·Do not construct a circuit so that overcurrent and burning occur if the NO, NC and SPDT contacts are short-circuited with the SPST-NO+SPST-NC Relay.Arcing may generate short-circuiting between contacts if there is short-circuiting because of conversion to the MBB contact caused by asynchronous operation of the NO and NC contacts, the interval between the NO and NC contacts is small, or a large current is left open.
●Other precautions
·The P6B model has a flux-resistant construction. Do not wash it down with water.
·Perform wiring of No.1 and No. 2 of the X terminal as COM for double-winding latching as shown below. The operation stability improves by doing this.
·Check carefully the coil polarity (+ and -) of the Relay G6B-1177P(-FD)-ND-US.
Do not reverse the polarity when connecting. Otherwise the built-in coil surge absorption diode may be damaged.
·This Relay is a Power Relay which is suitable for power load switching.
Do not use the G6B for signal purposes such as micro load switching under 100 mA.