Product Details Portlet
G5Q-EL3 PCB Power Relay
A Miniature Power Relay with high performance
- Ideal for motor switching 3 A with high inrush 30 A IEC/EN 60079-15 conformed.
- IEC/EN 60335-1 conformed.
- Coil insulation system: class F (UL1446)
RoHS Compliant
Model | 2D/3D CAD | |
---|---|---|
G5Q-1A4-EL3-HA | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Ordering Information
scroll
Classification | Contact form | Enclosure rating | Model | Rated coil voltage | Minimum packing unit |
---|---|---|---|---|---|
-EL3 type (For Motor load) |
SPST-NO (1a) | Sealed | G5Q-1A4-EL3-HA | 5VDC | 100 pcs/tray |
12VDC | |||||
24VDC |
Ratings
Coil
scroll
Rated voltage (V) |
Rated current (mA) |
Coil resistance (Ω) |
Must-operate voltage (V) |
Must-release voltage (V) |
Max. voltage (V) |
Power consumption (mW) |
---|---|---|---|---|---|---|
% of rated voltage | ||||||
5 VDC | 80.0 | 63 | 75% max. | 5% min. | 190% (at 23ºC) |
Approx. 400 |
12 VDC | 33.3 | 360 | ||||
24 VDC | 16.7 | 1440 |
Contacts
scroll
Item | -EL3 type (For Motor load) | |
---|---|---|
SPST-NO (1a) | ||
Sealed | ||
Contact type | Single | |
Contact material | Ag-alloy (Cd free) | |
Rated load | Motor load : Inrush 30 A (0.5 s) / 3 A break cosφ=0.5 at 250 VAC | |
Rated carry current | 10 A | |
Max. switching voltage | 277 VAC | |
Max. switching current | 10 A AC |
Characteristics
scroll
Item | -EL3 type (For Motor load) | |
---|---|---|
Contact resistance∗1 | 100mΩ max. | |
Operate time | 10ms max. | |
Release time | 5ms max. | |
Insulation resistance∗2 | 1,000 mΩmin. | |
Dielectric strength | Between coil and contacts | 4,000 VAC, 50/60 Hz for 1 min |
Between contacts of the same polarity | 1,000 VAC, 50/60 Hz for 1 min | |
Impulse withstand voltage | between coil and contacts | 8kV(1.2×50μs) |
Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
Malfunction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
|
Shock resistance | Destruction | 1,000m/s2 |
Malfunction | 100m/s2 | |
Durability | Mechanical | 10,000,000 operations (18,000 operations per hour) |
Electrical | Motor load 300,000 operations at 23°C (operation: ON for 1 sec. OFF for 1 sec.) |
|
Failure rate (P level) (reference∗3) | 10 mA at 5 VDC | |
Ambient operating temperature | -40ºC to +85ºC (with no icing or condensation) | |
Ambient operating humidity | 5% to 85% | |
Weight | Approx. 6.5 g |
Dimensions
(Unit: mm)
G5Q-1A4-EL3-HA
-
∗ Average value
-
PCB Mounting Holes (BOTTOM VIEW) Tolerance: ±0.1 mm
Terminal Arrangement / Internal Connections
(BOTTOM VIEW)(No coil polarity)
Precautions
Please refer to “PCB Relays Common Precautions” for correct use.