Product Details Portlet

G2RL-1-E PCB Power Relays

Low profile power relay with 15.7 mm height, ideal for incorporation in miniature equipments

  • A wide variety of single pole, double pole, high-capacity (16 A) type and high-sensitivity type (250 mW) relays are available.
  • IEC/EN 60335-1 conformed. (-HA Model)
  • Satisfies ambient operating temperature requirement of 85°C and 105°C (-CV Model).
  • Clearance and creepage distance: 8 mm / 8 mm min.
  • G2RL-1(A)-E-ASI: TV3 rating models available.
  • IEC/EN 60079-15 conformed
    (Except G2RL-1(A)-H, G2RL-1A-E-CV(-HA) Models).
  • Reduced power consumption with voltage holding and pulse width modulation (PWM) control (only for G2RL-□-PW1 model).
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G2RL-1-E Download Download
G2RL-1-E-ASI Download Download
G2RL-1-E-PW1 Download Download
G2RL-1A-E Download Download
G2RL-1A-E-ASI Download Download
G2RL-1A-E-CV-HA Download Download
G2RL-1A-E-PW1 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
 
Terminal Shape Market Code Classification Contact form Enclosure rating Model Rated coil voltage Minimum packing
unit
PCB terminals General
purpose
High-capacity SPST-NO (1a) Flux protection G2RL-1A-E 5、12、24、48 VDC 20 pcs/tube
G2RL-1A-E-ASI
G2RL-1A-E-CV 5、12、24 VDC
G2RL-1A-E-PW1
Sealed G2RL-1A4-E 5、12、24、48 VDC
SPDT (1c) Flux protection G2RL-1-E
G2RL-1-E-ASI
G2RL-1-E-PW1 5、12、24 VDC
Sealed G2RL-14-E 5、12、24、48 VDC
Home
Appliance
High-capacity SPST-NO (1a) Flux protection G2RL-1A-E-HA 5、12、24 VDC
G2RL-1A-E-CV-HA
SPDT (1c) G2RL-1-E-HA
■Ratings
●Coil
 
item
Rated voltage (V)
Rated current
(mA)
Coil resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max.
voltage (V)
Power
consumption (mW)
% of rated voltage
Standard
High- Capacity
5 VDC 80.0 62.5 70% max. 10% min.
10 to 41% *
130%
(at 85°C)
Approx. 400
Approx. 120 *
12 VDC 33.3 360
24 VDC 16.7 1,440
48 VDC 8.96 5,358 Approx. 430
High sensitivity 5 VDC 50 96 75% max. 10% min. Approx. 250
12 VDC 20.8 576
24 VDC 10.42 2,304

Note 1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±10%.
Note 2. The operating characteristics are measured at a coil temperature of 23°C.
Note 3. The “max. voltage” is the maximum voltage that can be applied to the relay coil.
* These numbers are only for -PW1 type. Power consumption with holding voltage is approx.120mW. Please confirm the detail in page 8 coil voltage reduction (holding voltage).


●Contacts: Flux Protection Type
Classification
Model
Item
Standard type (resistive load) High-capacity type (resistive load) High-sensitivity type (resistive load)
1-pole 2-pole 1-pole
Contact type Single
Contact material Ag-alloy (Cd free)
Rated load 12 A at 250 VAC
12 A at 24 VDC
(See note)
8 A at 250 VAC
8 A at 30 VDC
(See note)
16 A at 250 VAC
16 A at 24 VDC
(See note)
10 A at 250 VAC
(See note)
Rated carry current 12 A (See note) 8 A (70°C)/5 A (85°C)
(See note)
16 A (See note) 10 A (See note)
Max. switching voltage 440 VAC, 300 VDC
Max. switching current 12 A 8 A 16 A 10 A
Failure rate (P level)
(reference value*)
40 mA at 24 VDC

* This value was measured at a switching frequency of 120 operations/min.
Note: Contact your OMRON representative for the ratings on sealed models.
 

■Characteristics
●Flux Protection Type
Classification
Item
Number of poles
Standard type High-capacity type High-sensitivity type
1-pole 2-pole 1-pole
Contact resistance *1 100 mΩ max.
Operate (set) time 15 ms max.
Release (reset) time 5 ms max.
Insulation resistance *2 1,000 MΩ min.
Dielectric
strength
Between coil and
contacts
5,000 VAC, 50/60 Hz for 1min
Between contacts
of the same
polarity
1,000 VAC, 50/60 Hz for 1min
Between contacts
of different polarity
Impulse withstand voltage 10 kV (1.2 x 50 μs)
Vibration
resistance
Destruction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock
resistance
Destruction 1,000 m/s2
Malfunction Energized: 100 m/s2, De-energized: 100 m/s2
Durability Mechanical 20,000,000 operations (at 18,000 operations/hr)
Electrical *3
(resistive load)
G2RL-1A, G2RL-1(-HA):
50,000 operations at 250 VAC, 12 A
30,000 operations at 24 VDC, 12 A
G2RL-2(A)(-HA), G2RL-2-ASI:
30,000 operations at 250 VAC, 8 A
30,000 operations at 30 VDC, 8 A
G2RL-1A-E(-ASI,-HA),
G2RL-1-E(-ASI,-HA, -PW):
30,000 operations at 250 VAC, 16 A
30,000 operations at 24 VDC, 16 A
G2RL-1A-E-CV(-HA):
50,000 operations at 250 VAC, 16 A
at 105°C
G2RL-1(A)-H:
50,000 operations at 250 VAC, 10 A
Ambient operating temperature -40°C to 85°C (with no icing or condensation)
-40°C to 105°C (with no icing or condensation) by G2RL-1A-E-CV
Ambient operating humidity 5% to 85% (with no icing or condensation)
Weight Approx. 12 g

Note 1. Values in the above table are the initial values at 23°C.
Note 2. Contact your OMRON sales representative for sealed models.
*1. Measurement conditions: 5 VDC, 1 A, voltage drop method
*2. Measurement conditions: Measured at the same points as the dielectric strength using a 500 VDC ohmmeter.

*3. 1,800 operations per hour.

(Unit: mm)
G2RL-1A-E(-HA、-PW1), G2RL-1A4-E,
G2RL-1A-E-CV(-HA), G2RL-1A-E-ASI

形G2RL-1-E:外形1
PCB Mounting Holes (BOTTOM VIEW)
形G2RL-1-E:外形2
 

Terminal Arrangement/ Internal Connections
(BOTTOM VIEW)
形G2RL-1-E:外形3
(No coil polarity)


G2RL-1-E(-ASI, -HA, -PW1)
G2RL-14-E

形G2RL-1-E:外形4
PCB Mounting Holes (BOTTOM VIEW)
形G2RL-1-E:外形5

Terminal Arrangement/ Internal Connections
(BOTTOM VIEW)
形G2RL-1-E:外形5
(No coil polarity)

Precautions

● Please refer to “PCB Relays Common Precautions” for correct use.

●Mounting Position Compared to G2R Model

Although the G2RL model and the G2R model are both low profile relays, their characteristics such as switching capacity are different. Be sure to check operation under the actual operating conditions before use.

●Cleaning

The G2RL model is flux-resistant with two sealing holes on the case. Thus, do not clean the relay by boiling or soaking in water. Consult your Omron sales representative for sealed type relay.

●Using Relays in an Atmosphere Containing Corrosive Gas

Do not use relays in an atmosphere containing corrosive gas (sulfuric or organic gas). Otherwise, connection failure due to corrosion on the contact surface may lead to functional faults.

●Coil Voltage Reduction (Holding Voltage) after Relay Operation

・If the coil voltage is reduced to the holding voltage after relay operation, first apply the rated voltage to the coil for at least 100 ms, as shown below.

・A voltage of at least 55% of the rated voltage is required for the coil holding voltage. Do not allow voltage fluctuations to cause the coil holding voltage to fall below this level.

形G2RL-1-E
  Applied coil voltage Coil resistance * Power consumption
Rated voltage 100% 62.5Ω (5 VDC)
360Ω (12 VDC)
1,440Ω (24 VDC)
Approx. 400 mW
Holding voltage 55% Approx. 120 mW
* The coil resistance were measured at a coil temperature of 23°C with tolerances of ± 10%.

●Power consumption reduction of coil with pulse width modulation (PWM)

・Models with PWM drive capability (-PW1) can reduce coil holding current with PWM control. This function reduces power consumption by reducing the current held by coil.

・Apply the rated voltage for at least 100 ms at the time of relay operation.

・The following are our verification conditions. When using, it be sure to check the actual machine under the actual usage conditions.

■Example of drive circuit

■Conditions of validation carried out by OMRON

・Applied voltage: rated voltage
・Duty: 60% or more
・Frequency: 10 kHz or more
・Diode Vf: 0.4 V or less