Product Details Portlet
G3VM-WL/G3VM-WFL MOS FET Relays
Current-limiting Models with 350-V Load Voltage. Including Models with 2 Outputs.
- Current limit 150 to 300 mA.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Model | Current limit | Minimum package quantity | |
---|---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | ||||||
DIP8 | 2a (DPST-NO) |
PCB terminals | 350 V | G3VM-WL | Available | 50 | --- |
Surface-mounting terminals | G3VM-WFL | ||||||
G3VM-WFL(TR) | --- | 1,500 |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 50 | mA | |
Repetitive peak LED forward current | IFP | 1 | A | 100µs pulses, 100 pps |
|
LED forward current reduction rate | Δ IF/ºC | -0.5 | mA/ºC | Ta ≥ 25ºC | |
LED reverse voltage | VR | 6 | V | ||
Connection temperature | TJ | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 350 | V | |
Continuous load current (AC peak/DC) | IO | 120 | mA | ||
ON current reduction rate | Δ ION/ºC | -1.2 | mA/ºC | Ta ≥ 25ºC | |
Connection temperature | TJ | 125 | ºC | ||
Dielectric strength between I /O (See note 1.) |
VI-O | 2,500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to + 85 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -55 to + 125 | ºC | With no icing or condensation | |
Soldering temperature | --- | 260 | ºC | 10 s |
Note: | 1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.0 | 1.15 | 1.3 | V | IF=10 mA |
Reverse current | IR | --- | --- | 10 | µA | VR= 6V | |
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz |
|
Trigger LED forward current | IFT | --- | 1 | 3 | mA | IO=120mA | |
Output | Maximum resistance with output ON | RON | --- | 22 | 35 | Ω | IF = 5mA IO=120mA |
Current leakage when the relay is open | ILEAK | --- | --- | 1.0 | μA | VOFF=350V | |
Capacitance between terminals | COFF | --- | 40 | --- | pF | V = 0, f = 1MHz |
|
Limit current | ILIM | 150 | --- | 300 | mA | IF = 5mA VDD=5V, t=5ms |
|
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V |
|
Insulation resistance | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500 VDC, RoH ≤ 60% |
|
Turn-ON time | tON | --- | --- | 1.0 | ms | IF=5 mA, RL=200Ω VDD=20V(See note 2.) |
|
Turn-OFF time | tOFF | --- | --- | 1.0 | ms |
Note: | 2.Turn-ON and Turn-OFF Times |
PCB Terminals
Surface-mounting Terminals
Note: | The actual product is marked differently from the image shown here. |
PCB Dimensions (Bottom View) |
Surface-mounting Terminals
Note: | The actual product is marked differently from the image shown here. |
Terminal Arrangement / Internal Connections Note: The actual product is marked differently from the image shown here/ |
Actual Mounting Pad Dimensions (Recommended Value, Top View) |