Product Details Portlet
* The AC peak and DC value are given for the load voltage and continuous load current.
G3VM-81UR MOS FET Relays
World's smallest * class New VSON Package with Low Output Capacitance and Low ON Resistance
* As of November 2016 Survey by OMRON.
- Load voltage: 60 V, 80 V, or 100 V
- High Ambient operating temperature: -40°C to +110°C
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-81UR | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value) * |
Continuous load current (peak value) * |
Tape cut packaging | Tape packaging | ||
---|---|---|---|---|---|---|---|---|
Model | Minimum package quantity | Model | Minimum package quantity | |||||
VSON4 | 1a (SPST-NO) | Surface-mounting Terminals | 80V | 120mA | G3VM-81UR | 1 pc. | G3VM-81UR(TR05) | 500 pcs. |
Note: | To order tape packaging for Relays with surface-mounting terminals, add "(TR05)" to the end of the model number. Tape-cut VSONs are packaged without humidity resistance. Use manual soldering to mount them. Refer to common precautions. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
* Turn-ON and Turn-OFF Times
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | |
LED forward current reduction rate | △IF/℃ | -0.3 | mA/ºC | Ta≥25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | TJ | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 80 | V | |
Continuous load current (AC peak/DC) | IO | 120 | mA | ||
ON current reduction rate | △IO/℃ | −1.2 | mA/ºC | Ta≥25ºC | |
Pulse ON current | Iop | 360 | mA | t=100ms, Duty=1/10 | |
Connection temperature | TJ | 125 | ºC | ||
Dielectric strength between I/O *1 *2 | VI-O | 500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to +110 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -40 to +125 | ºC | With no icing or condensation | |
Soldering temperature | — | 260 | ºC | 10 s |
*1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
*2. | Dielectric strength between I/O 500Vrms is applied from production in December 2016. (Before changes are 300Vrms.) |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.1 | 1.27 | 1.4 | V | IF=10mA |
Reverse current | IR | --- | --- | 10 | µA | VR=5V | |
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0,f=1MHz | |
Trigger LED forward current | IFT | --- | --- | 3 | mA | IO=100mA | |
Release LED forward current | IFC | 0.1 | --- | --- | mA | IOFF=10μA | |
Output | Maximum resistance with output ON | RON | --- | 7 | 12 | Ω | IF=5mA, t<1s IO=120mA, |
Current leakage when the relay is open | ILEAK | --- | --- | 0.02 | nA | VOFF=80V | |
Capacitance between terminals | COFF | --- | 5 | 7 | pF | V=0,f=100MHz, t<1s |
|
Capacitance between I/O terminals | CI-O | --- | 1 | --- | pF | f=1MHz,Vs=0V | |
Insulation resistance between I/O terminals | RI-O | --- | 108 | --- | MΩ | VI-O=500VDC, RoH≤60% |
|
Turn-ON time | tON | --- | --- | 0.5 | ms | IF=5mA,RL=200Ω, VDD=20V * |
|
Turn-OFF time | tOFF | --- | --- | 0.2 | ms |
Appearance VSON (Very Small Outline Non-leaded) VSON4 pin * Actual model name marking for each model
Note: 2. "G3VM" does not appear in the model number on the Relay. |
||||||||||||
Dimensions (Unit: mm) Surface-mounting Terminals Weight: 0.01g Note: The actual product is marked differently from the image shown here. |
||||||||||||
Actual Mounting Pad Dimensions (Recommended Value, Top View) |
||||||||||||
Note: Unless otherwise specified, the dimensional tolerance is ± 0.1 mm. |
||||||||||||
Terminal Arrangement/Internal Connections (Top View) |