Product Details Portlet

G3VM-61VY2 MOS FET Relays

Special SOP4-pin package with Dielectric strength AC 3.75 kV

  • Load voltage 60V
  • Continuous load current of 500 mA.
  • Insulation distance 5mm
  • Ambient operating temperature -40 to + 110℃
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package Contact form Terminals Load voltage(peak value)* Continuous
load current
(peak value)*
Model Minimum package quantity
Number per stick Number per tape
Special
SOP 4-pin
1a Surface-mounting terminals 60 V 500 mA G3VM-61VY2 125 pcs. ---
G3VM-61VY2(TR)
--- 3000 pcs.
G3VM-61VY2(TR05) --- 500 pcs.
* The AC peak and DC value are given for the load voltage and continuous load current.
Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR)" or "(TR05)" to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA
LED forward current reduction rate △IF/℃ -0.3 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 6 V
Connection temperature TJ 125 ºC
Output Load voltage (AC peak/DC) VOFF 60 V
Continuous load current (AC peak/DC) IO 500 mA
ON current reduction rate △IO/℃ -5.0 mA/ºC Ta ≥ 25ºC
Pulse on current IOP 1500 mA t = 100 ms, Duty = 1/10
Connection temperature TJ 125 ºC
Dielectric strength between I/O * VI-O 3,750 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 110 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature 260 ºC 10 s
* The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.1 1.27 1.4 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFT (IFC) *2 --- 1 3 mA IO=500mA
Release LED forward current IFC (IFT) *2 0.1 0.5 --- mA IOFF=100µA
Output Maximum resistance with output ON RON --- 1 2 Ω IF = 5mA
IO=500mA
Current leakage when the relay is open ILEAK --- 0.1 1,000 nA VOFF=60V
Capacitance between terminals COFF --- 20 --- pF V=0, f=1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.6 2 ms IF=5 mA,
RL=200Ω
VDD=20V *1
Turn-OFF time tOFF --- 0.1 0.5
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Weight: 0.1 g
Surface-mounting Terminals
G3VM_61VY:Dimensions1
Weight: 0.1 g
Note: The actual product is marked differently from the image shown here.
Actual Mounting Pad Dimensions
(Recommended Value, TOP VIEW)
G3VM-61VY:Dimensions2
 
 

Terminal Arrangement/Internal Connections
(Top View)

G3VM-61VY:Dimensions3

SOP (Small Outline Package)
SOP 4-pin

G3VM-61VY:Dimensions4

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.