Product Details Portlet

G3VM-61VY1 MOS FET Relays

Special SOP4-pin package with Dielectric strength AC 3.75 kV

  • Trigger LED forward current of 1 mA (maximum) facilitates power savingdesigns and prolonged battery life.
  • Continuous load current of 100 mA.
  • Insulation distance 5mm
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage(peak value)* Continuous
load current
(peak value)*
Model Minimum package quantity
Number per tube Number per tape and reel
SOP4
(Special)
1a
(SPST-NO)
Surface-mounting terminals 60 V 100 mA G3VM-61VY1 125 pcs. ---
G3VM-61VY1(TR)
--- 3000 pcs.
* The AC peak and DC value are given for the load voltage and continuous load current.
Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR)" or "(TR05)" to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA
LED forward current reduction rate △IF/℃ -0.3 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature TJ 125 ºC
Output Load voltage (AC peak/DC) VOFF 60 V
Continuous load current (AC peak/DC) IO 100 mA
ON current reduction rate △IO/℃ -1.0 mA/ºC Ta ≥ 25ºC
Pulse on current IOP 300 mA t = 100 ms, Duty = 1/10
Connection temperature TJ 125 ºC
Dielectric strength between I/O * VI-O 3,750 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature 260 ºC 10 s
* The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.1 1.27 1.4 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 50 --- pF V=0,
f=1MHz
Trigger LED forward current IFT (IFC) *2 --- 0.2 1 mA IO=100mA
Release LED forward current IFC (IFT) *2 0.01 --- --- mA IOFF=100µA
Output Maximum resistance with output ON RON --- 25 50 Ω IF = 2mA
IO=100mA,
t<1s
Current leakage when the relay is open ILEAK --- --- 1,000 µA VOFF=60V
Capacitance between terminals COFF --- 10 --- pF V=0, f=1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- 1 5 ms IF=2 mA,
RL=200Ω
VDD=10V *1
Turn-OFF time tOFF --- 1 5
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Note: The actual product is marked differently from the image shown here.
Surface-mounting Terminals
G3VM_61VY1:Dimensions1
Actual Mounting Pad Dimensions
(Recommended Value, TOP VIEW)
G3VM-61VY:Dimensions2
 
 

Terminal Arrangement/Internal Connections
(Top View)

G3VM-61VY:Dimensions3

SOP (Small Outline Package)
SOP 4-pin

G3VM-61VY:Dimensions4

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.