Product Details Portlet
G3VM-61H1 MOS FET Relays
MOS FET Relays Designed for Switching Minute Signals and Analog Signals.
- Continuous load current of 400 mA.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-61H1 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||
SOP6 | 1a (SPST-NO) |
Surface-mounting terminals | 60 V | G3VM-61H1 | 75 | --- |
G3VM-61H1(TR) | --- | 2,500 |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Rating | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|
Input | LED forward current | IF | 50 | mA | ||
LED forward current reduction rate | △IF/℃ | -0.5 | mA/ºC | Ta ≥ 25ºC | ||
LED reverse voltage | VR | 5 | V | |||
Connection temperature | TJ | 125 | ºC | |||
Output | Load voltage (AC peak/DC) | VOFF | 60 | V | ||
Continuous load current | Connection A | IO | 400 | mA | Connection A: AC peak/DC Connection B and C: DC |
|
Connection B | 400 | |||||
Connection C | 800 | |||||
ON current reduction rate | Connection A | △IO/℃ | -4.0 | mA/ºC | Ta ≥ 25ºC | |
Connection B | -4.0 | |||||
Connection C | -8.0 | |||||
Connection temperature | TJ | 125 | ºC | |||
Dielectric strength between I/O (See note 1.) | VI-O | 1,500 | Vrms | AC for 1 min | ||
Ambient operating temperature | Ta | -40 to + 85 | ºC | With no icing or condensation | ||
Ambient storage temperature | Tstg | -55 to + 125 | ºC | With no icing or condensation | ||
Soldering temperature (10 s) | — | 260 | ºC | 10 s |
Note: 1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.![]() |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.0 | 1.15 | 1.3 | V | IF=10 mA | |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | ||
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz |
||
Trigger LED forward current | IFT | --- | 1.6 | 3 | mA | IO=400mA | ||
Output | Maximum resistance with output ON | Connection A | RON | --- | 1 | 2 | Ω | IF = 5mA IO=400mA |
Connection B | --- | 0.5 | 1 | Ω | IF = 5mA IO=400mA |
|||
Connection C | --- | 0.25 | --- | Ω | IF = 5mA IO=800mA |
|||
Current leakage when the relay is open | ILEAK | --- | --- | 1.0 | µA | VOFF=60V | ||
Capacitance between terminals | COFF | --- | 130 | --- | pF | V = 0, f = 1 MHz | ||
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V |
||
Insulation resistance between I/O terminals | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500VDC, RoH ≤ 60% |
||
Turn-ON time | tON | --- | 0.8 | 2.0 | ms | IF=5 mA, RL=200Ω VDD=20V (See note 2.) |
||
Turn-OFF time | tOFF | --- | 0.1 | 0.5 | ms |
Note: 1. | Turn-ON and Turn-OFF Times![]() |
Note: 2. | These value are for Relays with NC contacts |
Surface-mounting Terminals Weight: 0.13 g ![]() |
|||
|
|||
Actual Mounting Pad Dimensions (Recommended Value, Top View) ![]() |
|||
Terminal Arrangement/Internal Connections ![]() |
|||
|