Product Details Portlet
G3VM-61A1/G3VM-61D1 MOS FET Relays
Compact, General-purpose, Analogswitching MOS FET Relay, with Dielectric Strength of 2.5 kVAC between I/O Using Optical Isolation
- Upgraded G3VM-61 A/D Series.
- Switches minute analog signals.
- Leakage current of 1 µA max. when output relay is open.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage(peak value)* | Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||
DIP4 | 1a (SPST-NO) |
PCB terminals | 60 V | G3VM-61A1 | 100 | --- |
Surface-mounting terminals | G3VM-61D1 | |||||
G3VM-61D1(TR) | --- | 1,500 |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
※1. Turn-ON and Turn-OFF Times

※2. These values are for Relays with NC contacts
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 50 | mA | |
Repetitive peak LED forward current | IFP | 1 | A | 100µs pulses, 100 pps |
|
LED forward current reduction rate | ΔIF/ºC | -0.5 | mA/ºC | Ta ≥ 25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | TJ | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 60 | V | |
Continuous load current (AC peak/DC) | IO | 500 | mA | ||
ON current reduction rate | △IO/℃ | -5.0 | mA/ºC | Ta ≥ 25ºC | |
Connection temperature | TJ | 125 | ºC | ||
Dielectric strength between I/O (See note 1.) | VI-O | 2,500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to + 85 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -55 to + 125 | ºC | With no icing or condensation | |
Soldering temperature | — | 260 | ºC | 10 s |
Note: 1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.0 | 1.15 | 1.3 | V | IF=10 mA |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | |
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz |
|
Trigger LED forward current | IFT | --- | 1.6 | 3 | mA | IO=500mA | |
Output | Maximum resistance with output ON | RON | --- | 1 | 2 | Ω | IF = 5mA IO=500mA |
Current leakage when the relay is open | ILEAK | --- | --- | 1.0 | µA | VOFF=60V | |
Capacitance between terminals | COFF | --- | 130 | --- | pF | V=0, f=1 MHz | |
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V |
|
Insulation resistance between I/O terminals | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500VDC, RoH ≤ 60% |
|
Turn-ON time | tON | --- | 0.8 | 2.0 | ms | IF=5 mA, RL=200Ω VDD=20V (See note 2.) |
|
Turn-OFF time | tOFF | --- | 0.1 | 0.5 | ms |

※2. These values are for Relays with NC contacts
PCB Terminals Weight: 0.25 g ![]() |
|||||
|
|||||
Surface-mounting Terminals![]() |
|||||
PCB Dimensions (Bottom View) ![]() |
|||||
Actual Mounting Pad Dimensions (Recommended Value, TOP VIEW) ![]() |
|||||
Terminal Arrangement/Internal Connections (Top View) ![]() |
|||||
|