Product Details Portlet

G3VM-601BY/G3VM-601EY MOS FET Relays

Analog-switching MOS FET Relay with a Dielectric Strength of 5 kVAC between I/O Using Optical Isolation

  • Switches minute analog signals.
  • Switching AC and DC.
  • Peak load voltage of 600 V.
  • Dielectric strength of 5 kVAC between I/O.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
DIP6 1a
(SPST-NO)
PCB terminals 600 V G3VM-601BY 50 ---
Surface-mounting terminals G3VM-601EY
G3VM-601EY(TR) --- 1,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
Repetitive peak LED forward current IFP 1 A 100µs pulses,
100 pps
LED forward
current reduction rate
Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 600 V  
Continuous load current Connection A IO 100 mA Connection A: AC peak/DC
Connection B and C: DC
Connection B 100
Connection C 200
ON current reduction rate Connection A Δ ION/ºC -1.0 mA/ºC Ta ≥ 25ºC
Connection B -1.0
Connection C -2.0
Connection temperature TJ 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 5,000 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Connection Diagram
Connection A
Connection B
Connection C

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 1.6 5 mA IO=100mA
Output Maximum resistance with output ON Connection A RON --- 25 35 Ω IF = 10mA
IO=100mA ,
t <1S
--- 30 45 Ω IF = 10mA
IO=100mA
Connection B --- 23 35 Ω IF = 10mA
IO=100mA
Connection C --- 12 18 Ω IF = 10mA
IO=200mA
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF=600V
Capacitance between terminals COFF --- 120 --- pF V=0,
f=1MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.2 1.5 ms IF=5 mA,
RL=200Ω
VDD=20V(See note 2.)
Turn-OFF time tOFF --- 0.2 1.0 ms
Note: 2.Turn-ON and Turn-OFF Times

G3VM-601BY/601EY:1
PCB Terminals
G3VM-601BY:Dimensions1
Note: The actual product is marked differently from the image shown here.
 
PCB Dimensions
(Bottom View)
G3VM-601BY:Dimensions2
 

Surface-mounting Terminals
G3VM-601EY:Dimensions1
Note: The actual product is marked differently from the image shown here.
 
Terminal Arrangement / Internal Connections
G3VM-601EY:Dimensions3
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-601EY:Dimensions2