Product Details Portlet
* The AC peak and DC value are given for the load voltage.
G3VM-41PR5 MOS FET Relays
Smallest 40V MOS FET Relay In The Market (USOP Package Size); Designed to exhibit Low Output Capacitance and On Resistance (CxR=10pF·Ω)
- Specifically Designed to low ON Resistance 1Ω (typ.)
- Dielectric strength of 500Vrms between I/O.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-41PR5 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* |
Model | Minimum package quantity |
---|---|---|---|---|---|
Number per tape and reel | |||||
USOP4 | 1a (SPST-NO) |
Surface-mounting terminals |
40V | G3VM-41PR5 | --- |
G3VM-41PR5 (TR05) | 500 |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Note: 2. Turn-ON and Turn-OFF Times
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 50 | mA | |
LED forward current reduction rate | △IF/℃ | -0.5 | mA/ºC | Ta≥25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | TJ | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 40 | V | |
Continuous load current (AC peak/DC) | IO | 300 | mA | ||
ON current reduction rate | △IO/℃ | −3 | mA/ºC | Ta≥25ºC | |
Pulse ON current | lop | 900 | mA | t=100ms, Duty=1/10 | |
Connection temperature | Tj | 125 | ºC | ||
Dielectric strength between I/O (See note 1.) | VI-O | 500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to +85 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -40 to +125 | ºC | With no icing or condensation | |
Soldering temperature | --- | 260 | ºC | 10 s |
Note: | 1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1 | 1.15 | 1.3 | V | IF=10mA |
Reverse current | IR | --- | --- | 10 | µA | VR=5V | |
Capacitance between terminals | CT | --- | 15 | --- | pF | V=0,f=1MHz | |
Trigger LED forward current | IFT | --- | 0.6 | 3 | mA | IO=100mA | |
Output | Maximum resistance with output ON | RON | --- | 1 | 1.5 | Ω | IF=5mA, IO=300mA, t<1s |
Current leakage when the relay is open | ILEAK | --- | --- | 1 | nA | VOFF=40V | |
Capacitance between terminals | COFF | --- | 10 | 14 | pF | V=0,f=100MHz, t<1s |
|
Capacitance between I/O terminals | CI-O | --- | 0.4 | --- | pF | f=1MHz,Vs=0V | |
Insulation resistance between I/O terminals | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500VDC, RoH≤60% |
|
Turn-ON time | tON | --- | 0.2 | 0.5 | ms | IF=5mA,RL=200Ω, VDD=20V (See note 2.) |
|
Turn-OFF time | tOFF | --- | 0.2 | 0.3 | ms |
USOP (Ultra Small Outline Package) USOP4 Note: The actual product is marked differently from the image shown here. |
Surface-mounting Terminals Weight: 0.03g |
Actual Mounting Pad Dimensions (Recommended Value, Top View) |
Terminal Arrangement/Internal Connections |
Note: The actual product is marked differently from the image shown here. |