Product Details Portlet
G3VM-41HR MOS FET Relay
Higher power, 2.5-A switching with a 40-V load voltage, SOP package.Low 30-mΩ ON Resistance.
- Continuous load current of 2.5 A (connection C = 5 A).
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-41HR | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||
SOP6 | 1a (SPST-NO) |
Surface-mounting terminals | 40 V | G3VM-41HR | 75 | --- |
G3VM-41HR(TR) | --- | 2,500 |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Connection Diagram
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Rating | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | ||
LED forward current reduction rate | △IF/℃ | -0.3 | mA/ºC | Ta ≥ 25ºC | ||
LED reverse voltage | VR | 5 | V | |||
Connection temperature | TJ | 125 | ºC | |||
Output | Load voltage (AC peak/DC) | VOFF | 40 | V | ||
Continuous load current | Connection A | IO | 2.5 | A | Connection A: AC peak/DC Connection B and C: DC |
|
Connection B | 2.5 | |||||
Connection C | 5 | |||||
ON current reduction rate | Connection A | △IO/℃ | -33.3 | mA/ºC | Ta ≥ 50ºC | |
Connection B | -33.3 | |||||
Connection C | -66.7 | |||||
Pulse on current | Iop | 7.5 | A | t = 100 ms | ||
Connection temperature | TJ | 125 | ºC | |||
Dielectric strength between I/O (See note 1.) | VI-O | 1,500 | Vrms | AC for 1 min | ||
Ambient operating temperature | Ta | -40 to + 85 | ºC | With no icing or condensation | ||
Ambient storage temperature | Tstg | -55 to + 125 | ºC | With no icing or condensation | ||
Soldering temperature | — | 260 | ºC | 10 s |
Note:1 | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Connection Diagram
Connection A | |
---|---|
Connection B | |
Connection C | |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.18 | 1.33 | 1.48 | V | IF=10 mA | |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | ||
Capacitance between terminals | CT | --- | 70 | --- | pF | V=0, f=1MHz |
||
Trigger LED forward current | IFT | --- | 0.4 | 3 | mA | IO=100mA | ||
Output | Maximum resistance with output ON | Connection A | RON | --- | 0.03 | 0.06 | Ω | IF = 5mA IO=2A , t <1S |
Connection B | --- | 0.015 | 0.03 | Ω | IF = 5mA IO=2A , t <1S |
|||
Connection C | --- | 0.008 | --- | Ω | IF = 5mA IO=4A , t <1S |
|||
Current leakage when the relay is open | ILEAK | --- | --- | 10 | nA | VOFF = 40V | ||
Capacitance between terminals | COFF | --- | 1000 | --- | pF | V = 0, f = 1 MHz | ||
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V |
||
Insulation resistance | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500 VDC, RoH ≤ 60% |
||
Turn-ON time | tON | --- | 1.0 | 5.0 | ms | IF=5 mA, RL=200Ω VDD=20V (See note 2.) |
||
Turn-OFF time | tOFF | --- | 0.15 | 1.0 | ms |
Note: 2. | Turn-ON and Turn-OFF Times |
Surface-mounting Terminals Weight: 0.13 g
|
|||
Actual Mounting Pad Dimensions (Recommended Value, Top View) |
|||
Terminal Arrangement/Internal Connections |
|||
|