Product Details Portlet
G3VM-402C/G3VM-402F MOS FET Relays
Expanded Range of Analog-switching MOS FET Relays with 400-V Load Voltage.
- New 2-channel model included in the 400-V load voltage series.
- Continuous load current of 120 mA.
- Dielectric strength of 2,500 Vrms between I/O.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||
DIP8 | 2a (DPST-NO) |
PCB terminals | 400 V | G3VM-402C | 50 | --- |
Surface-mounting terminals | G3VM-402F | |||||
G3VM-402F(TR) | --- | 1,500 |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
※1. Turn-ON and Turn-OFF Times

※2. These values are for Relays with NC contacts
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 50 | mA | |
Repetitive peak LED forward current | IFP | 1 | A | 100µs pulses, 100 pps | |
LED forward current reduction rate | Δ IF/ºC | -0.5 | mA/ºC | Ta≥25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | Tj | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 400 | V | |
Continuous load current (AC peak/DC) | IO | 120 | mA | ||
ON current reduction rate | Δ IO/ºC | -1.2 | mA/ºC | Ta≥25ºC | |
Connection temperature | Tj | 125 | ºC | ||
Dielectric strength between I/O (See note 1.) | VI-O | 2,500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to +85 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -55 to +125 | ºC | With no icing or condensation | |
Soldering temperature | --- | 260 | ºC | 10s |
Note: | 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.0 | 1.15 | 1.3 | V | IF=10mA |
Reverse current | IR | --- | --- | 10 | µA | VR=5V | |
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz | |
Trigger LED forward current | IFT | --- | 1 | 3 | mA | Io=120mA | |
Output | Maximum resistance with output ON | RON | --- | 18 | 35 | Ω | IF=5mA, Io=120mA |
Current leakage when the relay is open | ILEAK | --- | --- | 1.0 | µA | VOFF=400V | |
Capacitance between terminals | COFF | --- | 40 | --- | pF | V = 0, f = 1 MHz | |
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1MHz, Vs=0V | |
Insulation resistance | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500VDC, RoH≤60% | |
Turn-ON time | tON | --- | --- | 1.0 | ms | IF=5mA, RL=200Ω, VDD=20V (See note 2.) |
|
Turn-OFF time | tOFF | --- | --- | 1.0 | ms |

※2. These values are for Relays with NC contacts
PCB Terminals Weight: 0.54 g ![]() Note: The actual product is marked differently from the image shown here. |
Surface-mounting Terminals Weight: 0.54 g ![]() |
PCB Dimensions (Bottom View)![]() |
Actual Mounting Pad Dimensions (Recommended Value, Top View)![]() |
Terminal Arrangement/Internal Connections (Top View)![]() |
Note: The actual product is marked differently from the image shown here. |