Product Details Portlet
G3VM-401G1 MOS FET Relays
Ultrasensitive MOS FET Relays in 400-V Load series for electric power saving.
- Continuous load current of 100 mA..
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-401G1 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||
SOP4 | 1a (SPST-NO) | Surface-mounting terminals | 60 V | G3VM-401G1 | 100 | --- |
G3VM-401G1(TR) | --- | 2,500 |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
*1. Turn-ON and Turn-OFF Times

*2. These values are for Relays with NC contacts
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | |
LED forward current reduction rate | Δ IF/ºC | -0.3 | mA/ºC | Ta ≥ 25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | TJ | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 400 | V | |
Continuous load current (AC peak/DC) | IO | 100 | mA | ||
ON current reduction rate | Δ IO/ºC | -1.0 | mA/ºC | Ta ≥ 25ºC | |
Pulse ON current | IOP | 0.3 | A | t=100ms, Duty=1/10 | |
Connection temperature | TJ | 125 | ºC | ||
Dielectric strength between I/O (See note 1.) | VI-O | 1,500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to + 85 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -55 to + 125 | ºC | With no icing or condensation | |
Soldering temperature | --- | 260 | ºC | 10 s |
Note: 1.The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.1 | 1.27 | 1.4 | V | IF=10 mA |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | |
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz | |
Trigger LED forward current | IFT(IFC)(See note 3.) | --- | --- | 0.2 | mA | IO=100mA | |
Release LED forward current | IFC (IFT) (See note 3.) | --- | 0.001 | --- | mA | IOFF=100 μA | |
Output | Maximum resistance with output ON | RON | --- | 18 | 35 | Ω | IF=0.5mA, IO = 100 mA,,t<1s |
Current leakage when the relay is open | ILEAK | --- | 1 | 1000 | nA | VOFF=400V | |
Capacitance between terminals | COFF | --- | 70 | --- | pF | V = 0, f = 1 MHz | |
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V | |
Insulation resistancebetween I/O terminals | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500VDC, RoH ≤ 60% | |
Turn-ON time | tON | --- | 2 | 10 | ms | IF=0.5 mA, RL=200Ω VDD=20V (See note 2.) | |
Turn-OFF time | tOFF | --- | 1 | 5 | ms |

*2. These values are for Relays with NC contacts
Surface-mounting Terminals Weight: 0.1 g | ||||
| ||||
Actual Mounting Pad Dimensions (Recommended Value, Top View) | ||||
Terminal Arrangement/Internal Connections (Top View) | ||||
|