Product Details Portlet
G3VM-354J MOS FET Relays
Analog-switching MOS FET Relays with DPST-NC Contact.
- Models with SPST-NC contacts and an 8-pin SOP package now included in 350-V load voltage series.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-354J | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape | |||||
SOP8 | 2b (DPST-NC) | Surface-mounting terminals | 350 V | G3VM-354J | 50 | --- |
G3VM-354J (TR) | --- | 2,500 |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
*1. Turn-ON and Turn-OFF Times

*2. These values are for Relays with NC contacts
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 50 | mA | |
LED forward current reduction rate | Δ IF/ºC | -0.5 | mA/ºC | Ta≥25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | Tj | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 350 | V | |
Continuous load current | IO | 120 | mA | ||
ON current reduction rate | Δ IO/ºC | -1.2 | mA/ºC | Ta≥25ºC | |
Connection temperature | Tj | 125 | ºC | ||
Dielectric strength between I/O (See note 1.) | VI-O | 1,500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to +85 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -55 to +125 | ºC | With no icing or condensation | |
Soldering temperature | --- | 260 | ºC | 10s |
Note: | 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.0 | 1.15 | 1.3 | V | IF=10mA |
Reverse current | IR | --- | --- | 10 | µA | VR=5V | |
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz | |
Trigger LED forward current | IFT | --- | 1 | 3 | mA | IOFF=10µA | |
Output | Maximum resistance with output ON | RON | --- | 15 | 25 | Ω | Io=120mA |
Current leakage when the relay is open | ILEAK | --- | --- | 1.0 | µA | VOFF=350V, IF=5mA | |
Capacitance between terminals | COFF | --- | 65 | --- | pF | V = 0, f = 1 MHz, IF = 5 mA | |
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1MHz, Vs=0V | |
Insulation resistance between I/O terminals | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500VDC, RoH≤60% | |
Turn-ON time | tON | --- | --- | 1.0 | ms | IF=5mA, RL=200Ω, VDD=20V (See note 2.) | |
Turn-OFF time | tOFF | --- | --- | 3.0 | ms |

*2. These values are for Relays with NC contacts
Note: All units are in millimeters unless otherwise indicated. Surface-mounting Terminals
| |
Actual Mounting Pad Dimensions (Recommended Value, Top View) | |
Appearance SOP (Small Outline Package) | |
Note: 1. The actual product is marked differently from the image shown here. | |
Terminal Arrangement/Internal Connections (Top View) ![]() |