Product Details Portlet
* The AC peak and DC value are given for the load voltage.
G3VM-353H MOS FET Relays
Analog-switching MOS FET Relays with SPST-NC Contact.
- Models in 350-V load voltage series with SPST-NC contacts and SOP package.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-353H | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* |
Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||
SOP6 | 1b (SPST-NC) |
Surface-mounting terminals | 350 V | G3VM-353H | 75 | --- |
G3VM-353H (TR) | --- | 2,500 |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Rating | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|
Input | LED forward current | IF | 50 | mA | ||
LED forward current reduction rate | △IF/℃ | -0.5 | mA/ºC | Ta ≥ 25ºC | ||
LED reverse voltage | VR | 5 | V | |||
Connection temperature | TJ | 125 | ºC | |||
Output | Load voltage (AC peak/DC) | VOFF | 350 | V | ||
Continuous load current | Connection A | IO | 120 | mA | Connection A: AC peak/DC Connection B and C: DC |
|
Connection B | 120 | |||||
Connection C | 240 | |||||
ON current reduction rate | Connection A | △IO/℃ | -1.2 | mA/ºC | Ta ≥ 25ºC | |
Connection B | -1.2 | |||||
Connection C | -2.4 | |||||
Connection temperature | TJ | 125 | ºC | |||
Dielectric strength between I/O (See note 1.) | VI-O | 1,500 | Vrms | AC for 1 min | ||
Ambient operating temperature | Ta | -40 to + 85 | ºC | With no icing or condensation | ||
Ambient storage temperature | Tstg | -55 to + 125 | ºC | With no icing or condensation | ||
Soldering temperature | — | 260 | ºC | 10 s |
Note: 1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.![]() |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.0 | 1.15 | 1.3 | V | IF=10 mA | |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | ||
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz |
||
Trigger LED forward current | IFT | --- | 1.0 | 3.0 | mA | IOFF= 10µA | ||
Output | Maximum resistance with output ON | Connection A | RON | --- | 15 | 25 | Ω | IO = 120mA |
Connection B | --- | 8 | 14 | Ω | IO = 120mA | |||
Connection C | --- | 4 | --- | Ω | IO = 240mA | |||
Current leakage when the relay is open | ILEAK | --- | --- | 1.0 | µA | VOFF=350 V, IF=5 mA |
||
Capacitance between terminals | COFF | --- | 65 | --- | pF | V = 0, f = 1 MHz, IF = 5 mA | ||
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V |
||
Insulation resistance between I/O terminals | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500 VDC, RoH ≤ 60% |
||
Turn-ON time | tON | --- | --- | 1.0 | ms | IF=5 mA, RL=200Ω VDD=20V (See note 2.) |
||
Turn-OFF time | tOFF | --- | --- | 3.0 | ms |
Note: 1. | Turn-ON and Turn-OFF Times![]() |
Note: 2. | These value are for Relays with NC contacts |
|
|||||
Surface-mounting Terminals![]() |
|||||
|
|||||
Actual Mounting Pad Dimensions (Recommended Value, Top View) ![]() |
|||||
Appearance![]() Note: 1. The actual product is marked differently from the image shown here. Note: 2. “G3VM” does not appear in the model number on the Relay. Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold. |
|||||
Terminal Arrangement/Internal Connections (Top View)![]() Note: The actual product is marked differently from the image shown here. |