Product Details Portlet
* The AC peak and DC value are given for the load voltage and continuous load current.
G3VM-31QR MOS FET Relays
World's smallest * class New S-VSON Package
- Load voltage 30V.
- Continuous load current 1.5 A max.
- * As of November 2016 Survey by OMRON.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-31QR | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value) * | Continuous load current (peak value) * | Packing/Tape cut | Packing/Tape & reel | ||
---|---|---|---|---|---|---|---|---|
Model | Minimum package quantity | Model | Minimum package quantity | |||||
S-VSON4 | 1a (SPST-NO) | Surface-mounting Terminals | 30V | 1,500mA | G3VM-31QR | 1 pc. | G3VM-31QR(TR05) | 500 pcs. |
Note: | When ordering tape packing, add "(TR05)" (500pcs/reel) to the model number. Ask your OMRON representative for orders under 500 pcs. We can supply products with the tape already cut. Tape-cut VSONs are packaged without humidity resistance. Use manual soldering to mount them. Refer to common precautions. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Note: 2. Turn-ON and Turn-OFF Times

Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | |
LED forward current reduction rate | △IF/℃ | -0.3 | mA/ºC | Ta≥25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | TJ | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 30 | V | |
Continuous load current (AC peak/DC) | IO | 1,500 | mA | ||
ON current reduction rate | △IO/℃ | −15 | mA/ºC | Ta≥25ºC | |
Pulse ON current | Iop | 4.5 | A | t=100ms, Duty=1/10 | |
Connection temperature | TJ | 125 | ºC | ||
Dielectric strength between I/O (See note 1.) | VI-O | 500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to +110 | ºC | ||
Ambient storage temperature | Tstg | -40 to +125 | ºC | With no icing or condensation | |
Soldering temperature | — | 260 | ºC | 10 s |
Note: | 1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.1 | 1.21 | 1.4 | V | IF=10mA |
Reverse current | IR | --- | --- | 10 | µA | VR=5V | |
Capacity between terminals | CT | --- | 30 | --- | pF | V=0,f=1MHz | |
Trigger LED forward current | IFT | --- | 0.6 | 3 | mA | IO=100mA | |
Release LED forward current | IFC | 0.1 | --- | --- | mA | IOFF=10μA | |
Output | Maximum resistance with output ON | RON | --- | 0.1 | 0.2 | Ω | IF=5mA, t<1s IO=1A |
Current leakage when the relay is open | ILEAK | --- | --- | 1 | nA | VOFF=20V | |
Capacity between terminals | COFF | --- | 120 | --- | pF | V=0,f=100MHz, t<1s | |
Capacity between I/O terminals | CI-O | --- | 1 | --- | pF | f=1MHz,Vs=0V | |
Insulation resistance between I/O terminals | RI-O | --- | 108 | --- | MΩ | VI-O=500VDC, RoH≤60% | |
Turn-ON time | tON | --- | 0.8 | 2 | ms | IF=5mA,RL=200Ω, VDD=20V (See note 2.) | |
Turn-OFF time | tOFF | --- | 0.05 | 1 |
Appearance S-VSON (Super-Very Smal Outline Non-leaded) S-VSON4 pin * Actual model name marking for each model
Note 2. “G3VM” does not appear in the model number on the Relay. | ||||
Dimensions (Unit: mm) Surface-mounting Terminals Weight: 0.01g Note: The actual product is marked differently from the image shown here. | ||||
Actual Mounting Pad Dimensions (Recommended Value, Top View) | ||||
Unless otherwise specified, the dimensional tolerance is ± 0.1 mm. | ||||
Terminal Arrangement/Internal Connections |