Product Details Portlet

XF2M Rotary Backlock connector (0.5mm-pitch, Dual-sided Contact)

Rotary Backlock Connectors Provide High-reliability and Superior Work Efficiency. For FPC/FFC

  • Dual-sided contact reduces the number of parts.
  • Applicable FPC/FFC thickness of 0.3 mm (Gold-plated type).
  • Halogen Free (*)
    * OMRON uses the following standard to determine halogen-free construction: 900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XF2M-0615-1A Download Download
XF2M-0815-1A Download Download
XF2M-1015-1A Download Download
XF2M-1215-1A Download Download
XF2M-1415-1A Download Download
XF2M-1815-1A Download Download
XF2M-2015-1A Download Download
XF2M-2215-1A Download Download
XF2M-2415-1A Download Download
XF2M-2615-1A Download Download
XF2M-3015-1A Download Download
XF2M-3215-1A Download Download
XF2M-3315-1A Download Download
XF2M-3415-1A Download Download
XF2M-3515-1A Download Download
XF2M-3615-1A Download Download
XF2M-3815-1A Download Download
XF2M-4015-1A Download Download
XF2M-4215-1A Download Download
XF2M-4515-1A Download Download
XF2M-5015-1A Download Download
XF2M-5415-1AH Download Download
XF2M-5515-1AH Download Download
XF2M-6015-1AH Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
100pcs per reel
Pins *1ModelPins *1ModelPins *1ModelQuantity
per reel
(unit) *2
6XF2M-0615-1A-R10024XF2M-2415-1A-R10038XF2M-3815-1A-R100100
8XF2M-0815-1A-R10026XF2M-2615-1A-R10040XF2M-4015-1A-R100
10XF2M-1015-1A-R10030XF2M-3015-1A-R10042XF2M-4215-1A-R100
12XF2M-1215-1A-R10032XF2M-3215-1A-R10045XF2M-4515-1A-R100
14XF2M-1415-1A-R10033XF2M-3315-1A-R10050XF2M-5015-1A-R100
18XF2M-1815-1A-R10034XF2M-3415-1A-R10054XF2M-5415-1AH-R100
20XF2M-2015-1A-R10035XF2M-3515-1A-R10055XF2M-5515-1AH-R100
22XF2M-2215-1A-R10036XF2M-3615-1A-R10060XF2M-6015-1AH-R100
*1 Please consult your OMRON representative for available pin count.
*2 Please order by integer multiple of the quantity per reel.

1500pcs per reel
Pins *1ModelPins *1ModelPins *1ModelQuantity per reel (unit) *2
6XF2M-0615-1A24XF2M-2415-1A38XF2M-3815-1A1,500
8XF2M-0815-1A26XF2M-2615-1A40XF2M-4015-1A
10XF2M-1015-1A30XF2M-3015-1A42XF2M-4215-1A
12XF2M-1215-1A32XF2M-3215-1A45XF2M-4515-1A
14XF2M-1415-1A33XF2M-3315-1A50XF2M-5015-1A
18XF2M-1815-1A34XF2M-3415-1A54XF2M-5415-1AH
20XF2M-2015-1A35XF2M-3515-1A55XF2M-5515-1AH
22XF2M-2215-1A36XF2M-3615-1A60XF2M-6015-1AH
*1 Please consult your OMRON representative for available pin count.
*2 Please consult your OMRON representative for available pin count and release date of pin count with bracket.
Rated current0.5A AC/DC
Rated voltage50V AC/DC
Contact resistance50mΩmax. (at 20 mV DC max., 100 mA max.)
Insulation resistance100 MΩ min. (at 250V DC)
Dielectric strength250V AC for 1 min. (leakage current: 1 mA max.)
Insertion tolerance20 times
Ambient operating temperature-30 to +85ºC (with no icing or condensation)
(Unit: mm)
XF2M-15-1A
XF2M-15-1AH

XF2M:Dimention1
Table of Dimensions
Pins *1ModelABCDEFG
6XF2M-0615-1A2.53.66.57.15.14.17.5
8XF2M-0815-1A3.54.67.58.16.15.18.5
10XF2M-1015-1A4.55.68.59.17.16.19.5
12XF2M-1215-1A5.56.69.510.18.17.110.5
14XF2M-1415-1A6.57.610.511.19.18.111.5
18XF2M-1815-1A8.59.612.513.111.110.113.5
20XF2M-2015-1A9.510.613.514.112.111.114.5
22XF2M-2215-1A10.511.614.515.113.112.115.5
24XF2M-2415-1A11.512.615.516.114.113.116.5
26XF2M-2615-1A12.513.616.517.115.114.117.5
30XF2M-3015-1A14.515.618.519.117.116.119.5
32XF2M-3215-1A15.516.619.520.118.117.120.5
33XF2M-3315-1A16.017.120.020.618.617.621.0
34XF2M-3415-1A16.517.620.521.119.118.121.5
35XF2M-3515-1A17.018.121.021.619.618.622.0
36XF2M-3615-1A17.518.621.522.120.119.122.5
38XF2M-3815-1A18.519.622.523.121.120.123.5
40XF2M-4015-1A19.520.623.524.122.121.124.5
42XF2M-4215-1A20.521.624.525.123.122.125.5
45XF2M-4515-1A22.023.126.026.624.623.627.0
50XF2M-5015-1A24.525.628.529.127.126.129.5
54XF2M-5415-1AH26.527.630.531.129.128.131.5
55XF2M-5515-1AH27.028.131.031.629.628.632.0
60XF2M-6015-1AH29.530.633.534.132.131.134.5
*1. Please consult your OMRON representative for available pin count.

PCB Dimensions (Top View)
XF2M:Dimention2

Recommended FPC/FFC Dimensions
XF2M:Dimention3