Product Details Portlet
G3VM-21LR1 MOS FET Relays
World's Smallest SSOP Package MOS FET Relay with Low Output Capacitance and ON Resistance (C×R = 5pF·Ω) in a 20-V Load Voltage Model.
- ON resistance of 1Ω (typical) suppresses output signal attenuation.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-21LR1 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* |
Model | Minimum package quantity |
---|---|---|---|---|---|
Number per tape and reel | |||||
SSOP4 | 1a (SPST-NO) |
Surface-mounting terminals | 20 V | G3VM-21LR1 | --- |
G3VM-21LR1 (TR05) | 500 |
Note: |
Ask your OMRON representative for orders under. We can supply products with the tape already cut. Tape-cut SSOPs are packaged without humidity resistance. Use manual soldering to mount them. Refer to common precautions. |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 50 | mA | |
LED forward current reduction rate | ΔIF/ºC | -0.5 | mA/ºC | Ta ≥ 25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | Tj | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 20 | V | |
Continuous load current (AC peak/DC) | IO | 450 | mA | ||
ON current reduction rate | ΔION/ºC | -4.5 | mA/ºC | Ta ≥ 25ºC | |
Connection temperature | Tj | 125 | ºC | ||
Dielectric strength between I/O (See note 1.) | VI-O | 1,500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -20 to + 85 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -40 to + 125 | ºC | With no icing or condensation | |
Soldering temperature | --- | 260 | ºC | 10 s |
Note: 1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.0 | 1.15 | 1.3 | V | IF=10 mA |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | |
Capacitance between terminals | CT | --- | 15 | --- | pF | V=0, f=1MHz |
|
Trigger LED forward current | IFT | --- | --- | 4 | mA | IO=100mA | |
Output | Maximum resistance with output ON | RON | --- | 0.8 | 1.2 | Ω | IF = 5mA IO=450mA t=10 ms |
Current leakage when the relay is open | ILEAK | --- | --- | 1.0 | nA | VOFF=20V Ta= 50ºC |
|
Capacitance between terminals | COFF | --- | 5.0 | 12.0 | pF | V=0, f=100 MHz, t<1 s |
|
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V |
|
Insulation resistance between I/O terminals | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500 VDC, RoH ≤ 60% |
|
Turn-ON time | tON | --- | --- | 0.5 | ms | IF=10 mA, RL=200Ω VDD=20V (See note 2.) |
|
Turn-OFF time | tOFF | --- | --- | 0.5 | ms |
Note: 2. | Turn-ON and Turn-OFF Times |
Surface-mounting Terminals |
|||||||
|
|||||||
Actual Mounting Pad Dimensions (Recommended Value, Top View) |
|||||||
Terminal Arrangement / Internal Connections Note: The actual product is marked differently from the image shown here. |