Product Details Portlet

G6K Surface-Mounting Relay

Surface-Mounting Relay with the World's Smallest Mounting Area

  • Subminiature model as small as 5.2 (H) × 6.5 (W) × 10 (L) mm is ideal for high-density mounting (G6K(U)-2F(-Y)).
  • Low profile of 5.2 mm improves mounting efficiency (G6K(U)-2F(-Y)).
  • Light weight of 0.7 g contributes to higher speed mounting.
  • Surface mounting terminal models incorporate a unique terminal structure with high infrared irradiation efficiency which allows the terminal temperature to rise easily when mounting the IRS, thus ensuring excellent soldering.
  • Ensures a dielectric strength of 1,500 VAC and conforms to FCC Part 68 (i.e., withstanding an impulse withstand voltage of 1,500 V for 10 × 160 νs).
  • -Y models offer an impulse withstand voltage of 2,500 V for 2 × 10 νs (conforms to Telcordia specifications) by optimizing the distance between coil and contacts.
  • Standard model conforms to UL/CSA standards, certified by BSI (EN60950).
  • Models available with a 2.54-mm terminal pitch.
  • Rated carry current: 2A.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G6K-2F Download Download
G6K-2F-Y Download Download
G6K-2G Download Download
G6K-2G-Y Download Download
G6K-2P Download Download
G6K-2P-Y Download Download
G6KU-2F-Y Download Download
G6KU-2G-Y Download Download
G6KU-2P-Y Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
●Surface Mounting Terminal Standard Models
Relay
Function
Enclosure
rating
Contact
form
ModelRated coil
voltage
Minimum
packing unit
Single-side
stable
Fully
sealed
DPDT
(2c)
G6K-2F3 VDC50
pcs/tube
(900
pcs/reel)
4.5 VDC
5 VDC
12 VDC
24 VDC
Highly
insulated
G6K-2F-Y
3 VDC
4.5 VDC
5 VDC
12 VDC
24 VDC
G6K-2G3 VDC
4.5 VDC
5 VDC
12 VDC
24 VDC
Highly
insulated
G6K-2G-Y
3 VDC
4.5 VDC
5 VDC
12 VDC
24 VDC
Single-winding
latching
Fully
sealed
DPDT
(2c)
Highly
insulated
G6KU-2F-Y
3 VDC
4.5 VDC
5 VDC
12 VDC
24 VDC
Highly
insulated
G6KU-2G-Y
3 VDC
4.5 VDC
5 VDC
12 VDC
24 VDC

●PCB Terminal Standard Models
Relay
Function
Enclosure
rating
Contact
form
ModelRated coil
voltage
Minimum
packing unit
Single-side
stable
Fully
sealed
DPDT
(2c)
G6K-2P3 VDC50
pcs/tube
4.5 VDC
5 VDC
12 VDC
24 VDC
Highly
insulated
G6K-2P-Y
3 VDC
4.5 VDC
5 VDC
12 VDC
24 VDC
Single-winding
latching
Fully
sealed
DPDT
(2c)
Highly
insulated
G6KU-2P-Y
3 VDC
4.5 VDC
5 VDC
12 VDC
24 VDC
Note:1.When ordering, add the rated coil voltage to the model number.


Example: G6K-2F 
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC.

2.When ordering tape packing, add -TR" to the model number.
Be sure since -TR" is not part of the relay model number, it is not marked on the relay case.
When ordering tape packing, minimum order unit is 2 reels (900 pcs ✕ 2 = 1,800 pcs).

3.Surface mounting terminal (SMT) standard models are shipped in moisture-proof package.
PCB terminal standard types do not require moisture proof packaging and therefore shipped in non-moisture-proof package.
Coil Ratings
Single-side Stable Models
Item
Rated voltage
Rated
current
(mA)
Coil
resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max. voltage
(V)
Power
consumption
(mW)
% of rated voltage
3 VDC33.09180% max.10% min.150%Approx.
100
4.5 VDC23.2194
5 VDC21.1237
12 VDC9.11,315
24 VDC4.65,220
Note:1.The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±10%.

2The operating characteristics are measured at a coil temperature of 23°C.

3.The maximum voltage is the highest voltage that can be imposed on the relay coil instantaneously.

Single-winding Latching Models(G6KU-2F-Y, G6KU-2G-Y, G6KU-2P-Y)
Item
Rated voltage
Rated
current
(mA)
Coil
resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max. voltage
(V)
Power
consumption
(mW)
% of rated voltage
3 VDC33.09175% max.75% max.150%Approx.
100
4.5 VDC23.2194
5 VDC21.1237
12 VDC9.11,315
24 VDC4.65,220
Note:1.The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±10%.

2The operating characteristics are measured at a coil temperature of 23°C.

3.The maximum voltage is the highest voltage that can be imposed on the relay coil instantaneously.

Contact
ItemLoad
Resistive load
Contact typeBifurcated crossbar
Contact materialAg (Au-Alloy contact)
Rated load0.3 A at 125 VAC;
1 A at 30 VDC
Rated carry current2A
Max. switching voltage125 VAC, 60 VDC
Max. switching current1A

Characteristics
Relay Function
Item
Single-side stable models (double-pole)Single-winding latching model
G6K-2F, G6K-2G, G6K-2PG6K-2F-Y, G6K-2G-Y,G6K-2P-YG6KU-2F-Y, G6KU-2G-Y,G6KU-2P-Y
Contact resistance *1100 mΩ max.
Operating (set) time3 ms max.
Release (reset) time3 ms max.
Minimum set/reset signal width-10 ms
Insulation resistance *21,000 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and
contacts
1,500 VAC, 50/60 Hz for 1 min
Between contacts of
different polarity
1,000 VAC, 50/60 Hz for 1 min
Between contacts of
the same polarity
750 VAC, 50/60 Hz for 1 min
Impulse withstand voltageBetween coil and
contacts
1,500 V (10 × 160 νs)2,500 V (2 × 10 νs)
1,500 V (10 × 160 νs)
Between contacts of
different polarity
1,500 V (10 × 160 νs)
Between contacts of
the same polarity
Vibration resistanceDestruction10-55-10 Hz, 2.5 mm single amplitude (5 mm double amplitude) and 55 to 500 Hz, 300 m/s2
Malfunction:10-55-10 Hz, 1.65 mm single amplitude (3.3 mm double amplitude) and 55 to 500 Hz, 200 m/s2
Shock resistanceDestruction1,000 m/s2
Malfunction750 m/s2
DurabilityMechanical50,000,000 operations min. (at 36,000 operations/hour)
Electrical100,000 operations min. (with a rated load at 1,800 operations/hour)
Failure rate (P level) *310 µA at 10 mVDC
Ambient operating temperature-40 to 70°C (with no icing or condensation)
Ambient operating humidity5% to 85%
WeightApprox. 0.7 g
Note:The above values are initial values.

1.The contact resistance was measured with 10 mA at 1 VDC with a voltage-drop method.

2.The insulation resistance was measured with a 500 VDC megohmmeter applied to the same parts as those used for checking the dielectric strength.

3.This value was measured at a switching frequency of 120 operations/min and the criterion of contact resistance is 50 Ω. This value may vary depending on the switching frequency and operating environment. Always double-check relay suitability under actual operating conditions.
Note:All units are in millimeters unless otherwise indicated.


Single-side Stable
G6K-2F
G6K:Dimensions1
Mounting Dimensions
(TOP VIEW)
Tolerance:±0.1mm

G6K:Dimensions2
Terminal Arrangement/
Internal Connections

(TOP VIEW)
G6K:Dimensions3
Note: Check carefully the coil polarity of the Relay.
Note 1:Each value has a tolerance of ±0.3mm
Note 2:The coplanarity of the terminals is 0.1 mm max.

G6K-2G
G6K:Dimensions4
Mounting Dimensions
(TOP VIEW)
Tolerance:±0.1mm

G6K:Dimensions5
Terminal Arrangement/
Internal Connections

(TOP VIEW)
G6K:Dimensions6
Note: Check carefully the coil polarity of the Relay.
Note 1:Each value has a tolerance of ±0.3mm
Note 2:The coplanarity of the terminals is 0.1 mm max.

G6K-2P
G6K:Dimensions7
PCB Mounting Holes
(Bottom VIEW)
Tolerance:±0.1mm

G6K:Dimensions8
Terminal Arrangement/
Internal Connections

(Bottom VIEW)
G6K:Dimensions9
Note: Check carefully the coil polarity of the Relay.
Note:Each value has a tolerance of ±0.3mm

G6K-2F-Y
G6K:Dimensions10
Mounting Dimensions
(TOP VIEW)
Tolerance:±0.1mm

G6K:Dimensions11
Terminal Arrangement/
Internal Connections

(TOP VIEW)
G6K:Dimensions12
Note: Check carefully the coil polarity of the Relay.
Note 1:Each value has a tolerance of ±0.3mm
Note 2:The coplanarity of the terminals is 0.1 mm max.

G6K-2G-Y
G6K:Dimensions13
Mounting Dimensions
(TOP VIEW)
Tolerance:±0.1mm

G6K:Dimensions14
Terminal Arrangement/
Internal Connections

(TOP VIEW)
G6K:Dimensions15
Note: Check carefully the coil polarity of the Relay.
Note 1:Each value has a tolerance of ±0.3mm
Note 2:The coplanarity of the terminals is 0.1 mm max.

G6K-2P-Y
G6K:Dimensions16
PCB Mounting Holes
(BOTTOM VIEW)
Tolerance:±0.1mm

G6K:Dimensions17
Terminal Arrangement/
Internal Connections

(BOTTOM VIEW)
G6K:Dimensions18
Note: Check carefully the coil polarity of the Relay.
Note:Each value has a tolerance of ±0.3mm

Single-winding Latching
G6KU-2F-Y

G6K:Dimensions19
Mounting Dimensions
(TOP VIEW)
Tolerance:±0.1mm

G6K:Dimensions20
Terminal Arrangement/
Internal Connections

(TOP VIEW)
G6K:Dimensions21
Note: Check carefully the coil polarity of the Relay.
Note 1:Each value has a tolerance of ±0.3mm
Note 2:The coplanarity of the terminals is 0.1 mm max.

G6KU-2G-Y
G6K:Dimensions22
Mounting Dimensions
(TOP VIEW)
Tolerance:±0.1mm

G6K:Dimensions23
Terminal Arrangement/
Internal Connections

(TOP VIEW)
G6K:Dimensions24
Note: Check carefully the coil polarity of the Relay.
Note 1:Each value has a tolerance of ±0.3mm
Note 2:The coplanarity of the terminals is 0.1 mm max.

G6KU-2P-Y
G6K:Dimensions25
PCB Mounting Holes
(BOTTOM VIEW)
Tolerance:±0.1mm

G6K:Dimensions26
Terminal Arrangement/
Internal Connections

(BOTTOM VIEW)
G6K:Dimensions27
Note: Check carefully the coil polarity of the Relay.
Note:Each value has a tolerance of ±0.3mm

Correct Use

●Long-term Continuously ON Contacts

Using the Relay in a circuit where the Relay will be ON continu- ously for long periods (without switching) can lead to unstable contacts because the heat generated by the coil itself will affect the insulation, causing a film to develop on the contact surfaces. We recommend using a latching relay (magnetic-holding relay) in this kind of circuit. If a single-side stable model must be used in this kind of circuit, we recommend using a fail-safe circuit design that provides protection against contact failure or coil burnout.

●Relay Handling

Use the Relay as soon as possible after opening the moisture- proof package. If the Relay is left for a long time after opening the moisture-proof package, the appearance may suffer and seal fail- ure may occur after the solder mounting process. To store the Relay after opening the moisture-proof package, place it into the original package and sealed the package with adhesive tape. When washing the product after soldering the Relay to a PCB, use a water-based solvent or alcohol-based solvent, and keep the solvent temperature to less than 40℃. Do not put the Relay in a cold cleaning bath immediately after soldering.

●Soldering

Soldering temperature: Approx. 250℃ (260℃ if the DWS method is used)
Soldering time: Approx. 5 s max. (approx. 2 s for the first time and approx. 3 s for the second time if the DWS method is used)
Be sure to adjust the level of the molten solder so that the solder will not overflow onto the PCB.

●Claw Securing Force During Automatic Mounting

During automatic insertion of Relays, make sure to set the secur- ing force of each claw to the following so that the Relays charac- teristics will be maintained.

●Environmental Conditions During Operation, Storage, and Transportation

Protect the Relay from direct sunlight and keep the Relay under normal temperature, humidity, and pressure. If the Relay is stored for a long time in an adverse environment with high temperature, high humidity, organic gases, or sulfide gases, sulfide or oxide films will form on the contact surfaces. These films may result in unstable contact, contact problems, or functional problems. Therefore, operate, store, or transport the product under specified environmental conditions.

●Latching Relay Mounting

·Make sure that the vibration or shock that is generated from other devices, such as relays in operation, on the same panel and imposed on the Latching Relay does not exceed the rated value, otherwise the Latching Relay that has been set may be reset or vice versa. The Latching Relay is reset before shipping. If exces- sive vibration or shock is imposed, however, the Latching Relay may be set accidentally. Be sure to apply a reset signal before use.

●Maximum Allowable Voltage

The maximum allowable voltage of the coil can be obtained from the coil temperature increase and the heat-resisting temperature of coil insulating sheath material. (Exceeding the heat-resisting temperature may result in burning or short-circuiting.) The maxi- mum allowable voltage also involves important restrictions which include the following:

Must not cause thermal changes in or deterioration of the insu- lating material.
Must not cause damage to other control devices.
Must not cause any harmful effect on people.
Must not cause fire.

Therefore, be sure to use the maximum allowable voltage beyond the value specified in the catalog. As a rule, the rated voltage must be applied to the coil. A voltage exceeding the rated value, however, can be applied to the coil provided that the voltage is less than the maximum allowable volt- age. It must be noted that continuous voltage application to the coil will cause a coil temperature increase thus affecting charac- teristics such as electrical life and resulting in the deterioration of coil insulation.

●Coating

The Relay mounted on the PCB may be coated or washed but do not apply silicone coating or detergent containing silicone, other- wise the silicone coating or detergent may remain on the surface of the Relay.

●PCB Mounting

If two or more Relays are closely mounted with the long sides of the Relays facing each other and soldering is performed with infrared radiation, the solder may not be properly exposed to the infrared rays. Be sure to keep the proper distance between adja- cent Relays as shown below.