Product Details Portlet
Ultra-miniature, Highly Sensitive SPDT Relay for Signal Circuits 3
G5V-1 Low Signal Relay
Ultra-miniature, Highly Sensitive SPDT Relay for Signal Circuits 3
- Ultra-miniature at 12.5×7.5×10 mm (L× W× H).
- Wide switching power of 1 mA to 1 A.
- High sensitivity: 150 mW nominal coil power consumption.
- Fully-sealed construction offering environment resistance.
- Conforms to FCC Part 68 requirements for coil to contacts.
(1,500 V, 10 × 160 νs) - Models for ambient temperatures up to 90°C added to series.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Classification | Enclosure rating | Contact form | Terminal Shape | Model | Rated coil voltage | Minimum packing unit |
---|---|---|---|---|---|---|
Standard | Fully sealed | SPDT(1c) | PCB terminals | G5V-1 | 3 VDC | 25 pcs/tube |
5 VDC | ||||||
6 VDC | ||||||
9 VDC | ||||||
12 VDC | ||||||
24 VDC | ||||||
G5V-1-T90 | G5V-1-T90 | 5 VDC | ||||
12 VDC | ||||||
24 VDC |
Note: | When ordering, add the rated coil voltage to the model number. |
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC. |
Coil Ratings G5V-1 (Standard)
G5V-1-T90
|
Contact Ratings
|
Characteristics
|
NOTE: | The values here are initial values. | |
1. | Measured with 10 mA at 1 VDC with a voltage drop method. | |
2. | Measured with a 500 VDC megohmmeter between coil and contacts and a 250 VDC megohmmeter between contacts with the same polarity applied to the same parts as those used for checking the dielectric strength. | |
3. | This value was measured at a switching frequency of 120 operations/min and the criterion of contact resistance is 100Ω. This value may vary depending on the switching frequency and operating environment. Always double-check relay suitability under actual operating conditions. |
| |||
PCB Mounting Holes (Bottom VIEW) Tolerance:±0.1mm | Terminal Arrangement/ Internal Connections (Bottom VIEW) |
Correct Use
●Long-term Continuously ON Contacts
Using the Relay in a circuit where the Relay will be ON continu- ously for long periods (without switching) can lead to unstable contacts, because the heat generated by the coil itself will affect the insulation, causing a film to develop on the contact surfaces. Be sure to use a fail-safe circuit design that provides protection against contact failure or coil burnout.
●Relay Handling
When washing the product after soldering the Relay to a PCB, use a water-based solvent or alcohol-based solvent, and keep the solvent temperature to less than 40℃. Do not put the Relay in a cold cleaning bath immediately after soldering.