Product Details Portlet
B5W-LA01 STD Light Convergent Reflective Sensor
- Robust performance with little influence from sensing object color or material.
- Detects objects with mirror reflective surfaces and transparent objects.
- Analog voltage output.
- Maximum sensing distance of 70 mm.
RoHS Compliant
- English
Datasheet
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
B5W-LA01 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Electrical and Optical Characteristics (Ta = 25ºC)
Parameter | Symbol | Ratings | Unit |
---|---|---|---|
Supply voltage | VCC | 5.5 | V |
Operating temperature | Topr | -10 to +60 | ºC |
Storage temperature | Tstg | -25 to +80 | ºC |
Electrical and Optical Characteristics (Ta = 25ºC)
Item | Symbol | Characteristics | Unit | Condition | ||
---|---|---|---|---|---|---|
MIN. | TYP. | MAX. | ||||
Operating supply voltage | VCC | 4.5 | 5.0 | 5.5 | V | - |
Maximum Output voltage | Vomax | - | 3.3 | - | V | - |
Output voltage (Far) | Vofar | - | - | 30 | mV | At L = 70 mm by White paper * |
Output voltage (Near) | Vonear | 70 | - | - | mV | At L = 22.8 mm by Black paper * |
Note: All units are in millimeters unless otherwise indicated.

PIN number | Terminal name | Remarks. |
---|---|---|
1 | Pulse | Pulse input pin |
2 | GND | Ground pin |
3 | Vout | Output voltage pin |
4 | Vcc | Input voltage pin |
Unless otherwise specified, the tolerances are ±0.3 mm. |
Connector type : JST S4B-ZR Number of pins : 4 pin |