Product Details Portlet
Unless otherwise specified, the tolerances are as shown below.
EE-SX4235A-P2 Photomicrosensor (Transmissive)
- Snap-in mounting model.
- Mounts to 1.0-, 1.2- and 1.6-mm-thick panels.
- High resolution with a 0.5-mm-wide sensing aperture.
- With a 5-mm-wide slot.
- Photo IC output signals directly connect with C-MOS and TTL.
- Connects to Tyco Electronics AMP’s CT-series connectors.
Last order Date:Mar.31,2021
RoHS Compliant
- English
Datasheet
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
EE-SX4235A-P2 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Electrical and Optical Characteristics (Ta = 25ºC, VCC = 5 V ±10%)
Item |
Symbol
|
Rated value
|
|
---|---|---|---|
Power supply voltage | VCC | 7 V | |
Output voltage | VOUT | 28 V | |
Output current | IOUT | 16 mA | |
Permissible output dissipation | POUT | 250 mW (see note) | |
Ambient temperature | Operating | Topr | -25ºC to 75ºC |
Storage | Tstg | -40ºC to 85ºC | |
Soldering temperature | Tsol | --- |
Note: Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
Electrical and Optical Characteristics (Ta = 25ºC, VCC = 5 V ±10%)
Item |
Symbol
|
Value
|
Condition
|
---|---|---|---|
Current consumption | ICC | 16.5 mA max. | With and without incident |
Low-level output voltage | VOL | 0.35 V max. | IOUT = 16 mA with incident |
High-level output voltage | VOH | (VCC × 0.9) V min. | VOUT = VCC without incident, RL = 47 kΩ |
Response frequency | f | 3 kHz min. | VOUT = VCC, RL = 47 kΩ(see note) |
Note : | The value of the response frequency is measured by rotating the disk as shown below. |
Note: All units are in millimeters unless otherwise indicated. |
Terminal No.
|
Name
|
---|---|
V | Power supply (Vcc) |
O | Output (OUT) |
G | Ground (GND) |
Unless otherwise specified, the tolerances are as shown below.
Dimensions
|
Tolerance
|
---|---|
3 mm max. | ±0.3 |
3 < mm ≤ 6 | ±0.375 |
6 < mm ≤ 10 | ±0.45 |
10 < mm ≤ 18 | ±0.55 |
18 < mm ≤ 30 | ±0.65 |
Recommended Mating Connectors: | |
Tyco Electronics AMP | 179228-3 (crimp-type connector) 175778-3 (crimp-type connector) 173977-3 (press-fit connector) |