Product Details Portlet
Note for sale of Automotive switches and using catalogue
- 1. Selling for car makers and companies related to Automotive
-
- Omron and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays safely. Tests are included when necessary.
- Omron can not sell or guarantee our automotive switches when we have not finished making contracts with Product Specification.
- 2. Selling for NO car makers or companies NOT related to automotive, and individual customers
-
- Basically, Omron can not sell our automotive switches for NO car maker or companies NOT related to automotive.
- Omron basically can not support for individual customers.
- 3. Safety Precautions for All Automotive switches
-
- When you consider using our automotive switches or see our catalogue,
please confirm our Safety Precautions for All Automotive switches in advance.
- When you consider using our automotive switches or see our catalogue,
C8EF Connector Switch
Easily connect with bus-bar type switch
- <Bus-bar connection> Easy connection with Bus-bar by only inserting.
- <Both sides connection> Able to connect from both L&R sides.
- <High reliable SW> Internal SW D2F is proven in Automotive market.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Due to the idiosyncrasies of the automotive parts industry, a business decision is required on individual items to determine when to start supply. Contact your OMRON representative for information on individual models.
Contact Specifications
Due to the idiosyncrasies of the automotive parts industry, a business decision is required on individual items to determine when to start supply. Contact your OMRON representative for information on individual models.
|
0.1 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Leaf lever |
Bus-bar | 1C | C8EF-01L1 |
Contact Specifications
Contact | Specification | Crossbar |
---|---|---|
Material | Gold alloy | |
Gap | 0.25 mm | |
Minimum applicable load ( see note ) |
5 VDC 1 mA |
Note. | For more information on the minimum applicable load, refer to Using Micro Loads. |
Ratings
Characteristics
Rating voltage | Resistive load |
---|---|
12 VDC | 0.1 A |
Note: | The rating values apply under the following test conditions.
|
Characteristics
Permissible operating speed | 5 mm to 500 mm/s (pin plunger models) | |
---|---|---|
Permissible operating frequency | Mechanical | 60 operations/min max. |
Electrical | 30 operations/min max | |
Insulation resistance | 100 MΩ max. (at 500 VDC) | |
Contact resistance (initial value) | 100 mΩ max. | |
Dielectric strength *1 | Between terminals of the same polarity | 600 VAC 50/60 Hz 1min |
Between current-carrying metal parts and ground | 1,500 VAC 50/60 Hz 1min | |
Between terminals and non-current-carrying metal parts | 1,500 VAC 50/60 Hz 1min | |
Vibration resistance | Malfunction | 10 to 55 Hz, 1.5mm double amplitude |
Shock resistance | Destruction | 1,000 m/s2 max. |
Malfunction | 300 m/s2 max. | |
Durability *2 | Mechanical | 1,000,000 operations min. (60 operations/min) |
Electrical | 100,000 operations min. (30 operations/min) | |
Degree of protection | IEC IP30 | |
Ambient operating temperature | -30 to +80°C (at 60%RH max.) (with no icing or condesenation) | |
Ambient operation humidity | 85%RH max. (for +5 to +35°C) | |
Weight | Approx. 1.6 g |
Note: | The data given above are initial values. | |
1. | The values for dielectric strength shown are for models with a Separator. Refer to your OMRON website. |
|
2. | For testing conditions, consult your OMRON sales representative. |
Dimensions
(Unit: mm)
(Unit: mm)
|
Correct Use
●Mounting
Turn OFF the power supply before mounting or removing the Switch, wiring, or performing maintenance or inspection.
Failure to do so may result in electric shock or burning.
For M2-screw mounting models, use M2 mounting screws with plane washers or spring washers to securely mount the Switch.
Tighten the screws to a torque of 0.08 to 0.1 N·m. Exceeding the specified torque may result in deterioration of the sealing or damage.
●Using Micro Loads
Even when using micro load models within the operating range shown below, if inrush/surge current occurs, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary.