Note for sale of Automotive switches and using catalogue
- 1. Selling for car makers and companies related to Automotive
-
- Omron and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays safely. Tests are included when necessary.
- Omron can not sell or guarantee our automotive switches when we have not finished making contracts with Product Specification.
- 2. Selling for NO car makers or companies NOT related to automotive, and individual customers
-
- Basically, Omron can not sell our automotive switches for NO car maker or companies NOT related to automotive.
- Omron basically can not support for individual customers.
- 3. Safety Precautions for All Automotive switches
-
- When you consider using our automotive switches or see our catalogue,
please confirm our Safety Precautions for All Automotive switches in advance.
- When you consider using our automotive switches or see our catalogue,
D2QW-AQ Sealed Subminiature Basic Switch
Sealed long stroke slide-contact switch for reliable ON/OFF action even in severe environmental conditions.
- Extra-long stroke even without levers. (OT: 2.7 mm)
- Clip contacts with highly reliable slide contact mechanism.
- High temperature resistance up to 85°C and drip-proof structure for wide range of applications environmental resistance required.
(Conforms to IP67, except for terminal section.) - Models available with highly reliable gold-plated contacts.
Due to the idiosyncrasies of the automotive parts industry, a business decision is required on individual items List of Models to determine when to start supply. Contact your OMRON representative for information on individual models.
|
Gold plated | Silver plated | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
Model | ||||||||||
Pin plunger |
PCB | SPST-NO | D2QW-C003D-AQ | D2QW-C103D-AQ | ||||||
SPST-NC | D2QW-C002D-AQ | D2QW-C102D-AQ | ||||||||
Solder | SPST-NO | D2QW-C003H-AQ | D2QW-C103H-AQ | |||||||
SPST-NC | D2QW-C002H-AQ | D2QW-C102H-AQ | ||||||||
Molded lead wires downwards | SPST-NO | D2QW-C003M-AQ | D2QW-C103M-AQ | |||||||
SPST-NC | D2QW-C002M-AQ | D2QW-C102M-AQ | ||||||||
Molded lead wires on left-side | SPST-NO | D2QW-C003ML-AQ | D2QW-C103ML-AQ | |||||||
SPST-NC | D2QW-C002ML-AQ | D2QW-C102ML-AQ | ||||||||
Molded lead wires on right-side | SPST-NO | D2QW-C003MR-AQ | D2QW-C103MR-AQ | |||||||
SPST-NC | D2QW-C002MR-AQ | D2QW-C102MR-AQ | ||||||||
Simulated Roller Lever |
PCB | SPST-NO | D2QW-C073D-AQ | D2QW-C173D-AQ | ||||||
SPST-NC | D2QW-C072D-AQ | D2QW-C172D-AQ | ||||||||
Solder | SPST-NO | D2QW-C073H-AQ | D2QW-C173H-AQ | |||||||
SPST-NC | D2QW-C072H-AQ | D2QW-C172H-AQ | ||||||||
Molded lead wires downwards | SPST-NO | D2QW-C073M-AQ | D2QW-C173M-AQ | |||||||
SPST-NC | D2QW-C072M-AQ | D2QW-C172M-AQ | ||||||||
Molded lead wires on left-side | SPST-NO | D2QW-C073ML-AQ | D2QW-C173ML-AQ | |||||||
SPST-NC | D2QW-C072ML-AQ | D2QW-C172ML-AQ | ||||||||
Molded lead wires on right-side | SPST-NO | D2QW-C073MR-AQ | D2QW-C173MR-AQ | |||||||
SPST-NC | D2QW-C072MR-AQ | D2QW-C172MR-AQ | ||||||||
Leaf lever |
PCB | SPST-NO | D2QW-C063D-AQ | D2QW-C163D-AQ | ||||||
SPST-NC | D2QW-C062D-AQ | D2QW-C162D-AQ | ||||||||
Solder | SPST-NO | D2QW-C063H-AQ | D2QW-C163H-AQ | |||||||
SPST-NC | D2QW-C062H-AQ | D2QW-C162H-AQ | ||||||||
Molded lead wires downwards | SPST-NO | D2QW-C063M-AQ | D2QW-C163M-AQ | |||||||
SPST-NC | D2QW-C062M-AQ | D2QW-C162M-AQ | ||||||||
Molded lead wires on left-side | SPST-NO | D2QW-C063ML-AQ | D2QW-C163ML-AQ | |||||||
SPST-NC | D2QW-C062ML-AQ | D2QW-C162ML-AQ | ||||||||
Molded lead wires on right-side | SPST-NO | D2QW-C063MR-AQ | D2QW-C163MR-AQ | |||||||
SPST-NC | D2QW-C062MR-AQ | D2QW-C162MR-AQ | ||||||||
Bent leaf lever |
PCB | SPST-NO | D2QW-C083D-AQ | D2QW-C183D-AQ | ||||||
SPST-NC | D2QW-C082D-AQ | D2QW-C182D-AQ | ||||||||
Solder | SPST-NO | D2QW-C083H-AQ | D2QW-C183H-AQ | |||||||
SPST-NC | D2QW-C082H-AQ | D2QW-C182H-AQ | ||||||||
Molded lead wires downwards | SPST-NO | D2QW-C083M-AQ | D2QW-C183M-AQ | |||||||
SPST-NC | D2QW-C082M-AQ | D2QW-C182M-AQ | ||||||||
Molded lead wires on left-side | SPST-NO | D2QW-C083ML-AQ | D2QW-C183ML-AQ | |||||||
SPST-NC | D2QW-C082ML-AQ | D2QW-C182ML-AQ | ||||||||
Molded lead wires on right-side | SPST-NO | D2QW-C083MR-AQ | D2QW-C183MR-AQ | |||||||
SPST-NC | D2QW-C082MR-AQ | D2QW-C182MR-AQ |
Contact Form | |
SPST-NO | SPST-NC |
![]() |
![]() |
Rated voltage | Resistive load |
---|---|
30 VDC 14 VDC |
0.1 A 10 mA |
(1) Ambient temperature: (2) Ambient humidity: (3) Operating frequency: |
20±2ºC 65±5% 20 operations/min |
Characteristics
Permissible operating speed | SPST-NO: 1 mm to 500 mm/s SPST-NC: 30 mm to 500 mm/s |
|
---|---|---|
Permissible operating frequency | 120 operations/min | |
Insulation resistance | 100 MΩ min. (at 500 VDC with insulation tester) | |
Contact resistance (initial value) | Terminal models | 100 mΩ max. |
Molded lead wire models | 150 mΩ max. | |
Dielectric strength | Between terminals of the same polarity | 600 VAC 50/60 Hz 1min |
Between current-carrying metal parts and ground | 1,500 VAC 50/60 Hz 1min | |
Between terminals and non-current-carrying metal parts | 1,500 VAC 50/60 Hz 1min | |
Vibration resistance | Malfunction | 10 to 55 Hz, 1.5 mm double amplitude |
Shock resistance | Durability | 1,000 m/s2 {approx. 100G} max. |
Malfunction | 300 m/s2 {approx. 30G} max. | |
Durability | Mechanical | 500,000 operations min. (30 operations/min) |
Electrical | 30 VDC 0.1 A 200,000 operations min. 14 VDC 10 mA 500,000 operations min. (20 operations/min) | |
Degree of protection | IEC IP67 (excluding the terminals) | |
Degree of protection against electric shock | Class I | |
Proof tracking index (PTI) | 175 | |
Ambient operating temperature | –40°C to +85°C (at ambient humidity of 60% max.) (with no icing or condensation) | |
Ambient operating humidity | 95% max. (for +5°C to +35°C) | |
Weight | Approx. 0.7 g (for pin plunger models) |
The illustrations and drawings are for solder terminals models.
When ordering, replace □ with the code for the terminal that you need.
Pin Plunger
D2QW-C□02□-AQ
D2QW-C□03□-AQ
|
||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||
Leaf lever D2QW-C□62□-AQ D2QW-C□63□-AQ
|
||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||
Simulated Roller Leaf Lever D2QW-C□72□-AQ D2QW-C□73□-AQ
|
||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||
Bent leaf lever D2QW-C□82□-AQ D2QW-C□83□-AQ
|
Cautions
●Degree of Protection
Do not use this product underwater.
Although molded lead wire models satisfy the test conditions for the standard given below, this test is to check the ingress of water into the switch enclosure after submerging the Switch in water for a given time. Satisfying this test condition does not mean that the Switch can be used underwater.
JIS (Japanese Industrial Standards)
C0920 (Waterproof test of the electrical machinery/appliance and wiring materials)
Degree of protection: 7, Model: Waterproof
IEC (International Electrotechnical Commission)
Publication 529 (Degrees of Protection Provided by Enclosures)
Degree of protection: IP67
Do not operate the Switch when it is exposed to water spray, or when water drops adhere to the Switch surface, or during sudden temperature changes, otherwise water may intrude into the interior of the Switch due to a suction effect.
Prevent the Switch from coming into contact with oil and chemicals.
Otherwise, damage to or deterioration of Switch materials may result.
Do not use the Switch in areas where it is exposed to silicon adhesives, oil, or grease. Otherwise faulty contact may result due to the generation of silicon oxide.
●Soldering
When soldering the lead wire to the terminal, first insert the lead wire conductor through the terminal hole and then conduct soldering. Complete soldering within 3 seconds using a soldering iron with a capacity of 50 W max and a tip temperature of 300°C max. Also, do not apply external force to the Switch for 1 minute after soldering.
Improper soldering involving an excessively high temperature or excessive soldering time may deteriorate the characteristics of the Switch.
When performing automatic soldering, solder at 260°C max and complete soldering with 5 seconds. Pay careful attention so that flux or solder liquid does not flow over the edge of the PCB panel.
●Side-actuated (Cam/Dog) Operation
When using a cam or dog to operate the Switch, factors such as the operating speed, operating frequency, push-button indentation, and material and shape of the cam or dog will affect the durability of the Switch. Confirm performance specifications under actual operation conditions before using the Switch in applications.
Correct Use
●Mounting
Turn OFF the power supply before mounting or removing the Switch, wiring, or performing maintenance or inspection.
Failure to do so may result in electric shock or burning.
When mouting with screw, use M3 mounting screw with plane washers or spring washers to securely mount the Switch.
Tighten the screws to a torque of 0.27 to 0.29 N·m {28 to 30 gf}. Exceeding the specified torque may result in deterioration of the sealing or damage.
Secure the posts by thermal caulking or by pressing into an attached device. When pressed into an attached device, provide guides on the opposite ends of the posts to ensure that they do not fall out or rattle.
●Operating Body
Use an operating body with low frictional resistance and of a shape that will not interfere with the sealing rubber, otherwise the plunger may be damaged or the sealing may deteriorate.
●Handling
Do not handle the Switch in a way that may cause damage to the sealing rubber.
When handling the Switch, ensure that pressure is not applied to the posts in the directions shown in the following diagram. Also, ensure that uneven pressure or pressure in a direction other than the operating direction is not applied to the Actuator as shown in the following diagram. Otherwise, the post, Actuator, or Switch may be damaged, or the durability may be reduced.

●Using Micro Loads
Even when using micro load models within the operating range shown below, if inrush/surge current occurs, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary.