Note for sale of Automotive switches and using catalogue
- 1. Selling for car makers and companies related to Automotive
-
- Omron and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays safely. Tests are included when necessary.
- Omron can not sell or guarantee our automotive switches when we have not finished making contracts with Product Specification.
- 2. Selling for NO car makers or companies NOT related to automotive, and individual customers
-
- Basically, Omron can not sell our automotive switches for NO car maker or companies NOT related to automotive.
- Omron basically can not support for individual customers.
- 3. Safety Precautions for All Automotive switches
-
- When you consider using our automotive switches or see our catalogue,
please confirm our Safety Precautions for All Automotive switches in advance.
- When you consider using our automotive switches or see our catalogue,
D2JW-AQ Sealed Subminiature Basic Switch
Ultra-small and Highly Sealed
- Degree of protection conforms to JIS Waterproof standard and IEC IP67.
(Excluding the terminals on terminal models) - Wide range of operating temperature from -40ºC to +85ºC.
- Gold-alloy crossbar contact and coil spring offer long durability and high contact reliability.
Model | 2D/3D CAD | |
---|---|---|
D2JW-011 | Download | |
D2JW-011-MD | Download | |
D2JW-012-MD | Download | |
D2JW-013-MD | Download | |
D2JW-01K11 | Download | |
D2JW-01K11-MD | Download | |
D2JW-01K12-MD | Download | |
D2JW-01K13-MD | Download | |
D2JW-01K1A1 | Download | |
D2JW-01K1A1-MD | Download | |
D2JW-01K1A2-MD | Download | |
D2JW-01K1A3-MD | Download | |
D2JW-01K21 | Download | |
D2JW-01K21-MD | Download | |
D2JW-01K22-MD | Download | |
D2JW-01K23-MD | Download | |
D2JW-01K31 | Download | |
D2JW-01K31-MD | Download | |
D2JW-01K32-MD | Download | |
D2JW-01K33-MD | Download |

Due to the idiosyncrasies of the automotive parts industry, a business decision is required on individual items List of Models to determine when to start supply. Contact your OMRON representative for information on individual models.
Actuator | Terminals | Contact form | Model |
---|---|---|---|
Pin plunger |
Solder terminals | SPDT | D2JW-011-AQ |
Molded lead wires | SPDT | D2JW-011-MD-AQ | |
SPST-NC | D2JW-012-MD-AQ | ||
SPST-NO | D2JW-013-MD-AQ | ||
Short hinge lever |
Solder terminals | SPDT | D2JW-01K1A1-AQ |
Molded lead wires | SPDT | D2JW-01K1A1-MD-AQ | |
SPST-NC | D2JW-01K1A2-MD-AQ | ||
SPST-NO | D2JW-01K1A3-MD-AQ | ||
Hinge Lever Models |
Solder terminals | SPDT | D2JW-01K11-AQ |
Molded lead wires | SPDT | D2JW-01K11-MD-AQ | |
SPST-NC | D2JW-01K12-MD-AQ | ||
SPST-NO | D2JW-01K13-MD-AQ | ||
Hinge Roller Lever Models |
Solder terminals | SPDT | D2JW-01K21-AQ |
Molded lead wires | SPDT | D2JW-01K21-MD-AQ | |
SPST-NC | D2JW-01K22-MD-AQ | ||
SPST-NO | D2JW-01K23-MD-AQ | ||
Simulated Roller Hinge Lever Models |
Solder terminals | SPDT | D2JW-01K31-AQ |
Molded lead wires | SPDT | D2JW-01K31-MD-AQ | |
SPST-NC | D2JW-01K32-MD-AQ | ||
SPST-NO | D2JW-01K33-MD-AQ |
Contact Form
SPDT | SPST-NC | SPST-NO |
![]() |
![]() |
![]() |
Note: The color in parentheses indicates the color of the lead wire. |
Rated voltage | Resistive load |
---|---|
30 VDC | 0.1A |
Note. | The ratings values apply under the following test conditions: |
*1. |
Ambient temperature: 20 ±2ºC |
*2. | Ambient humidity: 65± 5% |
*3. | Operating frequency: 30 operations/min |
Characteristics
Permissible operating speed | 1 mm to 250 mm/s (for pin plunger models) | |
---|---|---|
Permissible operating frequency | Mechanical | 240 operations/min |
Electrical | 30 operations/min | |
Insulation resistance | 100 MΩ min. (at 500 VDC with insulation tester) | |
Contact resistance (initial value) | Solder terminal models | 100 mΩ max. |
Molded lead wire models | 140 mΩ max. | |
Dielectric strength * 1 | Between terminals of the same polarity | 600 VAC 50/60 Hz 1min |
Between current-carrying metal parts and ground | 1,000 VAC 50/60 Hz 1min | |
Between each terminal and non-current-carrying metal parts | 1,000 VAC 50/60 Hz 1min | |
Vibration resistance * 2 | Malfunction | 10 to 55 Hz, 1.5 mm double amplitude |
Shock resistance | Durability | 1,000 m/s2 {approx. 100G} max. |
Malfunction * 2 | 200 m/s2 {approx. 20G} max. | |
Durability * 3 | Mechanical | 1,000,000 operations min. (60 operations/min) |
Electrical | 100,000 operations min. (30 operations/min) | |
Degree of protection | Solder terminal models | IEC IP67 (excluding the terminals on terminal models) |
Molded lead wire models | IEC IP67 | |
Ambient operating temperature | −40°C to +85°C (at ambient humidity of 60% max.) (with no icing or condensation) | |
Ambient operating humidity | 35% to 98% (for +5°C to +35°C) | |
Weight | Approx. 0.6g (for pin plunger models with terminals) |
Note: | The data given above are initial values. | |
* 1. | The dielectric strength values shown apply for use with Separator. | |
* 2. | For the pin plunger models, the above values apply for use at the free position and total travel position. For the lever models, they apply at the total travel position. Close or open circuit of the contact is 1ms max. | |
* 3. | For testing conditions, consult your OMRON sales representative. |
Dimensions (Unit: mm) Dimensions and operating characteristics of other actuator models for lead wire models are omitted in the illustration below, as the dimensions other than the termial part and operatiing characteristics is common with Solder terminal models. |
||||||||||||||||||||||||||
|
||||||||||||||||||||||||||
|
||||||||||||||||||||||||||
|
||||||||||||||||||||||||||
|
||||||||||||||||||||||||||
|
||||||||||||||||||||||||||
|
Cautions
●Terminal Connection
Before soldering the lead wire to the terminal, first insert the lead wire conductor through the terminal hole.
Complete the soldering at the iron tip temperature till 250ºC within 3 seconds, and do not apply any external force for 1 minute after soldering. Soldering at an excessively high temperature or soldering for more than 3 seconds may deteriorate the characteristics of the Switch.
●Degree of Protection
The Switch was tested and found to meet the conditions necessary to meet the following standard given below. The test checks for water intrusion after immersion for a specified time period, not for switching operation underwater.
JIS C0920: Degrees of protection provided by enclosures of electrical apparatus (IP Code)
IEC 60529: Degrees of protection provided by enclosures (IP Code)
Degree of protection: IP67(check water intrusion after immersion for 30 min. submerged 1m underwater)
●Protection Against Chemicals
Prevent the Switch from coming into contact with oil or chemicals.
Otherwise, damage to or deterioration of Switch materials may result.
Correct Use
●Mounting
Use M2.3 mounting screw with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.20 to 0.29 N·m {2 to 3 kgf·cm}.
●Wiring Molded Lead Wire Models
When wiring molded lead wire models, ensure that there is no weight applied on the wire and that the wire is not bent.
Otherwise, damage to the Switch or deterioration in the sealing may result.
●Using Micro Loads
Even when using micro load models within the operating range shown below, if inrush/surge current occurs, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary.