Note for sale of Automotive switches and using catalogue
- 1. Selling for car makers and companies related to Automotive
-
- Omron and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays safely. Tests are included when necessary.
- Omron can not sell or guarantee our automotive switches when we have not finished making contracts with Product Specification.
- 2. Selling for NO car makers or companies NOT related to automotive, and individual customers
-
- Basically, Omron can not sell our automotive switches for NO car maker or companies NOT related to automotive.
- Omron basically can not support for individual customers.
- 3. Safety Precautions for All Automotive switches
-
- When you consider using our automotive switches or see our catalogue,
please confirm our Safety Precautions for All Automotive switches in advance.
- When you consider using our automotive switches or see our catalogue,
D2VW-AQ Sealed Miniature Basic Switch
Sealed Miniature Basic Switch Conforms to IP67 (Excluding the terminals on terminal models)
- Use of epoxy resin assures stable sealing, making this switch ideal for places subject to water spray or excessive dust.
- V-series internal mechanism assures high precision and durability. The mounting is the same as of the V models.
- Ideal for automobiles, agricultural machines, large-scale home appliances, and industrial equipment, which require high environmental resistance.
Model | 2D/3D CAD | |
---|---|---|
D2VW-01-1 | Download | |
D2VW-01-1M | Download | |
D2VW-01L1-1 | Download | |
D2VW-01L1-1M | Download | |
D2VW-01L1A-1 | Download | |
D2VW-01L1A-1M | Download | |
D2VW-01L1B-1 | Download | |
D2VW-01L1B-1M | Download | |
D2VW-01L2-1 | Download | |
D2VW-01L2-1M | Download | |
D2VW-01L2A-1 | Download | |
D2VW-01L2A-1M | Download | |
D2VW-01L3-1 | Download | |
D2VW-01L3-1M | Download | |
D2VW-5-1 | Download | |
D2VW-5-1M | Download | |
D2VW-5L1-1 | Download | |
D2VW-5L1-1M | Download | |
D2VW-5L1A-1 | Download | |
D2VW-5L1A-1M | Download | |
D2VW-5L1B-1 | Download | |
D2VW-5L1B-1M | Download | |
D2VW-5L2-1 | Download | |
D2VW-5L2-1M | Download | |
D2VW-5L2A-1 | Download | |
D2VW-5L2A-1M | Download | |
D2VW-5L3-1 | Download | |
D2VW-5L3-1M | Download |

Due to the idiosyncrasies of the automotive parts industry, a business decision is required on individual items to determine when to start supply. Contact your OMRON representative for information on individual models.
|
5 A | 0.1 A | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
Pin plunger![]() |
Solder terminals | SPDT | D2VW-5-1-AQ | D2VW-01-1-AQ | ||||||
SPST-NC | D2VW-5-2-AQ | D2VW-01-2-AQ | ||||||||
SPST-NO | D2VW-5-3-AQ | D2VW-01-3-AQ | ||||||||
Molded lead wires (300 mm) | SPDT | D2VW-5-1M-AQ | D2VW-01-1M-AQ | |||||||
SPST-NC | D2VW-5-2M-AQ | D2VW-01-2M-AQ | ||||||||
SPST-NO | D2VW-5-3M-AQ | D2VW-01-3M-AQ | ||||||||
Molded lead wires (1,000 mm) | SPDT | D2VW-5-1M-0-AQ | D2VW-01-1M-0-AQ | |||||||
Short hinge lever![]() |
Solder terminals | SPDT | D2VW-5L1A-1-AQ | D2VW-01L1A-1-AQ | ||||||
SPST-NC | D2VW-5L1A-2-AQ | D2VW-01L1A-2-AQ | ||||||||
SPST-NO | D2VW-5L1A-3-AQ | D2VW-01L1A-3-AQ | ||||||||
Molded lead wires (300 mm) | SPDT | D2VW-5L1A-1M-AQ | D2VW-01L1A-1M-AQ | |||||||
SPST-NC | D2VW-5L1A-2M-AQ | D2VW-01L1A-2M-AQ | ||||||||
SPST-NO | D2VW-5L1A-3M-AQ | D2VW-01L1A-3M-AQ | ||||||||
Molded lead wires (1,000 mm) | SPDT | D2VW-5L1A-1M-0-AQ | D2VW-01L1A-1M-0-AQ | |||||||
Hinge lever![]() |
Solder terminals | SPDT | D2VW-5L1-1-AQ | D2VW-01L1-1-AQ | ||||||
SPST-NC | D2VW-5L1-2-AQ | D2VW-01L1-2-AQ | ||||||||
SPST-NO | D2VW-5L1-3-AQ | D2VW-01L1-3-AQ | ||||||||
Molded lead wires (300 mm) | SPDT | D2VW-5L1-1M-AQ | D2VW-01L1-1M-AQ | |||||||
SPST-NC | D2VW-5L1-2M-AQ | D2VW-01L1-2M-AQ | ||||||||
SPST-NO | D2VW-5L1-3M-AQ | D2VW-01L1-3M-AQ | ||||||||
Molded lead wires (1,000 mm) | SPDT | D2VW-5L1-1M-0-AQ | D2VW-01L1-1M-0-AQ | |||||||
Long hinge lever![]() |
Solder terminals | SPDT | D2VW-5L1B-1-AQ | D2VW-01L1B-1-AQ | ||||||
SPST-NC | D2VW-5L1B-2-AQ | D2VW-01L1B-2-AQ | ||||||||
SPST-NO | D2VW-5L1B-3-AQ | D2VW-01L1B-3-AQ | ||||||||
Molded lead wires (300 mm) | SPDT | D2VW-5L1B-1M-AQ | D2VW-01L1B-1M-AQ | |||||||
SPST-NC | D2VW-5L1B-2M-AQ | D2VW-01L1B-2M-AQ | ||||||||
SPST-NO | D2VW-5L1B-3M-AQ | D2VW-01L1B-3M-AQ | ||||||||
Molded lead wires (1,000 mm) | SPDT | D2VW-5L1B-1M-0-AQ | D2VW-01L1B-1M-0-AQ | |||||||
Short hinge roller lever![]() |
Solder terminals | SPDT | D2VW-5L2A-1-AQ |
D2VW-01L2A-1-AQ | ||||||
SPST-NC | D2VW-5L2A-2-AQ | D2VW-01L2A-2-AQ | ||||||||
SPST-NO | D2VW-5L2A-3-AQ | D2VW-01L2A-3-AQ | ||||||||
Molded lead wires (300 mm) | SPDT | D2VW-5L2A-1M-AQ | D2VW-01L2A-1M-AQ | |||||||
SPST-NC | D2VW-5L2A-2M-AQ | D2VW-01L2A-2M-AQ | ||||||||
SPST-NO | D2VW-5L2A-3M-AQ | D2VW-01L2A-3M-AQ | ||||||||
Molded lead wires (1,000 mm) | SPDT | D2VW-5L2A-1M-0-AQ | D2VW-01L2A-1M-0-AQ | |||||||
Hinge roller lever![]() |
Solder terminals | SPDT | D2VW-5L2-1-AQ | D2VW-01L2-1-AQ | ||||||
SPST-NC | D2VW-5L2-2-AQ |
D2VW-01L2-2-AQ | ||||||||
SPST-NO | D2VW-5L2-3-AQ | D2VW-01L2-3-AQ | ||||||||
Molded lead wires (300 mm) | SPDT | D2VW-5L2-1M-AQ |
D2VW-01L2-1M-AQ | |||||||
SPST-NC | D2VW-5L2-2M-AQ | D2VW-01L2-2M-AQ | ||||||||
SPST-NO | D2VW-5L2-3M-AQ | D2VW-01L2-3M-AQ | ||||||||
Molded lead wires (1,000 mm) | SPDT | D2VW-5L2-1M-0-AQ | D2VW-01L2-1M-0-AQ | |||||||
Simulated roller hinge lever ![]() |
Solder terminals | SPDT | D2VW-5L3-1-AQ |
D2VW-01L3-1-AQ | ||||||
SPST-NC | D2VW-5L3-2-AQ | D2VW-01L3-2-AQ | ||||||||
SPST-NO | D2VW-5L3-3-AQ | D2VW-01L3-3-AQ | ||||||||
Molded lead wires (300 mm) | SPDT | D2VW-5L3-1M-AQ | D2VW-01L3-1M-AQ |
|||||||
SPST-NC | D2VW-5L3-2M-AQ |
D2VW-01L3-2M-AQ | ||||||||
SPST-NO | D2VW-5L3-3M-AQ |
D2VW-01L3-3M-AQ |
||||||||
Molded lead wires (1,000 mm) | SPDT | D2VW-5L3-1M-0-AQ | D2VW-01L3-1M-0-AQ |
Contact Form | ||
SPDT | SPST-NC | SPST-NO |
![]() |
![]() |
![]() The color in parentheses indicates the color of the lead wire. |
|
|
|||||
---|---|---|---|---|---|---|
D2VW-5 models | 250 VAC 125 VAC |
5 A 5 A |
||||
30 VDC | 5 A | |||||
D2VW-01 models | 125 VAC | 0.1 A | ||||
30 VDC | 0.1 A |
Note: | The above rating values apply under the following test conditions. (1)Ambient temperature: 20 ± 2ºC (2)Ambient humidity: 65 ± 5% (3)Operating frequency: 30 operations/min |
Characteristics
|
D2VW-5 models | D2VW-01 models | |||
---|---|---|---|---|---|
Permissible operating speed | 0.1mm to 1m/s (for pin plunger models) | ||||
Permissible operating frequency | Mechanical | 300 operations/min | |||
Electrical | 60 operations/min | ||||
Insulation resistance | 100 MΩ min. (500 VDC with insulation tester) | ||||
Contact resistance (initial value) | Terminal models | 50 mΩ max. | |||
Molded lead wire terminals (300mm) | 100 mΩ max. | ||||
Molded lead wire terminals (1,000mm) | 200 mΩ max. | ||||
Dielectric strength *1 | Between terminals of the same polarity | 1,000 VAC 50/60 Hz for 1 min | |||
Between current-carrying metal parts and ground | 1,500 VAC 50/60 Hz for 1 min | ||||
Between terminals and non-current-carrying metal parts | 1,500 VAC 50/60 Hz for 1 min | ||||
Vibration resistance *2 | Malfunction | 10 to 55 Hz, 1.5 mm double amplitude | |||
Shock resistance | Destruction | 1,000m/s2 {approx. 100G} max. | |||
Malfunction *2 | 300m/s2 {approx. 30G} max. | ||||
Durability *3 | Mechanical | 10,000,000 operations min. (60 operations/min) | |||
Electrical | 100,000 operations min. (30 operations/min) | 1,000,000 operations min. (30 operations/min) | |||
Degree of protection | Terminal models | IEC IP67 (excluding the terminals on terminal models) | |||
Molded lead wire models | IEC IP67 | ||||
Degree of protection against electric shock | Class l | ||||
Proof tracking index (PTI) | 175 | ||||
Ambient operating temperature | –40°C to +85°C (at ambient humidity of 60% max.) (with no icing or condensation) | ||||
Ambient operating humidity | 95% max. (for +5°C to +35°C) | ||||
Weight | Approx. 7 g (for pin plunger models with terminals) |
Note: | The data given above are initial values. | |
*1 | The dielectric strength shown in the table indicates the value for models with a Separator. Refer to your OMRON website. | |
*2 | For the pin plunger models, the above values apply for use at the free position and total travel position. For the lever models, they apply at the total travel position. Close or open circuit of the contact is 1 ms max. | |
*3 | For testing conditions, consult your OMRON sales representative. |
(Unit: mm)
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Note: | 1. | Unless otherwise specified, a tolerance of ±0.4mm applies to all dimensions. |
2. | The operating characteristics are for operation in the A direction (![]() |
Hinge roller lever D2VW-5L2-1M-AQ D2VW-5L2-1M-0-AQ D2VW-01L2-1M-AQ D2VW-01L2-1M-0-AQ |
|||||||||||||
![]() |
|||||||||||||
|
Note: | 1. | Unless otherwise specified, a tolerance of ±0.4mm applies to all dimensions. |
2. | The operating characteristics are for operation in the A direction (![]() |
Cautions
●Degree of Protection
·Do not use the Switch underwater.
The Switch was tested and found to meet the conditions necessary to meet the following standard, however, the test checks for water intrusion after immersion for a specified time period, not for switching operation underwater.
JIS C0920: Degrees of protection provided by enclosures of electrical apparatus (IP Code)
IEC 60529: Degrees of protection provided by enclosures (IP Code)
Degree of protection: IP67
(check water intrusion after immersion for 30 min submerged 1 m underwater)
●Protection Against Chemicals
·Prevent the Switch from coming into contact with oil or chemicals.
Otherwise, damage to or deterioration of Switch materials may result.
●Soldering
·Connecting to Solder Terminals
When soldering the lead wire to the terminal, first insert the lead wire conductor through the terminal hole and then conduct soldering.
Complete the soldering at the iron tip temperature between 350 to 400°C within 5 seconds, and do not apply any external force for 1 minute after soldering. Soldering at a excessively high temperature or soldering for more than 5 s may deteriorate the characteristics of the Switch.
Correct Use
●Mounting
·Use M3 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.39 to 0.59 Nm {4 to 6 kg·fcm}.
●Operating Body
·With the pin plunger models, set the Switch so that the plunger can be pushed in from directly above. Since the plunger is covered with a rubber cap, applying a force from lateral directions may cause damage to the plunger or reduction in the sealing capability.

●Handling
·Handle the Switch carefully so as not to break the sealing rubber.
●Using Micro Loads
·Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. Use models that operate in the following range. However, even when using micro load models within the following operating range, if inrush current occurs when the contact is opened or closed, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary. The N-level reference value applies for the minimum applicable load. This value indicates the malfunction reference level for the reliability level of 60% (λ60).
(JIS C5003)
The equation, λ60=0.5×10-6/operation indicates that the estimated malfunction rate is less than1/ 2,000,000 operations with a reliability level of 60%.