Product Details Portlet
Absolute Maximum Ratings (Ta = 25ºC)
* Even if the specified conditions are met, perform derating of the voltage and current as required by the temperature rating diagram. Also, do not expose the product to freezing or condensation.
Electrical and Optical Characteristics (Ta = 25ºC)
*1. The value of the response frequency is measured by rotating the disk as shown below.
*2. Only with models ending in -Z.
Exterior Specifications
Aperture size (H x W)
Internal Circuit
Unless otherwise specified, the tolerances are as shown below.
Note: Dimensions in parentheses are for reference only.
EE-SX3163-P1
EE-SX4163-P1
EE-SX3163-P2
EE-SX4163-P2
Aperture size (H x W)
Internal Circuit
Unless otherwise specified, the tolerances are as shown below.
Note: Dimensions in parentheses are for reference only.
EE-SX3164-P1
EE-SX4164-P1
EE-SX3164-P2
EE-SX4164-P2
Aperture size (H x W)
Internal Circuit
Unless otherwise specified, the tolerances are as shown below.
EE-SX3162 / 3163 / 3164-P EE-SX4162 / 4163 / 4164-P EE-5002 1M Photomicrosensor (Transmissive)
Slot / Connector Type
- Photo IC output (Dark-ON / Light ON)
- Connector with strong lock manufactured by JST.
Mates with GHR-03. - Mounted with M2 screws
- Models available for 5-V or 12-V power supply.
- Zener diode mounted for greater noise immunity
(EE-SX3162-P1-Z and EE-SX4162-P1-Z only). - Connector with cable (Order Separately) is available.
EE-5002 1M
RoHS Compliant
- English
Datasheet
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance | Sensing method |
Connecting method |
Sensing distance |
Aperture size (H × W) (mm) |
Output type |
Power supply voltage |
Output configuration |
Model |
---|---|---|---|---|---|---|---|---|
Side mounting![]() |
Transmissive (slot type) |
Connector | 5 mm (Slot width) |
Emitter 1.4 x 1.4 Detector 1.4 x 0.5 |
Photo IC | 12 VDC | Dark-ON | EE-SX3162-P1 |
EE-SX3162-P1-Z | ||||||||
Light-ON | EE-SX4162-P1 | |||||||
EE-SX4162-P1-Z | ||||||||
5 VDC | Dark-ON | EE-SX3162-P2 | ||||||
Light-ON | EE-SX4162-P2 | |||||||
L-shaped mounting![]() |
12 VDC | Dark-ON | EE-SX3163-P1 | |||||
Light-ON | EE-SX4163-P1 | |||||||
5 VDC | Dark-ON | EE-SX3163-P2 | ||||||
Light-ON | EE-SX4163-P2 | |||||||
Horizontal mounting![]() |
12 VDC | Dark-ON | EE-SX3164-P1 | |||||
Light-ON | EE-SX4164-P1 | |||||||
5 VDC | Dark-ON | EE-SX3164-P2 | ||||||
Light-ON | EE-SX4164-P2 |
Models with Connectors Eliminate the Need for a Separate PCB All-in-One Structure Facilitates Downsizing ![]() |
Models Available for Mounting on X, Y, and Z Axes Models with connectors are available with different mounting directions. ![]() |
Application ![]() |
Absolute Maximum Ratings (Ta = 25ºC)
Item | Symbol | Rated value | Unit | Remarks | |
---|---|---|---|---|---|
EE-SX3162-P1 EE-SX3162-P1-Z EE-SX3163-P1 EE-SX3164-P1 EE-SX4162-P1 EE-SX4162-P1-Z EE-SX4163-P1 EE-SX4164-P1 |
EE-SX3162-P2 EE-SX3163-P2 EE-SX3164-P2 EE-SX4162-P2 EE-SX4163-P2 EE-SX4164-P2 |
||||
Power supply voltage
|
VCC | 13.2 DC | 5.5 DC | V | ̶ |
Output voltage
|
VOUT | 13.2 | V | ̶ | |
Output current
|
IOUT | 16 | mA | ̶ | |
Permissible output dissipation
|
POUT | 80 | mW | ̶ * | |
Operating temperature
|
Topr | -20 to +85 | ℃ | ̶ * | |
Storage temperature
|
Tstg | -30 to +85 | ℃ | ̶ * |
Electrical and Optical Characteristics (Ta = 25ºC)
Item | Symbol | Rated value | ||
---|---|---|---|---|
12 VDC model | 5 VDC model | |||
Dark- ON |
EE-SX3162-P1 EE-SX3162-P1-Z EE-SX3163-P1 EE-SX3164-P1 |
EE-SX3162-P2 EE-SX3163-P2 EE-SX3164-P2 |
||
Light- ON |
EE-SX4162-P1 EE-SX4162-P1-Z EE-SX4163-P1 EE-SX4164-P1 |
EE-SX4162-P2 EE-SX4163-P2 EE-SX4164-P2 |
||
Power supply voltage
|
VCC | 10.8 to 13.2VDC | 4.5 to 5.5 VDC | |
Current consumption
|
ICC | 25 mA max. (With and without incident) |
||
Low-level
output voltage |
VOL | 0.3 V max. (IOUT=16 mA) (Dark-ON: without incident, Light-ON: with incident) |
||
High-level
output voltage |
VOH | (VCC×0.9 V min. (VOUT=VCC, RL=47 kΩ)) (Dark-ON: with incident, Light-ON: without incident) |
||
Response
frequency |
f | 3 kHz min. (VOUT=VCC, IOUT=16 mA *1) |
||
1 kHz min. (VOUT=VCC, IOUT=16 mA *1,*2) |

*2. Only with models ending in -Z.
Exterior Specifications
Appearance Item |
Side mounting | L-shaped mounting |
Horizontal mounting |
|
---|---|---|---|---|
EE-SX3162-P1 EE-SX3162-P1-Z EE-SX4162-P1 EE-SX4162-P1-Z EE-SX3162-P2 EE-SX4162-P2 |
EE-SX3163-P1 EE-SX4163-P1 EE-SX3163-P2 EE-SX4163-P2 |
EE-SX3164-P1 EE-SX4164-P1 EE-SX3164-P2 EE-SX4164-P2 |
||
Connecting method | Connector | |||
Weight | Approx. 1.2 g | Approx.1.4 g | Approx. 1.1 g | |
Material | Case | Polybutylene terephthalate (PBT) | ||
Emitter and receiver sections |
Polyphenylene sulfide (PPS) |
Note: All units are in millimeters unless otherwise indicated. |
(Unit: mm) EE-SX3162-P1 EE-SX3162-P1-Z EE-SX4162-P1 EE-SX4162-P1-Z EE-SX3162-P2 EE-SX4162-P2 |
Terminal No. | Name |
---|---|
(1) | Ground (GND) |
(2) | Output (OUT) |
(3) | Power supply (VCC) |
Aperture size (H x W)
Emitter | Detector |
---|---|
1.4×1.4 | 1.4×0.5 |
Internal Circuit
Note: Only with models ending in -Z. |
Unless otherwise specified, the tolerances are as shown below.
Dimensions | Tolerance |
---|---|
3 mm max. | ±0.2 |
3 < mm ≤ 6 | ±0.24 |
6 < mm ≤ 10 | ±0.29 |
10 < mm ≤ 18 | ±0.35 |
18 < mm ≤ 30 | ±0.42 |
EE-SX3163-P1
EE-SX4163-P1
EE-SX3163-P2
EE-SX4163-P2
Terminal No. | Name |
---|---|
(1) | Ground (GND) |
(2) | Output (OUT) |
(3) | Power supply (VCC) |
Aperture size (H x W)
Emitter | Detector |
---|---|
1.4×1.4 | 1.4×0.5 |
Internal Circuit
Unless otherwise specified, the tolerances are as shown below.
Dimensions | Tolerance |
---|---|
3 mm max. | ±0.2 |
3 < mm ≤ 6 | ±0.24 |
6 < mm ≤ 10 | ±0.29 |
10 < mm ≤ 18 | ±0.35 |
18 < mm ≤ 30 | ±0.42 |
EE-SX3164-P1
EE-SX4164-P1
EE-SX3164-P2
EE-SX4164-P2
Terminal No. | Name |
---|---|
(1) | Ground (GND) |
(2) | Output (OUT) |
(3) | Power supply (VCC) |
Aperture size (H x W)
Emitter | Detector |
---|---|
1.4×1.4 | 1.4×0.5 |
Internal Circuit
Unless otherwise specified, the tolerances are as shown below.
Dimensions | Tolerance |
---|---|
3 mm max. | ±0.2 |
3 < mm ≤ 6 | ±0.24 |
6 < mm ≤ 10 | ±0.29 |
10 < mm ≤ 18 | ±0.35 |
18 < mm ≤ 30 | ±0.42 |
Note: Dimensions in parentheses are for reference only.
Connector with cable (Order Separately)
EE-5002 1M CAD data
NO. | Name | Model/ Specifications |
Quantity | Manufacturer |
---|---|---|---|---|
(1) | Connector, HS for 101-150 harness |
GHR-03V-S | 1 | JST |
(2) | Connector, CT for 101-150 harness |
SSHL-002TP0.2 | 3 | JST |
(3) | Lead wires | UL1061 AWG26 |
3 | ー |
Wiring
Connector circuit number | Lead-wire color |
---|---|
1 | Blue |
2 | Black |
3 | Brown |