Product Details Portlet
Recommended Mating Connectors:
JST (Japan Solderless Terminal) ZHR-3 Series (crimp connector) 03ZR Series (press-fit connector)
Unless otherwise specified, the tolerances are as shown below.
EE-SX3148-P1 Photo IC Output Photomicrosensor (Transmissive)
- A boss on one side enables securing the Sensor with one M2 or M3 screw.
- Sensor can be installed from either top of bottom of mounting plate.
- High resolution both vertically and horizontally (slot dimensions: 0.5 x 0.5 mm)
- 3.6-mm-wide slot.
- Photo-IC output connects directly to CMOS and TTL devices.
- Applicable to the ZH and ZR Connector Series from JST (Japan Solderless Terminal).
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device Data Book
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
EE-SX3148-P1 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Electrical and Optical Characteristics (Ta = 25ºC, VCC = 5 V ±10%)
Item | Symbol | Rated value | |
---|---|---|---|
Power supply voltage | VCC | 6 V | |
Output voltage | VOUT | 28 V | |
Output current | IOUT | 16 mA | |
Permissible output dissipation | POUT | 250 mW (see note) |
|
Ambient temperature | Operating | Topr | -20ºC to 75ºC |
Storage | Tstg | -40ºC to 85ºC | |
Soldering temperature | Tstg | - |
Note: | Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
Electrical and Optical Characteristics (Ta = 25ºC, VCC = 5 V ±10%)
Item | Symbol | Value | Condition |
---|---|---|---|
Current consumption | ICC | 30 mA max. | With and without incident |
Low-level output voltage | VOL | 0.3 V max. | IOUT = 16 mA without incident |
High-level output voltage | VOH | (VCC x 0.9) V min. | VOUT = VCC with incident RL = 47 kΩ |
Response frequency | f | 3 kHz min. | VOUT = VCC, RL = 47 kΩ (see note) |
Note : | The value of the response frequency is measured by rotating the disk as shown below. |
Note: All units are in millimeters unless otherwise indicated. |
Terminal No. | Name |
---|---|
1 | Power supply (Vcc) |
2 | Output (OUT) |
3 | Ground (GND) |
JST (Japan Solderless Terminal) ZHR-3 Series (crimp connector) 03ZR Series (press-fit connector)
Unless otherwise specified, the tolerances are as shown below.
Dimensions | Tolerance |
---|---|
3 mm max. | ± 0.200 |
3 < mm ≤ 6 | ± 0.240 |
6 < mm ≤ 10 | ± 0.290 |
10 < mm ≤ 18 | ± 0.350 |
18 < mm ≤ 30 | ± 0.420 |