Product Details Portlet
EE-SX3096-W11/4096-W11 Photomicrosensor (Transmissive)
- Light-receiving element and amplification circuits contained in one chip.
- Can use a power supply voltage of 4.5 to 16 V.
- Connects directly to C-MOS or TTL.
- Dark-ON Sensor: EE-SX3096-W11
- Light-ON Sensor: EE-SX4096-W11
- Pre-wired Sensors (AWG28).
- Solder-less lead wire connection to increase reliability.
- With a horizontal aperture.
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device Data Book
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
EE-SX3096-W11 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Rated value
|
|
---|---|---|---|
Emitter | Forward current | IF | 50 mA (see note 1) |
Reverse voltage | VR | 4 V | |
Detector | Power supply voltage | VCC | 16 V |
Output voltage | VOUT | 28 V | |
Output current | IOUT | 16 mA | |
Permissible output dissipation |
POUT | 250 mW (see note 1) |
|
Ambient temperature | Operating | Topr | –25ºC to 75ºC |
Storage | Tstg | –25ºC to 85ºC |
Note: | 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC |
2. If you mount the Sensor with screws, use M3 screws, spring washers, and flat washers and use a tightening torque of 0.5 N·m max. | |
3. You should use the product in the condition without any stress on the cable. |
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Value
|
Condition
|
|
---|---|---|---|---|
Emitter | Forward voltage | VF | 1.2 V typ., 1.5 V max. | IF = 20 mA |
Reverse current | IR | 0.01 μA typ., 10 μA max. | VR = 4 V | |
Peak emission wavelength | λP | 940 nm | IF = 20 mA | |
Detector | Low-level output voltage | VOL | 0.12 V typ., 0.4 V max. | VCC = 4.5 to 16 V, IOL = 16 mA, IF = 0 mA (EE-SX3096), IF = 5 mA (EE-SX4096) |
High-level output voltage | VOH | 15 V min. | VCC = 16 V, RL = 1 kΩ, IF = 5 mA (EE-SX3096), IF = 0 mA (EE-SX4096) |
|
Current consumption | ICC | 3.2 mA typ., 10 mA max. | VCC = 16 V | |
Peak spectral sensitivity wavelength |
λP | 870 nm | VCC = 4.5 to 16 V | |
LED current when output is OFF | IFT | 2 mA typ., 5 mA max. | VCC = 4.5 to 16 V | |
LED current when output is ON | ||||
Hysteresis | ΔH | 15% typ. | VCC = 4.5 to 16 V (see note 1) | |
Response frequency | f | 3kHz min. | VCC = 4.5 to 16 V, IF = 15 mA, IOL = 16 mA (see note 2) | |
Response delay time | tPLH (tPHL) | 3 μs typ. | VCC = 4.5 to 16 V, IF = 15 mA, IOL = 16 mA (see note 3) | |
Response delay time | tPHL (tPLH) | 20 μs typ. | VCC = 4.5 to 16 V, IF = 15 mA, IOL = 16 mA (see note 3) |
Note: | 1. Hysteresis denotes the difference in forward LED current value, expressed in percentage, calculated from the respective forward LED currents when the photo IC in turned from ON to OFF and when the photo IC in turned from OFF to ON. |
2. The value of the response frequency is measured by rotating the disk as shown below. | |
3. The following illustrations show the definition of response delay time. The value in the parentheses applies to the EE-SX4096. |
Note: All units are in millimeters unless otherwise indicated.
Unless otherwise specified, the tolerances are as shown below.
Terminal No.
|
Color
|
Name
|
---|---|---|
A | Red | Anode |
K | Black | Cathode |
V | White | Power supply (Vcc) |
O | Blue | Output (OUT) |
G | Green | Ground (GND) |
Unless otherwise specified, the tolerances are as shown below.
Dimensions
|
Tolerance
|
---|---|
3 mm max. | ±0.3 |
3 < mm ≤ 6 | ±0.375 |
6 < mm ≤ 10 | ±0.45 |
10 < mm ≤ 18 | ±0.55 |
18 < mm ≤ 30 | ±0.65 |