Product Details Portlet
Unless otherwise specified, the tolerances are as shown below.
EE-SA401-P12 Photomicrosensor (Actuator Mounted)
Actuator mounted connector models
- Photo IC output (Light-ON)
- Compatible connector: TE Connectivity EI-series Connector
- Directly connectable to C-MOS
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device Data Book
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
EE-SA401-P12 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings
(Ta = 25ºC)
scroll
Item |
Symbol
|
Rated value
|
Unit
|
---|---|---|---|
Power supply voltage | VCC | 7 | V |
Output voltage | VOUT | 28 | V |
Output current | IOUT | 16 | mA |
Permissible output dissipation | POUT | 250∗1 | mW |
Operating temperature | Topr | -20 to +75 | ºC |
Storage temperature | Tstg | -30 to +85 | ºC |
Electrical and Optical Characteristics
(Ta = 25ºC, VCC = 5 V ±10%)
scroll
Item | Symbol | Value | Unit | Condition | ||
---|---|---|---|---|---|---|
MIN. | TYP. | MAX. | ||||
Current consumption
|
ICC | − | − | 30 | mA | With and without incident |
Low-level output voltage
|
VOL | − | − | 0.3 | V |
I OUT = 16 mA,
With incident |
High-level output voltage
|
VOH | (VCC×0.9) | − | − | V | VOUT = VCC, without incident RL = 47kΩ |
Response frequency
|
f | 3 | − | − | kHz |
V OUT = V CC∗2
RL = 47kΩ |
Exterior Specifications
(Ta = 25ºC)
scroll
Connecting method | Weight | Material | |
---|---|---|---|
Case | Back cover and hook | ||
Connector | 2.7 | Polycarbonate | Polyamide |
Dimensions
(Unit: mm)
-
171826-3 (crimp type) Recommended compatible connector: Connector
manufactured by TE Connectivity -
Internal Circuit Terminal No. NameVcc Power supply VOUT Output voltage GND Ground
Dimensions |
Tolerance
|
---|---|
3 mm max. | ±0.2 |
3 < mm ≤ 6 | ±0.24 |
6 < mm ≤ 10 | ±0.29 |
10 < mm ≤ 18 | ±0.35 |
18 < mm ≤ 30 | ±0.42 |