Product Details Portlet

EE-SA401-P12 Photomicrosensor (Actuator Mounted)

Actuator mounted connector models

  • Photo IC output (Light-ON)
  • Compatible connector: TE Connectivity EI-series Connector
  • Directly connectable to C-MOS
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
EE-SA401-P12 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.

Absolute Maximum Ratings

(Ta = 25ºC)

scroll
Item
Symbol
Rated value
Unit
Power supply voltage VCC 7 V
Output voltage VOUT 28 V
Output current IOUT 16 mA
Permissible output dissipation POUT 250∗1 mW
Operating temperature Topr -20 to +75 ºC
Storage temperature Tstg -30 to +85 ºC

Electrical and Optical Characteristics

(Ta = 25ºC, VCC = 5 V ±10%)

scroll
Item Symbol Value Unit Condition
MIN. TYP. MAX.
Current consumption
ICC 30 mA With and without incident
Low-level output voltage
VOL 0.3 V
I OUT = 16 mA,
With incident
High-level output voltage
VOH (VCC×0.9) V VOUT = VCC,
without incident
RL = 47kΩ
Response frequency
f 3 kHz
V OUT = V CC∗2
RL = 47kΩ

Exterior Specifications

(Ta = 25ºC)

scroll
Connecting method Weight Material
Case Back cover and hook
Connector 2.7 Polycarbonate Polyamide

Dimensions

(Unit: mm)

  • 171826-3 (crimp type)
    figcaption

    Recommended compatible connector: Connector
    manufactured by TE Connectivity

  • Internal Circuit
    Internal Circuit
    Terminal No.
    Name
    Vcc Power supply
    VOUT Output voltage
    GND Ground
Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ±0.2
3 < mm ≤ 6 ±0.24
6 < mm ≤ 10 ±0.29
10 < mm ≤ 18 ±0.35
18 < mm ≤ 30 ±0.42