Product Details Portlet
G3VM-101QR1 MOS FET Relays
World's smallest * class New S-VSON Package
- Load voltage 100 V.
- Continuous load current of 0.65 A max.
- High Ambient operating temperature: -40°C to +110°C
* As of June 2017 Survey by OMRON.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-101QR1 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Ordering Information
scroll
Package type |
Contact form |
Terminals | Load voltage (peak value)∗1 |
Continuous load current (peak value)∗1 |
Packing / Tape cut | Packing / Tape & reel | ||
---|---|---|---|---|---|---|---|---|
Model | Minimum package quantity |
Model | Minimum package quantity |
|||||
S-VSON4 | 1a (SPST-NO) |
Surface-mounting Terminals |
100 V | 650 mA | G3VM- 101QR1 |
1 pc. | G3VM- 101QR1 (TR05) |
500 pcs. |
Absolute Maximum Ratings
(Ta = 25°C)
scroll
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | |
LED forward current reduction rate | △IF/℃ | -0.3 | mA/ºC | Ta≥25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | TJ | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 100 | V | |
Continuous load current (AC peak/DC) | IO | 650 | mA | ||
ON current reduction rate | △IO/℃ | −6.5 | mA/ºC | Ta≥25ºC | |
Pulse ON current | Iop | 2 | A | t=100ms, Duty=1/10 | |
Connection temperature | TJ | 125 | ºC | ||
Dielectric strength between I/O∗1 | VI-O | 500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to +110 | ºC | ||
Ambient storage temperature | Tstg | -40 to +125 | ºC | With no icing or condensation | |
Soldering temperature | — | 260 | ºC | 10 s |
Electrical Characteristics
(Ta = 25°C)
scroll
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement conditions | |
---|---|---|---|---|---|---|---|
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement conditions | |
Input | LED forward voltage | VF | 1.1 | 1.21 | 1.4 | V | IF=10mA |
Reverse current | IR | --- | --- | 10 | µA | VR=5V | |
Capacity between terminals | CT | --- | 30 | --- | pF | V=0,f=1MHz | |
Trigger LED forward current | IFT | --- | 0.7 | 3 | mA | IO=100mA | |
Release LED forward current | IFC | 0.1 | --- | --- | mA | IOFF=10μA | |
Output | Maximum resistance with output ON | RON | --- | 0.4 | 0.6 | Ω | IO=650mA,IF=5mA, t<1s |
Current leakage when the relay is open | ILEAK | --- | --- | 1000 (1) |
nA | VOFF=100V, ( ) : VOFF=80V |
|
Capacity between terminals | COFF | --- | 50 | --- | pF | V=0,f=100MHz, t<1s |
|
Capacity between I/O terminals | CI-O | --- | 0.9 | --- | pF | f=1MHz,Vs=0V | |
Insulation resistance between I/O terminals | RI-O | --- | 108 | --- | MΩ | VI-O=500VDC, RoH≤60% |
|
Turn-ON time | tON | --- | 0.6 | 2 | ms | IF=5mA,RL=200Ω, VDD=20V∗2 |
|
Turn-OFF time | tOFF | --- | 0.04 | 0.3 |
Appearance
S-VSON (Super-Very Small Outline Non-leaded)
-
S-VSON4 pin -
* Actual model name marking for each model Model Marking G3VM-101QR1 AQ1
Dimensions
(Unit: mm)
-
Surface-mounting Terminals (Weight: 0.01 g)
-
Actual Mounting Pad Dimensions (Recommended Value, Top View)
Unless otherwise specified, the dimensional tolerance is ± 0.1 mm.
Terminal Arrangement / Internal Connections (Top View)
Safety Precautions
Refer to "Common Precautions" for all G3VM models