Product Details Portlet
G3VM-101HR1 MOS FET Relay
Higher power, 1.4-A switching with a 100-V load voltage, SOP package. Low 100-mΩ ON Resistance.
- Continuous load current of 2 A (4 A) max.*
* Values in parentheses are for connection C.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-101HR1 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Ordering Information
scroll
Package type |
Contact form |
Terminals | Load voltage (peak value)∗1 |
Continuous load current (peak value)∗1 |
Model | Minimum package quantity | ||
---|---|---|---|---|---|---|---|---|
Connection A, B |
Connection C |
Number per tube | Number per tape and reel |
|||||
SOP6 | 1a (SPST-NO) |
Surface-mounting terminals | 100 V | 2.0 A | 4.0 A | G3VM-101HR1 | 75 | --- |
G3VM-101HR1(TR05) | --- | 500 |
Absolute Maximum Ratings
(Ta = 25°C)
scroll
Item | Symbol | Rating | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | ||
LED forward current reduction rate | ΔIF/ºC | -0.3 | mA/ºC | Ta ≥ 25ºC | ||
LED reverse voltage | VR | 5 | V | |||
Connection temperature | Tj | 125 | ºC | |||
Output | Load voltage (AC peak/DC) | VOFF | 100 | V | ||
Continuous load current | Connection A | IO | 2 | A | Connection A: AC peak/DC Connection B and C: DC |
|
Connection B | ||||||
Connection C | 4 | |||||
ON current reduction rate | Connection A | ΔIO/ºC | -20 | mA/ºC | Ta ≥ 25ºC | |
Connection B | ||||||
Connection C | -40 | |||||
Pulse ON current | Iop | 6 | A | t=100 ms, Duty=1/10 | ||
Connection temperature | Tj | 125 | ºC | |||
Dielectric strength between I/O∗1 | VI-O | 1,500 | Vrms | AC for 1 min | ||
Ambient operating temperature | Ta | -40 to + 85 | ºC | With no icing or condensation | ||
Ambient storage temperature | Tstg | -55 to + 125 | ºC | |||
Soldering temperature | 260 | ºC | 10 s |
Electrical Characteristics
(Ta = 25°C)
scroll
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.18 | 1.33 | 1.48 | V | IF=10 mA | |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | ||
Capacitance between terminals | CT | --- | 70 | --- | pF | V=0, f=1MHz |
||
Trigger LED forward current | IFT | --- | 0.4 | 3 | mA | IO=100mA | ||
Output | Maximum resistance with output ON | Connection A | RON | --- | 0.045 | 0.07 | Ω | IF = 5mA IO=1.4A , t <1S |
Connection B | --- | 0.022 | 0.035 | |||||
Connection C | --- | 0.011 | 0.018 | |||||
Current leakage when the relay is open | ILEAK | --- | --- | 1000 | nA | VOFF = 100V | ||
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V |
||
Insulation resistance | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500 VDC, RoH ≤ 60% |
||
Turn-ON time | tON | --- | 1.1 | 5.0 | ms | IF=5 mA, RL=200Ω VDD=20V∗2 |
||
Turn-OFF time | tOFF | --- | 0.1 | 1.0 |
Dimensions
(Unit: mm)
G3VM-101HR1
-
Surface-mounting Terminals (Weight: 0.13 g)
-
Actual Mounting Pad Dimensions (Recommended Value, Top View)
Terminal Arrangement / Internal Connections (Top View)
Safety Precautions
Refer to the Common Precautions for All MOS FET Relays for precautions that apply to all MOS FET Relays.