G6K-2F-RF-V 8-GHz Band Miniature DPDT
High Frequency Relay for High-speed Differential Transmission Signal Switching
- High-frequency characteristics (insertion loss 3 dB or less at 8 GHz)
- Miniaturized to 11.7 × 7.9 × 7.1 mm (L × W × H).
- Rated power consumption of 100 mW with high sensitivity
Model | 2D/3D CAD | |
---|---|---|
G6KRF-V | Download |

Relay Function | Enclosure rating | Contact form | Model | Rated coil voltage | Minimum packing unit |
---|---|---|---|---|---|
Single-side stable | Fully sealed | DPDT(2c) | G6K-2F-RF-V | 3, 4.5, 5, 12 VDC | 40 pcs/tube |
Note 1. | When ordering, add the rated coil voltage to the model number. | |
Example: G6K-2F-RF-V | ![]() |
|
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC. |
|
Rated current (mA) |
Coil resistance (Ω) |
Must operate voltage (V) |
Must release voltage (V) |
Maximum voltage (V) |
Power consumption (mW) |
||
---|---|---|---|---|---|---|---|---|
% of rated voltage | ||||||||
3 VDC | 33.0 | 91 | 80% max. | 10% min. | 150% | Approx. 100 | ||
4.5 VDC | 23.2 | 194 | ||||||
5 VDC | 21.1 | 237 | ||||||
12 VDC | 9.1 | 1,315 |
Note: | 1. | The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±10%. |
2. | The operating characteristics are measured at a coil temperature of 23°C. | |
3. | The maximum voltage is the highest voltage that can be imposed on the Relay coil instantaneously. |
Contacts
|
Resistive load | ||
---|---|---|---|
Rated load | 125 VAC, 0.3 A 30 VDC, 1 A 10 VDC, 10 mA 8 GHz, 1W * |
||
Rated carry current | 1A | ||
Max. switching voltage | 125 VAC or 60 VDC | ||
Max. switching current | 1A |
High-frequency Characteristics *1
|
8 GHz | ||||
---|---|---|---|---|---|
Differential transmission characteristics |
Insertion loss | 3 dB max. | |||
Isolation | 15 dB min. | ||||
Return loss (V.SWR) | 5 dB min. (3.57 max.) | ||||
Single-ended characteristics (reference value) |
Insertion loss | 4 dB max. | |||
Isolation | Between contacts of the same polarity |
15 dB min. | |||
Between contacts of different polarity |
15 dB min. | ||||
Return loss (V.SWR) | 5 dB min. (3.57 max.) | ||||
Maximum carry power | 1 W *2 | ||||
Maximum switching power | 1 W *2 |
Note: | 1. | The impedance of the measurement system is 50 Ω. (Differential impedance is 100 Ω.) |
2. | The above values are initial values. | |
*1 | Contact your OMRON representative if the Relay will be used in an application that requires high repeatability in high-frequency characteristics. | |
*2 | These values are for a V.SWR of 1.2 max. at the load. |
Characteristics
Contact resistance *1 | 100 mΩ max. | |
---|---|---|
Operating time *2 | 3 ms max. (approx. 1.4 ms) | |
Release time *2 | 3 ms max. (approx. 0.7 ms) | |
Insulation resistance *3 | 500 MΩ min. (at 500 VDC) | |
Dielectric strength | Between coil and contacts | 350 VAC, 50/60 Hz for 1 min |
Between contacts of different polarity | 350 VAC, 50/60 Hz for 1 min | |
Between contacts of the same polarity | 350 VAC, 50/60 Hz for 1 min | |
Between ground and coil/contacts | 350 VAC, 50/60 Hz for 1 min | |
Vibration resistance |
Destruction | 10 to 55 to 10 Hz, 2.5 mm single amplitude (5 mm double amplitude) |
Malfunction | 10 to 55 to 10 Hz, 1.65 mm single amplitude (3.3 mm double amplitude) | |
Shock resistance |
Destruction | 1,000 m/s2 |
Malfunction | 750 m/s2 | |
Durability | Mechanical | 50,000,000 operations min. (at a switching frequency of 36,000 operations/hour) |
Electrical | 1,000,000 operations min. (10 VDC, 10 mA, at a switching frequency of 1,800 operations/hour) | |
100,000 operations min. (Other rated load, at a switching frequency of 1,800 operations/hour) | ||
Ambient operating temperature | -40°C to 70°C (with no icing or condensation) | |
Ambient operating humidity | 5% to 85% | |
Weight | Approx. 1.16 g |
Note: | The above values are initial values. | |
1. | The contact resistance was measured with 10 mA at 1 VDC with a voltage drop method. | |
2. | Values in parentheses are actual values. | |
3. | The insulation resistance was measured with a 500 VDC megohmmeter applied to the same parts as those used for checking the dielectric strength. |
G6K-2F-RF-V
|
||||||||||
Mounting Dimensions
|
Terminal Arrangement/
|
|||||||||
|
||||||||||
|
||||||||||
Package specifications
|
Correct Use
●Relay Handling
Use the Relay as soon as possible after opening the moistureproof package. (As a guideline, use the Relay within one week at 30°C or less and 60% RH or less.) If the Relay is left for a long time after opening the moisture-proof package, the appearance may suffer and seal failure may occur after the solder mounting process. To store the Relay after opening the moisture-proof package, place it into the original package and seal the package with adhesive tape.
When washing the product after soldering the Relay to a PCB, use a water-based solvent or alcohol-based solvent and keep the solvent temperature to less than 40°C. Do not put the Relay in a cold cleaning bath immediately after soldering.
●Environmental Conditions for Usage, Storage, and Transport
Avoid direct sunlight when using, storing, or transporting the Relay and maintain normal temperature, humidity, and pressure conditions.
●Long-term, Continuous ON Contacts
Using the Relay in a circuit where the Relay will be ON continuously for long periods (rather than switching) can lead to unstable contacts because the heat generated by the coil itself will affect the insulation and can cause a film to develop on the contact surfaces. We recommend using a latching relay (magnetic-holding relay) in this kind of circuit. If a single-side stable model must be used in this kind of circuit, we recommend adding fail-safe circuits in case the contact fails or the coil burns out.
●Claw Securing Force During Automatic Mounting
During automatic insertion of Relays, be sure to set the securing force of each claw to the following so that the Relay’s characteristics will be maintained.
●Coating
Do not use silicone coating to coat the Relay when it is mounted to the PCB. Do not wash the PCB after the Relay is mounted using detergent containing silicone. Otherwise, the detergent may remain on the surface of the Relay.
●Repeatability
Contact your OMRON representative if the Relay will be used in an application that requires high repeatability in highfrequency characteristics and contact resistance.