Product Details Portlet

G6K-2F-RF-V 8-GHz Band Miniature DPDT

High Frequency Relay for High-speed Differential Transmission Signal Switching

  • High-frequency characteristics (insertion loss 3 dB or less at 8 GHz)
  • Miniaturized to 11.7 × 7.9 × 7.1 mm (L × W × H).
  • Rated power consumption of 100 mW with high sensitivity
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G6KRF-V Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Ordering Information
Relay Function Enclosure rating Contact form Model Rated coil voltage Minimum packing unit
Single-side stable Fully sealed DPDT(2c) G6K-2F-RF-V 3, 4.5, 5, 12 VDC 40 pcs/tube
Note 1. When ordering, add the rated coil voltage to the model number.
Example: G6K-2F-RF-V
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC.
Coil: Single
Rated voltage
Item
Rated current
(mA)
Coil resistance
(Ω)
Must operate voltage
(V)
Must release voltage
(V)
Maximum voltage
(V)
Power consumption
(mW)
% of rated voltage
3 VDC 33.0 91 80% max. 10% min. 150% Approx. 100
4.5 VDC 23.2 194
5 VDC 21.1 237
12 VDC 9.1 1,315
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±10%.
  2. The operating characteristics are measured at a coil temperature of 23°C.
  3. The maximum voltage is the highest voltage that can be imposed on the Relay coil instantaneously.

Contacts
Item
Load
Resistive load
Rated load 125 VAC, 0.3 A
30 VDC, 1 A
10 VDC, 10 mA
8 GHz, 1W *
Rated carry current 1A
Max. switching voltage 125 VAC or 60 VDC
Max. switching current 1A
* This value is for a V.SWR of 1.2 max. at the load.

High-frequency Characteristics *1
Item
Frequency
8 GHz
Differential
transmission
characteristics
Insertion loss 3 dB max.
Isolation 15 dB min.
Return loss (V.SWR) 5 dB min. (3.57 max.)
Single-ended
characteristics
(reference value)
Insertion loss 4 dB max.
Isolation Between contacts of
the same polarity
15 dB min.
Between contacts of
different polarity
15 dB min.
Return loss (V.SWR) 5 dB min. (3.57 max.)
Maximum carry power 1 W *2
Maximum switching power 1 W *2
Note: 1. The impedance of the measurement system is 50 Ω. (Differential impedance
is 100 Ω.)
  2. The above values are initial values.
  *1 Contact your OMRON representative if the Relay will be used in an application that requires high repeatability in high-frequency characteristics.
  *2 These values are for a V.SWR of 1.2 max. at the load.

Characteristics
Contact resistance *1 100 mΩ max.
Operating time *2 3 ms max. (approx. 1.4 ms)
Release time *2 3 ms max. (approx. 0.7 ms)
Insulation resistance *3 500 MΩ min. (at 500 VDC)
Dielectric strength Between coil and contacts 350 VAC, 50/60 Hz for 1 min
Between contacts of different polarity 350 VAC, 50/60 Hz for 1 min
Between contacts of the same polarity 350 VAC, 50/60 Hz for 1 min
Between ground and coil/contacts 350 VAC, 50/60 Hz for 1 min
Vibration
resistance
Destruction 10 to 55 to 10 Hz, 2.5 mm single amplitude (5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 1.65 mm single amplitude (3.3 mm double amplitude)
Shock
resistance
Destruction 1,000 m/s2
Malfunction 750 m/s2
Durability Mechanical 50,000,000 operations min. (at a switching frequency of 36,000 operations/hour)
Electrical 1,000,000 operations min. (10 VDC, 10 mA, at a switching frequency of 1,800 operations/hour)
100,000 operations min. (Other rated load, at a switching frequency of 1,800 operations/hour)
Ambient operating temperature -40°C to 70°C (with no icing or condensation)
Ambient operating humidity 5% to 85%
Weight Approx. 1.16 g
Note:   The above values are initial values.
  1. The contact resistance was measured with 10 mA at 1 VDC with a voltage drop method.
  2. Values in parentheses are actual values.
  3. The insulation resistance was measured with a 500 VDC megohmmeter applied to the same parts as those used for checking the dielectric strength.

G6K-2F-RF-V


Mounting Dimensions
(Top View)
Tolerance:±0.1mm


Terminal Arrangement/
Internal Connections

(Top View)



Note:Check carefully the coil polarity of the Relay.

Note: 1. Each value has a tolerance of ±0.3 mm.
  2. The coplanarity of the terminals is 0.15 mm max.
  3. The dimensions of the printed circuit board work drawing are a recommended example that take soldering into consideration. Frequency characteristics vary depending on the band dimensions, so check the effect on high-frequency characteristics using a test board before use.
 

Package specifications
Tube Packing

G6K-2F-RF-V in tube packing are arranged so that the orientation mark of each Relay in on the left side.
Be sure not to make mistakes in Relay orientation when mounting the Relay to the PCB.

Correct Use

●Relay Handling

•Use the Relay as soon as possible after opening the moistureproof package. (As a guideline, use the Relay within one week at 30°C or less and 60% RH or less.) If the Relay is left for a long time after opening the moisture-proof package, the appearance may suffer and seal failure may occur after the solder mounting process. To store the Relay after opening the moisture-proof package, place it into the original package and seal the package with adhesive tape.

•When washing the product after soldering the Relay to a PCB, use a water-based solvent or alcohol-based solvent and keep the solvent temperature to less than 40°C. Do not put the Relay in a cold cleaning bath immediately after soldering.

●Environmental Conditions for Usage, Storage, and Transport

•Avoid direct sunlight when using, storing, or transporting the Relay and maintain normal temperature, humidity, and pressure conditions.

●Long-term, Continuous ON Contacts

•Using the Relay in a circuit where the Relay will be ON continuously for long periods (rather than switching) can lead to unstable contacts because the heat generated by the coil itself will affect the insulation and can cause a film to develop on the contact surfaces. We recommend using a latching relay (magnetic-holding relay) in this kind of circuit. If a single-side stable model must be used in this kind of circuit, we recommend adding fail-safe circuits in case the contact fails or the coil burns out.

●Claw Securing Force During Automatic Mounting

•During automatic insertion of Relays, be sure to set the securing force of each claw to the following so that the Relay’s characteristics will be maintained.


●Coating

•Do not use silicone coating to coat the Relay when it is mounted to the PCB. Do not wash the PCB after the Relay is mounted using detergent containing silicone. Otherwise, the detergent may remain on the surface of the Relay.

●Repeatability

•Contact your OMRON representative if the Relay will be used in an application that requires high repeatability in highfrequency characteristics and contact resistance.